您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
Türkçe
中文
中文
QA認證資訊
目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2461.4. - FIBROELAST® 圆弹簧 70 肖氏硬度 A
FIBRO
标准件
弹簧
圆形弹簧 FIBROELAST® / 橡胶
Powered by
CAD模型選擇
{fibro/normalien/f/f04/2461-4.prj},{NB=2461.4.063.032},{DOC=2461_4_pdf},{FH=70 Shore A},{D1=63.000},{L0=32.000},{D2=17.000},{FMAX=12.800},{D3=81.000},{ZTC=39219060}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
FH
弹簧硬度
ⁿ/ₐ
D1
外径
[mm]
L0
未加负荷时弹簧的长度
[mm]
D2
内径
[mm]
FMAX
[mm]
D3
[mm]
ZTC
海关税号
ⁿ/ₐ
2461.4.016.012
2461.4.016.012
70 Shore A
16.000
12.000
6.500
4.800
21.000
39219060
2461.4.016.016
2461.4.016.016
70 Shore A
16.000
16.000
6.500
6.400
21.000
39219060
2461.4.016.020
2461.4.016.020
70 Shore A
16.000
20.000
6.500
8.000
21.000
39219060
2461.4.016.025
2461.4.016.025
70 Shore A
16.000
25.000
6.500
10.000
21.000
39219060
2461.4.020.016
2461.4.020.016
70 Shore A
20.000
16.000
8.500
6.400
26.000
39219060
2461.4.020.020
2461.4.020.020
70 Shore A
20.000
20.000
8.500
8.000
26.000
39219060
2461.4.020.025
2461.4.020.025
70 Shore A
20.000
25.000
8.500
10.000
26.000
39219060
2461.4.020.032
2461.4.020.032
70 Shore A
20.000
32.000
8.500
12.800
26.000
39219060
2461.4.025.020
2461.4.025.020
70 Shore A
25.000
20.000
10.500
8.000
32.000
39219060
2461.4.025.025
2461.4.025.025
70 Shore A
25.000
25.000
10.500
10.000
32.000
39219060
2461.4.025.032
2461.4.025.032
70 Shore A
25.000
32.000
10.500
12.800
32.000
39219060
2461.4.025.040
2461.4.025.040
70 Shore A
25.000
40.000
10.500
16.000
32.000
39219060
2461.4.032.032
2461.4.032.032
70 Shore A
32.000
32.000
13.500
12.800
42.000
39219060
2461.4.032.040
2461.4.032.040
70 Shore A
32.000
40.000
13.500
16.000
42.000
39219060
2461.4.032.050
2461.4.032.050
70 Shore A
32.000
50.000
13.500
20.000
42.000
39219060
2461.4.032.063
2461.4.032.063
70 Shore A
32.000
63.000
13.500
25.200
42.000
39219060
2461.4.040.032
2461.4.040.032
70 Shore A
40.000
32.000
13.500
12.800
52.000
39219060
2461.4.040.040
2461.4.040.040
70 Shore A
40.000
40.000
13.500
16.000
52.000
39219060
2461.4.040.050
2461.4.040.050
70 Shore A
40.000
50.000
13.500
20.000
52.000
39219060
2461.4.040.063
2461.4.040.063
70 Shore A
40.000
63.000
13.500
25.200
52.000
39219060
2461.4.040.080
2461.4.040.080
70 Shore A
40.000
80.000
13.500
32.000
52.000
39219060
2461.4.050.032
2461.4.050.032
70 Shore A
50.000
32.000
17.000
12.800
65.000
39219060
2461.4.050.040
2461.4.050.040
70 Shore A
50.000
40.000
17.000
16.000
65.000
39219060
2461.4.050.050
2461.4.050.050
70 Shore A
50.000
50.000
17.000
20.000
65.000
39219060
2461.4.050.063
2461.4.050.063
70 Shore A
50.000
63.000
17.000
25.200
65.000
39219060
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5234 - Welding coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5261 - Male hose nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5266 - Loose nut for hose - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5235 - Weld end hexagonal nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 5213 - Welding nipple Length 150 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5428 - Orientable male union with FKM O-ring - DIN 2353 - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5272 - Female hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5419 - Bulkhead straight union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Modèle 5127 - Gaskets for flat seat unions - PTFE - FKM
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 5217 - Barrel nipple Length 150 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 5142 - Unions hose shank conical seat - Male hose shank - Stainless ...
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 5141 - Unions hose shank conical seat - BW hose shank - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表