您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars L in aluminum - Timing belt bars - ISO 5294
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_l_in_al.prj},{NB=24000017},{DESCRIPTION=L 17},{CNSORDERNO=24000017},{Z=17},{DE=50.78},{L1=160},{L=160},{N=307},{KG=0.82}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
24000010
L 10
24000010
10
29.56
140
140
300
0.23
24000011
L 11
24000011
11
32.59
140
140
301
0.28
24000012
L 12
24000012
12
35.62
160
160
302
0.39
24000013
L 13
24000013
13
38.65
160
160
303
0.46
24000014
L 14
24000014
14
41.68
160
160
304
0.55
24000015
L 15
24000015
15
44.72
160
160
305
0.63
24000016
L 16
24000016
16
47.75
160
160
306
0.73
24000017
L 17
24000017
17
50.78
160
160
307
0.82
24000018
L 18
24000018
18
53.81
160
160
308
0.93
24000019
L 19
24000019
19
56.84
160
160
309
1.04
24000020
L 20
24000020
20
59.88
160
160
310
1.16
24000021
L 21
24000021
21
62.91
160
160
311
1.28
24000022
L 22
24000022
22
65.94
160
160
312
1.41
24000023
L 23
24000023
23
68.97
160
160
313
1.55
24000024
L 24
24000024
24
72.00
160
160
313
1.69
24000027
L 27
24000027
27
81.10
160
160
315
2.15
24000030
L 30
24000030
30
90.20
160
160
318
2.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表