您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
series g3 bus couplers
Aventics
Field bus
series_g3
Powered by
CAD模型選擇
{aventics/field_bus_connections/series_g3/series_g3_bus_couplers.prj},{NB=240-239},{CNSORDERNO=240-239},{INFODEX=https://www.emerson.com/de-de/catalog/aventics-sku-240-239},{INFOENX=https://www.emerson.com/en-de/catalog/aventics-sku-240-239},{INFODE=Info DE},{INFOEN=Info EN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
240-180
240-180
240-240
240-240
240-241
240-241
240-181
240-181
240-239
240-239
240-292
240-292
240-291
240-291
240-309
240-309
240-310
240-310
240-325
240-325
240-362
240-362
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
series_g3_io_modules
Aventics
13.07.2022
425188-001, 425188-002 - G3 Adapter with/without DIN connector
ASCO Numatics
02.12.2021
series_580_bus_couplers
Aventics
13.07.2022
series_others_covers_right
Aventics
13.07.2022
series_others_jumper_clips
Aventics
13.07.2022
15407-2 26mm Valve - 15407-2 26mm Valve - ISO 15407-2 Series Valve
ASCO Numatics
14.05.2024
15407-2 26mm Regulator - 15407-2 26mm Regulator - ISO 15407-2 Series Valve
ASCO Numatics
14.05.2024
15407-2 18mm Regulator - 15407-2 18mm Regulator - ISO 15407-2 Series Valve
ASCO Numatics
14.05.2024
15407-2 18mm Valve - 15407-2 18mm Valve - ISO 15407-2 Series Valve
ASCO Numatics
14.05.2024
M40 - End cover mounting
Aventics
13.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表