您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Model 2300 - Adjustable Inline Relief Valves
Kepner Products
Relief Valves
Adjustable Inline Relief Valves
Powered by
CAD模型選擇
{kepnerproducts/relief_valves/adjustable_inline_relief_valves/model_2300.prj},{NB=2304C-400},{CP=400},{CM=C},{ORS=Teflon®},{PCO=FPT (Female)},{TR=-40°F to 300°F},{SC=High grade exotic material for services requiring a generally insert seal material or wide temperature range},{A=4.31},{AA=4.31},{B=0.60},{BB=0.60},{C=3.72},{CC=3.72},{D=0.31},{DD=0.31},{E=1/4},{F=-},{G=1/4},{H=1/4},{EH=0.5400},{FH=0.0000},{GH=0.2500},{HH=0.250},{PS1=04},{MODEL=2304},{HX=4.4},{HY=-1.5},{GX=-1.0},{GY=-1.5},{X1=9.790},{Y1=3.763},{FC=Variable},{PCIH=MPT (Male)},{PCSOH=FPT (Female)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
IP
Inlet Port
[Inch]
OUTP
Outlet Port
[Inch]
SOPO
Side Outlet Port Option
[Inch]
OPR
Max Working Pressure
ⁿ/ₐ
OP
Temperature Range
ⁿ/ₐ
MW
Model Weight
[lbs.]
BOD
Body
ⁿ/ₐ
CAP
Cap
ⁿ/ₐ
RET
Retainer
ⁿ/ₐ
POPP
Poppet
ⁿ/ₐ
ORS
O-Ring Seal
ⁿ/ₐ
ORINGI
Internal O-ring Seals (2)
ⁿ/ₐ
SPRING
Spring
ⁿ/ₐ
AC
Adjusting Screw
ⁿ/ₐ
PP
Port Plug
ⁿ/ₐ
2300C-400
2300C-400
1/2 MPT
1/2 FPT
NONE
3000 PSI
-40°F to 300°F
0.83
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
N/A
2301C-400
2301C-400
1/2 FPT
1/2 FPT
NONE
3000 PSI
-40°F to 300°F
0.73
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
N/A
2302C-400
2302C-400
3/8 MPT
3/8 FPT
NONE
3000 PSI
-40°F to 300°F
0.84
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
N/A
2303C-400
2303C-400
3/8 FPT
3/8 FPT
NONE
3000 PSI
-40°F to 300°F
0.77
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
N/A
2304C-400
2304C-400
1/4 MPT
1/4 FPT
YES
3000 PSI
-40°F to 300°F
0.83
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
Steel
2305C-400
2305C-400
1/4 FPT
1/4 FPT
YES
3000 PSI
-40°F to 300°F
0.81
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
Steel
2306C-400
2306C-400
1/2 MPT
1/4 FPT
YES
3000 PSI
-40°F to 300°F
0.87
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
Steel
2307C-400
2307C-400
1/2 FPT
1/4 FPT
YES
3000 PSI
-40°F to 300°F
0.77
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
Steel
2308C-400
2308C-400
3/8 MPT
1/4 FPT
YES
3000 PSI
-40°F to 300°F
0.85
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
Steel
2309C-400
2309C-400
3/8 FPT
1/4 FPT
YES
3000 PSI
-40°F to 300°F
0.78
Steel
Steel
Steel
Steel
Teflon®
Teflon®
302 Stainless Steel
Steel
Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pressure relief valve PE22 - Accessories
WOERNER Lubrication
13.07.2021
Model 1354 - Cartridge Adjustable Relief Valves
Kepner Products
03.08.2022
Model 400 - FPT - FPT - Inline Check and Relief Valves
Kepner Products
01.12.2022
Model 1300 -JIC-JIC - Inline Check and Relief Valves
Kepner Products
01.12.2022
MSF - Female screw
MINDMAN
04.11.2021
Fittings Mod. 5053 and Mod.5083
Camozzi
16.05.2024
SILVYN® MSK-SC-M for SILVYN® FPS / FD-PU
LAPP
15.05.2024
Model 2800 - Dual Lock Valves
Kepner Products
03.08.2022
Safety valve - Series RV2
Aventics
13.07.2022
Series BF660080024xxx - KOENIG CHECK VALVE 8MM Forward Flow
SFC KOENIG
20.12.2018
Model 450 FPT - Inline Ball Check Valves
Kepner Products
03.08.2022
Model 2600 - Split Flange Check Valves
Kepner Products
03.08.2022
Model 700 - JIC-MPT - Inline Check and Relief Valves
Kepner Products
01.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表