您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars XL - Timing belt bars - ISO 5294
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_xl.prj},{NB=23000027},{DESCRIPTION=XL 27},{CNSORDERNO=23000027},{Z=27},{DE=43.15},{L1=160},{L=160},{N=210},{KG=0.60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
23000010
XL 10
23000010
10
15.66
140
140
201
0.07
23000011
XL 11
23000011
11
17.28
140
140
201
0.08
23000012
XL 12
23000012
12
18.90
140
140
203
0.10
23000013
XL 13
23000013
13
20.51
140
140
203
0.11
23000014
XL 14
23000014
14
22.13
140
140
204
0.13
23000015
XL 15
23000015
15
23.75
140
140
204
0.16
23000016
XL 16
23000016
16
25.36
140
140
205
0.18
23000017
XL 17
23000017
17
26.98
140
140
205
0.20
23000018
XL 18
23000018
18
28.60
140
140
206
0.23
23000019
XL 19
23000019
19
30.22
140
140
206
0.26
23000020
XL 20
23000020
20
31.83
140
140
207
0.28
23000021
XL 21
23000021
21
33.45
160
160
207
0.36
23000022
XL 22
23000022
22
35.07
160
160
208
0.40
23000023
XL 23
23000023
23
36.60
160
160
208
0.44
23000024
XL 24
23000024
24
38.30
160
160
209
0.48
23000025
XL 25
23000025
25
39.92
160
160
210
0.51
23000026
XL 26
23000026
26
41.53
160
160
210
0.56
23000027
XL 27
23000027
27
43.15
160
160
210
0.60
23000028
XL 28
23000028
28
44.77
160
160
211
0.65
23000029
XL 29
23000029
29
46.39
160
160
211
0.70
23000030
XL 30
23000030
30
48.00
160
160
212
0.75
23000032
XL 32
23000032
32
51.24
160
160
213
0.87
23000033
XL 33
23000033
33
52.85
160
160
213
0.92
23000034
XL 34
23000034
34
54.47
160
160
214
0.98
23000035
XL 35
23000035
35
56.09
160
160
215
1.04
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
22007 - Splined shafts, T profile
norelem
30.04.2024
Timing belt bars T10 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore L075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
NZRR-XL-037-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch XL, Timing Be...
MÄDLER
26.04.2024
MAE-ZW-ZOLL-MXL-AL - Timing Bars, for Timing Belts, Inch Pitch, Pitch MXL, ...
MÄDLER
26.04.2024
Pulleys flanges - Pulley flanges dimensions zinc plated
BEA Ingranaggi
06.07.2020
Modèle A9-BD-XL - Barreau denté profil XL ISO 5294
MICHAUD CHAILLY - Direct Transmission
09.02.2024
Straight Type SLS
THK CO.,LTD.
23.05.2024
22003 - Toothed belt pulleys, AT profile
norelem
30.04.2024
Timing belt bars L in aluminum - Timing belt bars - ISO 5294
BEA Ingranaggi
06.07.2020
22002 - Toothed belt pulleys, T profile
norelem
30.04.2024
DIN 5480-ZW-C45 - Toothed Shafts DIN 5480, steel C45, milled
MÄDLER
10.04.2024
Timing belt bars BAT 10 - Metric bars ''AT''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表