您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PowerFlex 400, Fan & Pump, Stand Alone Drive - PowerFlex 400, Fan & Pump, Stand Alone Drive
Rockwell Automation
Drives
Packaged Drives
Powered by
CAD模型選擇
{rockwellautomation/drives/packaged_drives/powerflex_400_fan_pump_sad.prj},{NB=22C-D017F103},{CN=22C-D017F103},{DESC=PowerFlex 400, Fan & Pump Drive. 480 VAC, 3 PH. 17 Amps. 10 HP,Frame Size C, Flange Mounted. Fixed Keypad. RS485 (without Brake IGBT)},{NPW=13.154},{STEP=PF400_FRAME_C},{FONT=15},{VC=480 VAC, 3 PH},{OC=17 Amps},{ES=Flange Mounted}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
VC
Voltage Code
ⁿ/ₐ
OC
Output Current
ⁿ/ₐ
ES
Enclosure Style
ⁿ/ₐ
22C-B012F103
22C-B012F103
PowerFlex 400, Fan & Pump...
4.082
240 (208) VAC, 3 PH
12 Amps
Flange Mounted
22C-B012N103
22C-B012N103
PowerFlex 400, Fan & Pump...
3.420
240 (208) VAC, 3 PH
12 Amps
IP20 (Open)
22C-B017F103
22C-B017F103
PowerFlex 400, Fan & Pump...
4.082
240 (208) VAC, 3 PH
17 Amps
Flange Mounted
22C-B017H103
22C-B017H103
PowerFlex 400, Fan & Pump...
3.490
240 (208) VAC, 3 PH
17 Amps
IP20 (Heatsinkless)
22C-B017N103
22C-B017N103
PowerFlex 400, Fan & Pump...
3.800
240 (208) VAC, 3 PH
17 Amps
IP20 (Open)
22C-B024F103
22C-B024F103
PowerFlex 400, Fan & Pump...
4.082
240 (208) VAC, 3 PH
24 Amps
Flange Mounted
22C-B024H103
22C-B024H103
PowerFlex 400, Fan & Pump...
4.600
240 (208) VAC, 3 PH
24 Amps
IP20 (Heatsinkless)
22C-B024N103
22C-B024N103
PowerFlex 400, Fan & Pump...
4.440
240 (208) VAC, 3 PH
24 Amps
IP20 (Open)
22C-B033F103
22C-B033F103
PowerFlex 400, Fan & Pump...
4.082
240 (208) VAC, 3 PH
33 Amps
Flange Mounted
22C-B033H103
22C-B033H103
PowerFlex 400, Fan & Pump...
11.929
240 (208) VAC, 3 PH
33 Amps
IP20 (Heatsinkless)
22C-B033N103
22C-B033N103
PowerFlex 400, Fan & Pump...
4.500
240 (208) VAC, 3 PH
33 Amps
IP20 (Open)
22C-B049A103
22C-B049A103
PowerFlex 400, Fan & Pump...
13.920
240 (208) VAC, 3 PH
49 Amps
IP30 (NEMA 1 / UL Type 1)
22C-B065A103
22C-B065A103
PowerFlex 400, Fan & Pump...
14.300
240 (208) VAC, 3 PH
65 Amps
IP30 (NEMA 1 / UL Type 1)
22C-B075A103
22C-B075A103
PowerFlex 400, Fan & Pump...
14.600
240 (208) VAC, 3 PH
75 Amps
IP30 (NEMA 1 / UL Type 1)
22C-B090A103
22C-B090A103
PowerFlex 400, Fan & Pump...
14.520
240 (208) VAC, 3 PH
90 Amps
IP30 (NEMA 1 / UL Type 1)
22C-B120A103
22C-B120A103
PowerFlex 400, Fan & Pump...
50.000
240 (208) VAC, 3 PH
120 Amps
IP30 (NEMA 1 / UL Type 1)
22C-B145A103
22C-B145A103
PowerFlex 400, Fan & Pump...
50.500
240 (208) VAC, 3 PH
145 Amps
IP30 (NEMA 1 / UL Type 1)
22C-D010F103
22C-D010F103
PowerFlex 400, Fan & Pump...
4.082
480 VAC, 3 PH
10 Amps
Flange Mounted
22C-D010N103
22C-D010N103
PowerFlex 400, Fan & Pump...
3.760
480 VAC, 3 PH
10 Amps
IP20 (Open)
22C-D012F103
22C-D012F103
PowerFlex 400, Fan & Pump...
12.950
480 VAC, 3 PH
12 Amps
Flange Mounted
22C-D012H103
22C-D012H103
PowerFlex 400, Fan & Pump...
4.470
480 VAC, 3 PH
12 Amps
IP20 (Heatsinkless)
22C-D012N103
22C-D012N103
PowerFlex 400, Fan & Pump...
4.390
480 VAC, 3 PH
12 Amps
IP20 (Open)
22C-D017F103
22C-D017F103
PowerFlex 400, Fan & Pump...
13.154
480 VAC, 3 PH
17 Amps
Flange Mounted
22C-D017H103
22C-D017H103
PowerFlex 400, Fan & Pump...
3.830
480 VAC, 3 PH
17 Amps
IP20 (Heatsinkless)
22C-D017N103
22C-D017N103
PowerFlex 400, Fan & Pump...
4.500
480 VAC, 3 PH
17 Amps
IP20 (Open)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1738 ArmorPoint Communication Adaptors - 1738 ArmorPoint Communication Adap...
Rockwell Automation
08.02.2024
2203574 - KP HC-ALU 100 K4 C4 P6
PHOENIX CONTACT
07.12.2023
UMC100.3 DC - Universal Motor Controller 24V supplied
ABB Low Voltage & Systems
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表