您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
02 - Auxiliary switch block
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Component for low-voltage switching technology
Powered by
CAD模型選擇
{eaton_ecad/27/37/13/02.prj},{NB=277947},{MANUID=277947},{AAB465=6.0},{AAP365=2.0},{AAP377=0},{AAP546=0.0},{AAD931=85363010},{BAA303=0.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85389099},{WEIGHT=3},{LENGTH=46},{WIDTH=24},{DEPTH=39},{DESCSHORT=Auxiliary contact block, 2N/C, surface mounting, screw connection},{DESCLONG=Top mounting auxiliary contact with interlocked opposing contacts, tool-less mounting},{MANUTYPEDESC=DILM150-XHI02},{IMAGE=../../../_pool_/bb/5a/2110pic-5_580x580.png},{PREVIEW=../../../_pool_/bb/5a/2110pic-5_580x580.png},{INTNO=04015082779474},{BUYER_PID=277947},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAP798=},{AAO057=DILM150-XHI02},{AAO663=04015082779474}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB465
rated operating current (with AC-15, 230 V)
[A]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
203595
203595
Auxiliary contact block, ...
Early-make auxiliary cont...
VHI20-PKZ0
04015082035952
203595
Eaton
0
Master2016
1.0
0.0
0
2.0
VHI20-PKZ0
04015082035952
VHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85363030
0.0
CE
1
1
2
2
85389099
DE
29
44
45
40
107041
107041
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-10L-PKZ0-MTB
04015081068098
107041
Eaton
0
Master2016
1.0
0.0
0
1.0
NHI-E-10L-PKZ0-MTB
04015081068098
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85389099
0.0
CE
1
1
180
180
85389099
DE
21
107040
107040
Auxiliary contact block, ...
NHI-E-10-PKZ0 with blue A...
NHI-E-10L-PKZ0
04015081068081
107040
Eaton
0
Master2016
1.0
0.0
0
1.0
NHI-E-10L-PKZ0
04015081068081
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85389099
0.0
CE
1
1
5
5
85389099
DE
19
35
45
12
229682
229682
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-01-PKZ0-C
04015082296827
229682
Eaton
0
Master2016
1.0
1.0
0
0.0
NHI-E-01-PKZ0-C
04015082296827
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85389099
0.0
CE
1
1
5
5
85389099
DE
11
35
45
13
199326
199326
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-B-11-PKZ0-PI
04015081974108
199326
Eaton
0
1.0
1.0
0
1.0
NHI-B-11-PKZ0-PI
04015081974108
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85389099
CE
1
1
1
1
85389099
DE
11
35
45
15
208277
208277
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-B-11-PKZ0
04015082082772
208277
Eaton
0
Master2016
1.0
1.0
0
1.0
NHI-B-11-PKZ0
04015082082772
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85389099
0.0
CE
1
1
5
5
85389099
DE
15
35
45
12
199325
199325
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-11-PKZ0-PI
04015081974092
199325
Eaton
0
1.0
1.0
0
1.0
NHI-E-11-PKZ0-PI
04015081974092
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85389099
CE
1
1
1
1
85389099
DE
11
35
45
15
197655
197655
Auxiliary contact block, ...
Front-label auxiliary con...
NHI-B-10-PKZ0-C
04015081946136
197655
Eaton
0
1.0
0.0
0
1.0
NHI-B-10-PKZ0-C
04015081946136
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85389099
CE
1
1
1
1
85389099
DE
11
13
45
35
191942
191942
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-11-PKZ0-GVP
04015081924646
191942
Eaton
0
1.0
1.0
0
1.0
NHI-E-11-PKZ0-GVP
04015081924646
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85389099
CE
1
1
100
100
85389099
DE
16
12
45
35
072894
072894
Auxiliary contact block, ...
Standard auxiliary contac...
NHI21-PKZ0
04015080728948
072894
Eaton
0
Master2016
3.5
1.0
0
2.0
NHI21-PKZ0
04015080728948
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
Side extension
85389099
0.0
CE
1
1
5
5
85389099
DE
38
90
15
68
082882
082882
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-11-PKZ0
04015080828822
082882
Eaton
0
Master2016
1.0
1.0
0
1.0
NHI-E-11-PKZ0
04015080828822
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85389099
0.0
CE
1
1
5
5
85389099
DE
16
35
45
12
199327
199327
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-10-PKZ0-PI
04015081974115
199327
Eaton
0
1.0
0.0
0
1.0
NHI-E-10-PKZ0-PI
04015081974115
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85389099
CE
1
1
1
1
85389099
DE
8
35
45
15
120945
120945
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-10-PKZ0-C-GVP
04015081187751
120945
Eaton
0
Master2016
1.0
0.0
0
1.0
NHI-E-10-PKZ0-C-GVP
04015081187751
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85362010
0.0
CE
1
1
100
100
85389099
DE
11
35
45
13
072895
072895
Auxiliary contact block, ...
Standard auxiliary contac...
NHI12-PKZ0
04015080728955
072895
Eaton
0
Master2016
3.5
2.0
0
1.0
NHI12-PKZ0
04015080728955
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
Side extension
85389099
0.0
CE
1
1
5
5
85389099
DE
38
90
15
68
229681
229681
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-10-PKZ0-C
04015082296810
229681
Eaton
0
Master2016
1.0
0.0
0
1.0
NHI-E-10-PKZ0-C
04015082296810
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
front attachment
85389099
0.0
CE
1
1
5
5
85389099
DE
11
35
45
13
082884
082884
Auxiliary contact block, ...
Standard auxiliary contac...
NHI-E-10-PKZ0
04015080828846
082884
Eaton
0
Master2016
1.0
0.0
0
1.0
NHI-E-10-PKZ0
04015080828846
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
front attachment
85389099
0.0
CE
1
1
5
5
85389099
DE
11
35
45
12
199328
199328
Auxiliary contact block, ...
Standard auxiliary contac...
NHI11-PKZ0-PI
04015081974122
199328
Eaton
0
3.5
1.0
0
1.0
NHI11-PKZ0-PI
04015081974122
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
Side extension
85389099
CE
1
1
1
1
85389099
DE
44
68
15
92
229680
229680
Auxiliary contact block, ...
Standard auxiliary contac...
NHI11-PKZ0-C
04015082296803
229680
Eaton
0
Master2016
3.5
1.0
0
1.0
NHI11-PKZ0-C
04015082296803
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Spring pulley connection
Side extension
85389099
0.0
CE
1
1
5
5
85389099
DE
28
92
15
68
072896
072896
Auxiliary contact block, ...
Standard auxiliary contac...
NHI11-PKZ0
04015080728962
072896
Eaton
0
Master2016
3.5
1.0
0
1.0
NHI11-PKZ0
04015080728962
NHI
PKZ0
Auxiliary contact block, ...
Eaton
BAA202
Screw connection
Side extension
85389099
0.0
CE
1
1
5
5
85389099
DE
33
90
15
68
179293
179293
Function element for pot...
Function element for pote...
M22-SWD-R
04015081743797
179293
Eaton
0
M22-SWD-R
04015081743797
Function element for pot...
Eaton
85389099
CE
1
1
1
1
85389099
DE
9
115990
115990
Card, SmartWire-DT, for e...
SmartWire -DT simply inge...
M22-SWD-I1-LP01
04015081157303
115990
Eaton
0
Master2016
0.0
0
0.0
M22-SWD-I1-LP01
04015081157303
Card, SmartWire-DT, for e...
Eaton
integrable
Push-in connection
Miscellaneous
85365080
CE
1
1
1
1
85389099
DE
1
16
47
49
179982
179982
Function element, Encoder...
Function element, Fixing:...
M22-SWD-INC
04015081750993
179982
Eaton
0
Abzug 2017-05
M22-SWD-INC
04015081750993
Function element, Encoder...
Eaton
85389099
CE
1
1
1
1
85389099
DE
9
115994
115994
Card, SmartWire-DT, for e...
SmartWire -DT simply inge...
M22-SWD-I6-LP01
04015081157341
115994
Eaton
0
Master2016
0.0
0
0.0
M22-SWD-I6-LP01
04015081157341
Card, SmartWire-DT, for e...
Eaton
integrable
Push-in connection
Miscellaneous
85365080
CE
1
1
1
1
85389099
DE
42
16
47
350
115993
115993
Card, SmartWire-DT, for e...
SmartWire -DT simply inge...
M22-SWD-I4-LP01
04015081157334
115993
Eaton
0
Master2016
0.0
0
0.0
M22-SWD-I4-LP01
04015081157334
Card, SmartWire-DT, for e...
Eaton
integrable
Push-in connection
Miscellaneous
85365080
CE
1
1
1
1
85389099
DE
28
16
47
133
115992
115992
Card, SmartWire-DT, for e...
SmartWire -DT simply inge...
M22-SWD-I3-LP01
04015081157327
115992
Eaton
0
Master2016
0.0
0
0.0
M22-SWD-I3-LP01
04015081157327
Card, SmartWire-DT, for e...
Eaton
integrable
Push-in connection
Miscellaneous
85365080
CE
1
1
1
1
85389099
DE
22
16
47
121
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表