您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Solar Distribution Boxes
TE Connectivity
Power Systems
Solar & Photovoltaics
Powered by
CAD模型選擇
{teconnectivity/power_systems/solar_and_photovoltaics/solar_distribution_boxes.prj},{NB=3-2306318-1},{PN=3-2306318-1},{SHA256=8HTuD7NRKctwL3B/Gq0iCPGlFvXiuSE0RrIJm4g9e7c=},{INAME=00069__c2d32d23063182d12d42d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-3-2306318-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=PV EDGE J BOX +PV4,FLAP,N-S,WLD,MT,TIM},{PT=N/A},{JBT=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
JBT
Junction Box Type
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
CS
Connection Style
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
DS
Diode Style
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
BD
Bypass Diode
ⁿ/ₐ
IT
Interconnection Type
ⁿ/ₐ
JC
Jacket Color
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
NCR
Number of Contact Rails
ⁿ/ₐ
FTM
Foil Termination Method
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
WSMM
Wire Size (mm2)
[mm2]
WSAWG
Wire Size
[AWG]
CLM
Cable Length
[m]
CLF
Cable Length
[ft]
DIMENSIONS
Dimensions
[mm]
PQ
Packaging Quantity
ⁿ/ₐ
1-1987293-4
1-1987293-4
EDGE CONNECTOR
Junction Box
BiPV
Slim-Line
Plug Connector
N/A
F1200D, F1200DC
Minus-Plus
With
Serial
Black
Black
Silver
Copper Alloy
2
Solder
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
105 x 16 x 13 (W x D x H)
120
1-2270135-1
1-2270135-1
Z-RAIL,4 RAIL,CLAMP,1.5KV...
Junction Box
Crystalline
PV4-S
Direct Wire
PV Wire, PV1500DC-F
SL1515B, SL1515E
Minus-Plus
With
Serial
Black
Black
Tin
Copper Alloy
4
S-Clip
Polyphenylene Ether (PPE)...
Black
6.35
.25
4
12
1
3.28
115 x 110 x 23 (W x D x H...
35
1-2270176-1
1-2270176-1
Z-CLA4GBR3K, S-CLIP, PV4-...
Junction Box
Crystalline
PV4-S
Direct Wire
PV Wire
SL1515B, SL1515E
Minus-Plus
With
Serial
Black
Black
Tin
Copper Alloy
4
S-Clip
Polyphenylene Ether (PPE)...
Black
6.35
.25
4
12
1
3.28
115 x 110 x 23 (W x D x H...
35
1-2307520-1
1-2307520-1
PV EDGE J BOX +PV4,JFLP,N...
Junction Box
Crystalline
PV4-S
Plug Connector
N/A
SL2020A, SL2020B
Plus
With
Serial
N/A
Black
Tin
Copper Alloy
2
S-Clip
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
140 x 31 x 20 (W x D x H)
72
1-2307520-2
1-2307520-2
PV EDGE J BOX -PV4,JFLP,N...
Junction Box
Crystalline
PV4-S
Plug Connector
N/A
SL2020A
N/A
With
Serial
N/A
Black
Tin
Copper Alloy
2
S-Clip
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2307520-5
1-2307520-5
PV EDGE J BOX CENT,JFLP,N...
Junction Box
Crystalline
N/A
N/A
N/A
SL2020A, SL2020B
N/A
With
Serial
N/A
Black
Tin
Copper Alloy
2
S-Clip
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
140 x 31 x 20 (W x D x H)
72
1987559-1
1987559-1
PHOTOVOLTAIK CONNECTOR, 2...
Junction Box
BiPV
Slim-Line
Plug Connector
PV Wire
N/A
Minus-Plus
With
Serial
N/A
N/A
Silver
CuFe
2
Solder
Polyphenylene Ether (PPE)...
Black
N/A
N/A
4
12
N/A
N/A
N/A
100
1987559-2
1987559-2
PHOTOVOLTAIK CONNECTOR, 2...
Junction Box
BiPV
Slim-Line
Plug Connector
PV Wire
N/A
Minus-Plus
With
Serial
N/A
N/A
Silver
CuFe
2
Solder
Polyphenylene Ether (PPE)...
Black
N/A
N/A
4
12
N/A
N/A
N/A
100
2270171-1
2270171-1
Z-CLA4GBN3K,S-CLIP,PV4-S,...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2270176-1
2270176-1
Z-CLA4GBR3K, S-CLIP, PV4-...
Junction Box
Crystalline
PV4-S
Direct Wire
PV Wire
SL1515B, SL1515E
Minus-Plus
With
Serial
Black
Black
Tin
Copper Alloy
4
S-Clip
Polyphenylene Ether (PPE)...
Black
6.35
.25
4
12
1
3.28
115 x 110 x 23 (W x D x H...
35
2270176-2
2270176-2
Z-CLA4GBR3K, S-CLIP, PV4-...
Junction Box
Crystalline
PV4-S
Direct Wire
PV Wire
SL1515B, SL1515E
Minus-Plus
With
Serial
Black
Black
Tin
Copper Alloy
4
S-Clip
Polyphenylene Ether (PPE)...
Black
6.35
.25
4
12
1.2
3.94
115 x 110 x 23 (W x D x H...
30
2270241-2
2270241-2
PV BAR 4 JUNCTION BOX TUV...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2270263-2
2270263-2
PV BAR 4 JUNCTION BOX TUV...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2270282-1
2270282-1
MICRO J/B ASSY,MICRO2GBN1...
Junction Box
Thin Film
PV4-S
Direct Wire
PV Wire
SL1515E
Minus-Plus
With
Serial
Black
Black
Tin
Copper Alloy
2
Solder
Polyphenylene Ether (PPE)...
Black
6.35
.25
4
12
.4
1.54
66.9 x 74.15 x 15.7 (W x ...
75
2270284-1
2270284-1
MICRO J/B ASSY,MICRO2GBN1...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306314-1
2306314-1
PV EDGE J BOX +PV4,FLAP,N...
Junction Box
Crystalline
PV4-S
Plug Connector
N/A
SL2020A, SL2020B
Plus
With
Serial
N/A
Black
Tin
Copper Alloy
2
S-Clip
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
140 x 31 x 20 (W x D x H)
72
2306314-2
2306314-2
PV EDGE J BOX -PV4,FLAP,N...
Junction Box
Crystalline
PV4-S
Plug Connector
N/A
SL2020A, SL2020B
Minus
With
Serial
N/A
Black
Tin
Copper Alloy
2
S-Clip
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
140 x 31 x 20 (W x D x H)
72
2306315-2
2306315-2
PV EDGE J BOX -PV4,N-S,S
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306315-5
2306315-5
PV EDGE J BOX CENT,N-S,S
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306316-2
2306316-2
PV EDGE J BOX -PV4,FLAP,N...
Junction Box
Crystalline
PV4-S
Plug Connector
N/A
SL2020A
N/A
With
Serial
N/A
Black
Tin
Copper Alloy
2
Omega Clip
Polyphenylene Ether (PPE)...
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306317-1
2306317-1
PV EDGE J BOX +PV4,N-S,OM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306318-1
2306318-1
PV EDGE J BOX +PV4,FLAP,N...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306318-2
2306318-2
PV EDGE J BOX -PV4,FLAP,N...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306318-5
2306318-5
PV EDGE J BOX CENT,FLAP,N...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2306319-2
2306319-2
PV EDGE J BOX -PV4,N-S,WL...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Small distribution board
SIEMENS
04.05.2022
JB 512C23_5WG1512-4CB23
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表