您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series 013 PN16 with electric rotary actuator Deufra - Butterfly valve PN16 with threaded eyelets and electric rotary actuator Deufra
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-GESA®
ARI-GESA® -E-Antriebe
Powered by
CAD模型選擇
{ari_armaturen/ari-absperrklappen-gbt/ari-gesa/ari-gesa_e-antriebe/ari-gesa_deufra_pn16_tab.prj},{NB=22013 DN250/PN 16 SQ25- 14112700028-22589900246},{DN=250.000},{ARTIKELCODEKL=220130250G1},{PRODUKTKEYKL=14112700028},{NOTIZFIGURKL=22013},{NENNWEITE=DN250},{DRUCKSTUFE=PN 16},{KVS=5070},{WERKSTOFF=EN-JS1030},{WERKSTOFFINNEN=1.4571 EN 10088-1},{WERKSTOFFSCHEIB=1.4581 EN 10213-4},{WERKSTOFFMAN=NBR 73±3 Shore A},{ANSCHLUSS=threaded eyelets},{FORM=Straight through},{PRODUKTBEREICH=Butterfly valves},{PRODUKTBR=013},{BESCHREIBUNG1=ARI-GESA},{BESCHREIBUNG2=Butterfly valve with threaded eyelets},{CADKEY=c000006698},{PN=16.000},{ARTIKELCODEA=9600100000G191},{PRODUKTKEYA=22589900246},{NOTIZFIGURA=SQ25},{PRODUKTBEREICHA=E-Antrieb},{PRODUKTBRA=Deufra},{SCHUTZART=IP67},{BETRIEBSART=S4 50%}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELCODEKL
Article
ⁿ/ₐ
PRODUKTKEYKL
Productkey
ⁿ/ₐ
NOTIZFIGURKL
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
KVS
KVS value
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
WERKSTOFFINNEN
Material inside
ⁿ/ₐ
WERKSTOFFSCHEIB
Material washer
ⁿ/ₐ
WERKSTOFFMAN
Material gasket
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
CADKEY
ⁿ/ₐ
ARTIKELCODEA
Article actuator
ⁿ/ₐ
PRODUKTKEYA
Productkey actuator
ⁿ/ₐ
NOTIZFIGURA
Figure actuator
ⁿ/ₐ
PRODUKTBEREICHA
Product range actuator
ⁿ/ₐ
PRODUKTBRA
Series actuator
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
BETRIEBSART
Operating mode
ⁿ/ₐ
MAXSCHALTUNGEN
Max. circuits
ⁿ/ₐ
STELLZEIT
Operating time
ⁿ/ₐ
HEIZUNG
Heating
ⁿ/ₐ
WEGSCHALTER
Travel switch
ⁿ/ₐ
STELLUNGSRUECKM
Position indication
ⁿ/ₐ
POTENTIOMETER
Potentiometer
ⁿ/ₐ
STELLUNGSREGLER
Positioner
ⁿ/ₐ
SONDERANTRIEBE
Special drives
ⁿ/ₐ
NOTIZ
Note
ⁿ/ₐ
ANSCHLUSSKONSOL
Console
ⁿ/ₐ
MAXDREHMOMENT
Torque max.
ⁿ/ₐ
MAXPDIFF
Differential pressure max.
ⁿ/ₐ
FREQUENZ
Frequency
ⁿ/ₐ
VOLT
Volt
ⁿ/ₐ
STROMART
Type of current
ⁿ/ₐ
PHASEN
Phases
ⁿ/ₐ
BEZ1
DESC1 actuator
ⁿ/ₐ
BEZ3
DESC3 actuator
ⁿ/ₐ
BEZ4
DESC4 actuator
ⁿ/ₐ
FIGURBEZ
Figure actuator
ⁿ/ₐ
KEYGES
Total Productkey
ⁿ/ₐ
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900004
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
0
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900004
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900012
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900012
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900013
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
1
1
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900013
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900035
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
0
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900035
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900047
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
0
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900047
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900064
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
1
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900064
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900070
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900070
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900072
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
0
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900072
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900073
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900073
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900076
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
1
1
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900076
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900081
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
1
0
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900081
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900085
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900085
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900087
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
0
0
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900087
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900089
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900089
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900112
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
0
1
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900112
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900114
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
1
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900114
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900121
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
0
0
1
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900121
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900125
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
0
1
1
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900125
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900016
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900016
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900019
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
0
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900019
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900028
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
1
0
1
1
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900028
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900040
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
0
1
1
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900040
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900059
SQ4
Electric Actuator
Deufra
IP67
S4 50%
1200 c/h
6sec
1
0
1
0
0
1
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900059
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900069
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
1
0
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900069
22013 DN 25/PN 16 SQ4- 14...
220130025G1
14111600030
22013
DN 25
PN 16
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
c000006688
9600100000G191
22299900075
SQ4
Electric Actuator
Deufra
IP67
S4 30%
360 c/h
6sec
0
0
1
0
0
0
DN 25-80
F05W11
45
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
SQ4
14111600030-22299900075
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 003, 001 - ARI-Check valve
ARI-Armaturen
19.03.2021
ABA Kolbenventil Innengewinde, 2 Stopfen, Rotguss - QUICKTURN Kolbenventil ...
ABA BEUL
14.06.2023
Series 013 - ARI-Butterfly valves GESA
ARI-Armaturen
29.05.2024
Series 013 PN10 with electric rotary actuator Deufra - Butterfly valve PN10...
ARI-Armaturen
20.04.2021
ABA Kolbenventil Innengewinde, mit Entleerung, Rotguss - QUICKTURN Kolbenve...
ABA BEUL
14.06.2023
Series 012 PN16 with electric rotary actuator Deufra - Butterfly valve PN16...
ARI-Armaturen
16.04.2021
BOA R Straight Pattern - Maintenance free metallic seat non return valves
KSB
11.04.2024
Series 013 with electric rotary actuator OM - Butterfly valve with threaded...
ARI-Armaturen
19.04.2021
Series 014 - ARI-Butterfly valves ZIVA-Z
ARI-Armaturen
29.05.2024
Series 013 with electric rotary actuator EA - Butterfly valve with threaded...
ARI-Armaturen
16.04.2021
EKN Butterfly valve AWWA ANSI CLASS 150
VAG
03.06.2024
Series 015 - ARI-Butterfly valves ZIVA-G
ARI-Armaturen
29.05.2024
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
KE Plastomer with AQ AQL - Centred-disc Butterfly Valve with PFA Liner
KSB
11.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表