您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt bars MXL - Timing belt bars - ISO 5294
BEA Ingranaggi
Pulleys
Timing belt bars
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_bars/timing_belt_bars_mxl.prj},{NB=22000030},{DESCRIPTION=MXL 30},{CNSORDERNO=22000030},{Z=30},{DE=18.90},{L1=125},{L=140},{N=107},{KG=0.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
22000012
MXL 12
22000012
12
7.25
50
75
100
0.01
22000014
MXL 14
22000014
14
8.55
50
75
100
0.01
22000015
MXL 15
22000015
15
9.19
50
75
100
0.01
22000016
MXL 16
22000016
16
9.84
50
75
101
0.02
22000018
MXL 18
22000018
18
11.13
50
75
102
0.02
22000020
MXL 20
22000020
20
12.43
90
120
102
0.04
22000022
MXL 22
22000022
22
13.72
125
140
104
0.05
22000024
MXL 24
22000024
24
15.02
125
140
104
0.06
22000025
MXL 25
22000025
25
15.66
125
140
105
0.07
22000026
MXL 26
22000026
26
16.31
125
140
106
0.08
22000028
MXL 28
22000028
28
17.60
125
140
107
0.09
22000030
MXL 30
22000030
30
18.90
125
140
107
0.10
22000032
MXL 32
22000032
32
20.19
125
140
108
0.12
22000034
MXL 34
22000034
34
21.48
125
140
108
0.13
22000036
MXL 36
22000036
36
22.78
140
140
109
0.15
22000038
MXL 38
22000038
38
24.07
140
140
109
0.17
22000040
MXL 40
22000040
40
25.36
140
140
110
0.19
22000042
MXL 42
22000042
42
26.66
140
140
110
0.20
22000044
MXL 44
22000044
44
27.95
140
140
111
0.23
22000045
MXL 45
22000045
45
28.60
140
140
111
0.24
22000048
MXL 48
22000048
48
30.54
140
140
111
0.27
22000050
MXL 50
22000050
50
31.83
140
140
112
0.30
22000060
MXL 60
22000060
60
38.30
160
160
113
0.49
22000070
MXL 70
22000070
70
44.77
160
160
211
0.67
22000072
MXL 72
22000072
72
46.06
160
160
211
0.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表