피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Mini-SAS Cages
TE Connectivity
Connectors
Pluggable IO Connectors & Cages
Powered by
CAD모델 선택
{teconnectivity/connectors/pluggable_io_connectors_and_cages/mini_sas_cages.prj},{NB=2180736-1},{PN=2180736-1},{SHA256=8Yjc/OWiXTPeLW993PYB/1OCYkEfrvpNnUaMcT54NSQ=},{INAME=00008__c2d21807362d12db2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2180736-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=MiniSAS HD 1x4 Rec Assy w/ LP},{SHELL=With},{CS=Cable-to-Board}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHELL
Shell
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PG
Product Grouping
ⁿ/ₐ
CSE
Connector Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
STACKABLE
Stackable
ⁿ/ₐ
NP
Number of Ports
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
NOP
Number of Positions
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBT
PCB Termination
ⁿ/ₐ
TPLMM
Termination Post Length
[mm]
TPLIN
Termination Post Length
[in]
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HABMM
Height Above PC Board
[mm]
HABIN
Height Above PC Board
[in]
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
HTH
High Temperature Housing
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
IL
Included Lightpipe
ⁿ/ₐ
1-1888321-2
1-1888321-2
DualShld Assy,Rec,Key4-6/...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2149027-1
2149027-1
MiniSAS HD 1x1 Rec Assy
With
Cable-to-Board
Printed Circuit Board
Mini-SAS HD
Receptacle
Connector, Cage
Mini-SAS HD
Right Angle
No
1
2
No
36
Copper Alloy
Through Hole - Press-Fit
1.64
.065
M2 Screw
With
.029
.75
Black
LCP (Liquid Crystal Polym...
12.78
.503
.97
.038
-55 – 85
-67 – 185
Yes
Signal
UL 94V-0
Box & Tray, Package
72
No
2149375-1
2149375-1
MiniSAS HD 1x4 Rec Assy
With
Cable-to-Board
Printed Circuit Board
Mini-SAS HD
Receptacle
Cage, Connector
Mini-SAS HD
Right Angle
No
4
2
No
144
Copper Alloy
Through Hole - Press-Fit
1.64
.065
M2 Screw
With
.029
.75
Black
LCP (Liquid Crystal Polym...
12.78
.503
.97
.038
-55 – 85
-67 – 185
Yes
Signal
UL 94V-0
Box & Tray, Package
86
No
2149966-1
2149966-1
MiniSAS HD, 1x2 Rec Assy
With
Cable-to-Board
Printed Circuit Board
Mini-SAS HD
Receptacle
Connector, Cage
Mini-SAS HD
Right Angle
No
2
2
No
72
Copper Alloy
Through Hole - Press-Fit
1.64
.065
M2 Screw
With
.029
.75
Black
LCP (Liquid Crystal Polym...
12.78
.503
.97
.038
-55 – 85
-67 – 185
Yes
Signal
UL 94V-0
Package, Box & Tray
86
No
2180736-1
2180736-1
MiniSAS HD 1x4 Rec Assy w...
With
Cable-to-Board
Printed Circuit Board
Mini-SAS HD
Receptacle
Cage, Connector
Mini-SAS HD
Right Angle
No
4
2
No
144
Copper Alloy
Through Hole - Press-Fit
1.64
.065
M2 Screw
With
.029
.75
Black
LCP (Liquid Crystal Polym...
16.44
.647
.97
.038
-55 – 85
-67 – 185
Yes
Signal
UL 94V-0
Box & Tray, Package
N/A
Yes
2198483-1
2198483-1
MiniSAS HD 1x2 Rec Assy w...
With
Cable-to-Board
Printed Circuit Board
Mini-SAS HD
Receptacle
Receptacle Assembly
Mini-SAS HD
Right Angle
No
2
2
No
72
Copper Alloy
Through Hole - Press-Fit
1.64
.065
M2 Screw
With
.029
.75
Black
LCP (Liquid Crystal Polym...
16.44
.647
.97
.038
-55 – 85
-67 – 185
Yes
Signal
UL 94V-0
Package, Box & Tray
N/A
Yes
2198484-1
2198484-1
MiniSAS HD 1x1 Rec Assy w...
With
Cable-to-Board
Printed Circuit Board
Mini-SAS HD
Receptacle
Receptacle Assembly
Mini-SAS HD
Right Angle
No
1
2
No
36
Copper Alloy
Through Hole - Press-Fit
1.64
.065
M2 Screw
With
.029
.75
Black
LCP (Liquid Crystal Polym...
16.44
.647
.97
.038
-55 – 85
-67 – 185
Yes
Signal
UL 94V-0
Box & Tray, Package
N/A
Yes
2298127-1
2298127-1
MiniSAS HD 1x1 Rec Assy w...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2298127-2
2298127-2
MiniSAS HD 1x1 Rec Assy w...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2298139-1
2298139-1
MINISAS HD 1X4 REC ASSY W...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2298139-2
2298139-2
MINISAS HD 1X4 REC ASSY W...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SRS-WM (GK)
THK CO.,LTD.
15.11.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성