您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
31 - Dome, refractor
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/31.prj},{NB=218338},{MANUID=218338},{AAC895=22.4},{AAD931=85389099},{BAC179=22.0},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{WEIGHT=2},{LENGTH=3},{WIDTH=24},{DEPTH=24},{AAO676=218338},{AAO736=218338},{DESCSHORT=Button lens, flat, white REVERSE},{DESCLONG=White, flat, inscribed button strip of the RMQ-Titan 22 mm program for use with illuminated pushbutton actuators with LED elements switched behind them.},{MANUTYPEDESC=M22-XDL-W-GB16},{IMAGE=../../../_pool_/91/1f/1160pic-924_580x580.png},{PREVIEW=../../../_pool_/91/1f/1160pic-924_580x580.png},{INTNO=04015082183387},{BUYER_PID=218338},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{AAB591=white}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB591
Color of the lens
ⁿ/ₐ
AAB600
Lens form
ⁿ/ₐ
AAC895
diameter
[mm]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAC179
Installation diameter
[mm]
BAD115
Has writing on it
ⁿ/ₐ
BAG978
design
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
218392
218392
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X9
04015082183929
218392
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X9
04015082183929
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218391
218391
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X8
04015082183912
218391
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X8
04015082183912
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218388
218388
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X4
04015082183882
218388
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X4
04015082183882
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218387
218387
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X2
04015082183875
218387
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X2
04015082183875
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
216456
216456
Lens, indicator light, ye...
Single-color surface RMQ-...
M22-XL-Y
04015082164560
216456
Eaton
0
Master2016
yellow
round
29.7
M22-XL-Y
04015082164560
Lens, indicator light, ye...
Eaton
85389099
22.0
false
-
1
1
1
10
85389099
DE
2
9
29
29
218402
218402
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X17
04015082184025
218402
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X17
04015082184025
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218390
218390
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X7
04015082183905
218390
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X7
04015082183905
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218401
218401
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X16
04015082184018
218401
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X16
04015082184018
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218389
218389
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X5
04015082183899
218389
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X5
04015082183899
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218400
218400
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X15
04015082184001
218400
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X15
04015082184001
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218399
218399
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X14
04015082183998
218399
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X14
04015082183998
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218396
218396
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X13
04015082183967
218396
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X13
04015082183967
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218395
218395
Lens, indicator light, fl...
Ready-inscribed flat RMQ-...
M22-XL-W-X12
04015082183950
218395
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X12
04015082183950
Lens, indicator light, fl...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218394
218394
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X11
04015082183943
218394
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X11
04015082183943
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218393
218393
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X10
04015082183936
218393
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X10
04015082183936
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218423
218423
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-GB16
04015082184230
218423
Eaton
0
Master2016
white
round
29.7
M22-XL-W-GB16
04015082184230
Lens, indicator light whi...
Eaton
85389099
22.5
true
-
1
1
10
10
85389099
DE
2
9
29
29
218409
218409
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-D16
04015082184094
218409
Eaton
0
Master2016
white
round
29.7
M22-XL-W-D16
04015082184094
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218422
218422
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-GB15
04015082184223
218422
Eaton
0
Master2016
white
round
29.7
M22-XL-W-GB15
04015082184223
Lens, indicator light whi...
Eaton
85389099
22.5
true
-
1
1
10
10
85389099
DE
2
9
29
29
218408
218408
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-D15
04015082184087
218408
Eaton
0
Master2016
white
round
29.7
M22-XL-W-D15
04015082184087
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218385
218385
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X1
04015082183851
218385
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X1
04015082183851
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218415
218415
Lens, indicator light, fl...
Ready-inscribed flat RMQ-...
M22-XL-W-GB1
04015082184155
218415
Eaton
0
Master2016
white
round
29.7
M22-XL-W-GB1
04015082184155
Lens, indicator light, fl...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218413
218413
Lens, indicator light, fl...
Ready-inscribed flat RMQ-...
M22-XL-W-GB0
04015082184131
218413
Eaton
0
Master2016
white
round
29.7
M22-XL-W-GB0
04015082184131
Lens, indicator light, fl...
Eaton
85389099
22.5
true
-
1
1
10
10
85389099
DE
2
9
29
29
216453
216453
Lens, indicator light whi...
Monochrome flat RMQ-Titan...
M22-XL-W
04015082164539
216453
Eaton
0
Master2016
white
round
29.7
M22-XL-W
04015082164539
Lens, indicator light whi...
Eaton
85389099
22.0
false
-
1
1
10
10
85389099
DE
2
9
29
29
218164
218164
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-X0
04015082181642
218164
Eaton
0
Master2016
white
round
29.7
M22-XL-W-X0
04015082181642
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
218407
218407
Lens, indicator light whi...
Ready-inscribed flat RMQ-...
M22-XL-W-D6
04015082184070
218407
Eaton
0
Master2016
white
round
29.7
M22-XL-W-D6
04015082184070
Lens, indicator light whi...
Eaton
85389099
22.0
true
-
1
1
10
10
85389099
DE
2
9
29
29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
11 - Front element for warning lights
eaton_qs
04.12.2023
28 - Push-button actuator, complete unit
eaton_qs
04.12.2023
25 - Identification plate for command devices
eaton_qs
04.12.2023
92 - Command and alarm device (accessories)
eaton_qs
04.12.2023
02 - Auxiliary switch block
eaton_qs
04.12.2023
39 - Blind cover for control circuit devices
eaton_qs
04.12.2023
29 - Sign carrier for command devices
eaton_qs
04.12.2023
12 - Front element for mushroom push-button actuators
eaton_qs
04.12.2023
2006-1301 - 3-conductor through terminal block, 6 mm², suitable for Ex e II...
WAGO
16.05.2024
24 - Button plate for command and alarm devices
eaton_qs
04.12.2023
09 - Bulb socket block for command and alarm devices
eaton_qs
04.12.2023
10 - Front element for push-button actuators
eaton_qs
04.12.2023
13 - Front element for selector switches
eaton_qs
04.12.2023
92 - Component for low-voltage switching technology (accessories)
eaton_qs
04.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表