您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2170615-3
TE Connectivity
Connectors
Pluggable IO Connectors & Cages_new
qsfppluszqsfpplus
Powered by
CAD模型選擇
{teconnectivity/connectors/pluggable_io_connectors_and_cages_new/qsfppluszqsfpplus/2170615_3.prj},{NB=2170615-3},{PN=2170615-3},{NUMBEROFPORTS=4},{REAREONSPERPORTCOLUMN=1},{DATARATEMAXGBS=14},{SHA256=YP/2z8qvMY1IuzEpNXNeTxUORURzOMvhXsIGa9pVmsw=},{INAME=21706152d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2170615-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=2170615-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
FORMFACTOR
Form Factor
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
THERMALACCESSORYTYPEINCLUDED
Thermal Accessory Type Included
ⁿ/ₐ
CAGETYPE
Cage Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
NUMBEROFPORTS
Number of Ports
ⁿ/ₐ
REAREONSPERPORTCOLUMN
Rear EONs per Port Column
ⁿ/ₐ
DATARATEMAXGBS
Data Rate Max
[Gbs]
HEATSINKSTYLE
Heat Sink Style
ⁿ/ₐ
HEATSINKHEIGHTCLASS
Heat Sink Height Class
ⁿ/ₐ
HEATSINKHEIGHT
Heat Sink Height
ⁿ/ₐ
HEATSINKFINISH
Heat Sink Finish
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
CAGEMATERIAL
Cage Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
TAILLENGTH
Tail Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
ⁿ/ₐ
PLUGGABLEIOAPPLICATIONS
Pluggable IO Applications
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
ⁿ/ₐ
INCLUDEDLIGHTPIPE
Included Lightpipe
ⁿ/ₐ
ENHANCEMENTS
Enhancements
ⁿ/ₐ
2170615-3
2170615-3
2170615-3
1X4 QSFP KIT ASSY BHND BZ...
QSFP+
Cage Assembly
Heat Sink
Ganged
Cable-to-Board
No
Printed Circuit Board
1 x 4
4
1
14
Pin
Custom
7.3 mm [ .288 in ]
Anodized Black
Tin
Through Hole - Press-Fit
Board Mount
Nickel Silver
1.45 mm [ .057 in ]
2.2 mm [ .086 in ]
-55 - 105 C [ -67 - 221 F...
QSFP Cable Assembly, QSFP...
Thermally Enhanced
Signal
UL 94V-0
Box & Tray
Customer Applied Gasket
No
Thermally Enhanced
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表