您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
213228
Molex
PCB Receptacles
1.50mm
CLIK-Mate
Powered by
CAD模型選擇
{molex/pcb_receptacles/1_50mm/clik_mate/213228.prj},{NB=2132281671},{SHA256=h5Dt4956scontU30kvXnob/1A1JHyaxMRVz6kExePGY=},{INAME=00313__2132281671},{PN=2132281671},{DESC=1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Right-Angle, 0.76µm Gold (Au) Plating, 16 Circuits, Black},{CIRCUITS=16},{CURRENT=2.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Right Angle},{TIS=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
2132280810
2132280810
1.50mm Pitch CLIK-Mate Wi...
8
2.0
Gold
2
Right Angle
Surface Mount
2132280811
2132280811
1.50mm Pitch CLIK-Mate Wi...
8
2.0
Gold
2
Right Angle
Surface Mount
2132280830
2132280830
1.50mm Pitch CLIK-Mate Wi...
8
2.0
Gold
2
Right Angle
Surface Mount
2132280831
2132280831
1.50mm Pitch CLIK-Mate Wi...
8
2.0
Gold
2
Right Angle
Surface Mount
2132280870
2132280870
1.50mm Pitch CLIK-Mate Wi...
8
2.0
Gold
2
Right Angle
Surface Mount
2132280871
2132280871
1.50mm Pitch CLIK-Mate Wi...
8
2.0
Gold
2
Right Angle
Surface Mount
2132281010
2132281010
1.50mm Pitch CLIK-Mate Wi...
10
2.0
Gold
2
Right Angle
Surface Mount
2132281011
2132281011
1.50mm Pitch CLIK-Mate Wi...
10
2.0
Gold
2
Right Angle
Surface Mount
2132281030
2132281030
1.50mm Pitch CLIK-Mate Wi...
10
2.0
Gold
2
Right Angle
Surface Mount
2132281031
2132281031
1.50mm Pitch CLIK-Mate Wi...
10
2.0
Gold
2
Right Angle
Surface Mount
2132281070
2132281070
1.50mm Pitch CLIK-Mate Wi...
10
2.0
Gold
2
Right Angle
Surface Mount
2132281071
2132281071
1.50mm Pitch CLIK-Mate Wi...
10
2.0
Gold
2
Right Angle
Surface Mount
2132281210
2132281210
1.50mm Pitch CLIK-Mate Wi...
12
2.0
Gold
2
Right Angle
Surface Mount
2132281211
2132281211
1.50mm Pitch CLIK-Mate Wi...
12
2.0
Gold
2
Right Angle
Surface Mount
2132281230
2132281230
1.50mm Pitch CLIK-Mate Wi...
12
2.0
Gold
2
Right Angle
Surface Mount
2132281231
2132281231
1.50mm Pitch CLIK-Mate Wi...
12
2.0
Gold
2
Right Angle
Surface Mount
2132281270
2132281270
1.50mm Pitch CLIK-Mate Wi...
12
2.0
Gold
2
Right Angle
Surface Mount
2132281271
2132281271
1.50mm Pitch CLIK-Mate Wi...
12
2.0
Gold
2
Right Angle
Surface Mount
2132281410
2132281410
1.50mm Pitch CLIK-Mate Wi...
14
2.0
Gold
2
Right Angle
Surface Mount
2132281411
2132281411
1.50mm Pitch CLIK-Mate Wi...
14
2.0
Gold
2
Right Angle
Surface Mount
2132281430
2132281430
1.50mm Pitch CLIK-Mate Wi...
14
2.0
Gold
2
Right Angle
Surface Mount
2132281431
2132281431
1.50mm Pitch CLIK-Mate Wi...
14
2.0
Gold
2
Right Angle
Surface Mount
2132281470
2132281470
1.50mm Pitch CLIK-Mate Wi...
14
2.0
Gold
2
Right Angle
Surface Mount
2132281471
2132281471
1.50mm Pitch CLIK-Mate Wi...
14
2.0
Gold
2
Right Angle
Surface Mount
2132281610
2132281610
1.50mm Pitch CLIK-Mate Wi...
16
2.0
Gold
2
Right Angle
Surface Mount
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表