피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Series 013 with electric rotary actuator OM - Butterfly valve with threaded eyelets and electric rotary actuator OM
ARI-Armaturen
ARI-Absperrklappen GBT
ARI-GESA®
ARI-GESA® -E-Antriebe
Powered by
CAD모델 선택
{ari_armaturen/ari-absperrklappen-gbt/ari-gesa/ari-gesa_e-antriebe/ari-gesa_om_tab.prj},{NB=22013 DN100/PN 16 OM-A- 14112200035-22b29900125},{DN=100.000},{CADKEY=c000006219},{ARTIKELCODEKL=220130100G1},{PRODUKTKEYKL=14112200035},{NOTIZFIGURKL=22013},{NENNWEITE=DN100},{DRUCKSTUFE=PN 16},{KVS=763},{WERKSTOFF=EN-JS1030},{WERKSTOFFINNEN=1.4571 EN 10088-1},{WERKSTOFFSCHEIB=1.4581 EN 10213-4},{WERKSTOFFMAN=NBR 73±3 Shore A},{ANSCHLUSS=threaded eyelets},{FORM=Straight through},{PRODUKTBEREICH=Butterfly valves},{PRODUKTBR=013},{BESCHREIBUNG1=ARI-GESA},{BESCHREIBUNG2=Butterfly valve with threaded eyelets},{DATENBLATTKL=010001},{PN=16.000},{ARTIKELCODEA=9607120753},{PRODUKTKEYA=22b29900125},{NOTIZFIGURA=OM-A},{PRODUKTBEREICHA=E-Antrieb},{PRODUKTBRA=OM},{SCHUTZART=IP67}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CADKEY
ⁿ/ₐ
ARTIKELCODEKL
Article
ⁿ/ₐ
PRODUKTKEYKL
Productkey
ⁿ/ₐ
NOTIZFIGURKL
Figure
ⁿ/ₐ
NENNWEITE
DN
ⁿ/ₐ
DRUCKSTUFE
PN
ⁿ/ₐ
KVS
KVS-value
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
WERKSTOFFINNEN
Material inside
ⁿ/ₐ
WERKSTOFFSCHEIB
Material washer
ⁿ/ₐ
WERKSTOFFMAN
Material gasket
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
PRODUKTBEREICH
Product range
ⁿ/ₐ
PRODUKTBR
Series
ⁿ/ₐ
BESCHREIBUNG1
DESC1
ⁿ/ₐ
BESCHREIBUNG2
DESC2
ⁿ/ₐ
ARTIKELCODEA
Article actuator
ⁿ/ₐ
PRODUKTKEYA
Productkey actuator
ⁿ/ₐ
NOTIZFIGURA
Figure actuator
ⁿ/ₐ
PRODUKTBEREICHA
Product range actuator
ⁿ/ₐ
PRODUKTBRA
Series actuator
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
BETRIEBSART
Operating mode
ⁿ/ₐ
MAXSCHALTUNGEN
Max. circuits
ⁿ/ₐ
STELLZEIT
Operating time
ⁿ/ₐ
HEIZUNG
Heating
ⁿ/ₐ
WEGSCHALTER
Travel switch
ⁿ/ₐ
STELLUNGSRUECKM
Position indication
ⁿ/ₐ
POTENTIOMETER
Potentiometer
ⁿ/ₐ
STELLUNGSREGLER
Positioner
ⁿ/ₐ
NOTIZ
Note
ⁿ/ₐ
ANSCHLUSSKONSOL
Console
ⁿ/ₐ
MAXDREHMOMENT
Torque max.
ⁿ/ₐ
MAXPDIFF
Differential pressure max.
ⁿ/ₐ
FREQUENZ
Frequency
ⁿ/ₐ
VOLT
Volt
ⁿ/ₐ
STROMART
Type of current
ⁿ/ₐ
PHASEN
Phases
ⁿ/ₐ
BEZ1
DESC1 actuator
ⁿ/ₐ
BEZ3
DESC3 actuator
ⁿ/ₐ
BEZ4
DESC4 actuator
ⁿ/ₐ
FIGURBEZ
Figure actuator
ⁿ/ₐ
KEYGES
Total Productkey
ⁿ/ₐ
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220753
22b39900114
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900114
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220753
22b39900128
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
0
1
0
0
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900128
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220753
22b39900129
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
0
1
0
1
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900129
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900010
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
0
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900010
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900011
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
0
1
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900011
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900022
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
1
0
1
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900022
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900026
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
0
0
0
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900026
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900028
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
0
1
0
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900028
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900034
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
0
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900034
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220053
22b39900042
OM-1
Electric Actuator
OM
IP67
S3 30%
60 c/h
13sec
1
0
0
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900042
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220053
22b39900047
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
0
1
1
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900047
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220053
22b39900050
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900050
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220053
22b39900053
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
1
1
1
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900053
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220053
22b39900068
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
0
1
1
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900068
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220705
22b39900074
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
0
0
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900074
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220705
22b39900075
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
0
1
0
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900075
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220705
22b39900080
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
1
0
0
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900080
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220705
22b39900103
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
0
0
1
1
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900103
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220753
22b39900112
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
1
0
0
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900112
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220753
22b39900119
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
1
0
1
1
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900119
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220753
22b39900136
OM-1
Electric Actuator
OM
IP67
S4 50%
60 c/h
13sec
0
1
1
0
1
DN 25-80
F05W11
35
0
50 Hz
24 V
AC (alternating current) ...
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900136
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900012
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
1
0
0
0
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
Limit switch mechanical
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900012
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900015
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
0
1
1
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900015
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900023
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
1
0
1
1
1
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900023
21013 DN 25/PN 10 OM-1- 1...
c000006655
220130025G1
14111600024
21013
DN 25
PN 10
26
EN-JS1030
1.4021+QT EN 10088-1
1.4581 EN 10213-4
EPDM 73±3 Shore A
threaded eyelets
Straight through
Butterfly valves
013
ARI-GESA
Butterfly valve with thre...
9607220005
22b39900030
OM-1
Electric Actuator
OM
IP67
S2 5min
360 c/h
13sec
0
0
0
0
1
DN 25-80
F05W11
35
0
50 Hz
230 V
AC (Alternating current)
1 ~ (single phase)
none
Electric rotary actuator ...
Electric rotary actuator ...
OM-1
14111600024-22b39900030
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FMI-C - Magnetic-Inductive Flow Meter FMI
Anderson-Negele Europe-Asia
05.10.2023
Series 012 with electric rotary actuator OM - Butterfly valve with elongate...
ARI-Armaturen
16.04.2021
ARI-Steam traps CONA DIN EN - Series 600, 610, 630, 640, 60A, 63A
ARI-Armaturen
29.05.2024
Series 013 PN16 with electric rotary actuator Deufra - Butterfly valve PN16...
ARI-Armaturen
20.04.2021
Series 013 - ARI-Butterfly valves GESA
ARI-Armaturen
29.05.2024
Series 012 with electric rotary actuator EA - Butterfly valve with elongate...
ARI-Armaturen
16.04.2021
BOAX SF with Actelec AQ AQL Material number -BIM Data - Centred disc butter...
KSB
03.03.2024
Series 013 PN10 with electric rotary actuator Deufra - Butterfly valve PN10...
ARI-Armaturen
20.04.2021
Series 050 - ARI-Strainer
ARI-Armaturen
29.05.2024
Series 700 - ARI-PREDU Pressure reducing valves
ARI-Armaturen
29.05.2024
BOAX B with Actelec AQ AQL - Centred disc butterfly valves with AMRING elas...
KSB
14.04.2024
KE Plastomer with AQ AQL - Centred-disc Butterfly Valve with PFA Liner
KSB
11.04.2024
AE-AM - Rotary type “AE” (On-Off) and “AM” (Modular)
Omal
27.07.2023
BOAX B -Actelec AQ AQL with Material number -BIM data - Centred disc butter...
KSB
14.04.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성