您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
2073, 2074, 2075, 2076, 2077, 2078, 2093, 2094, 2095, 2096, 2097, 2098, 2073-Black, 2074-Black, 2075-Black, 2076-Black, 2077-Black, 2078-Black, 2093-Black, 2094-Black, 2095-Black, 2096-Black, 2097-Black, 2098-Black - Lift-Off Hinges
80/20
Inch
Panels & Doors
Powered by
CAD模型選擇
{8020/inch/panels_and_doors/2073_asmtab.prj},{NB=2078-Black},{PN=2078-Black},{MAT=6105-T5 Aluminum},{FINISH=Clear Anodize},{A=1.156},{B=0.500},{C=0.750},{D=0.529},{E=0.250},{F=0.375},{G=0.377},{H=0.360},{H1=0.360},{J=0.360},{J1=0.360},{K=10-32 SHCS},{K1=0.190},{W=.065},{Z=0},{K2=0.3750},{K3=0.201},{TNUT=3276},{PPATH=2073_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
K (Drill Thru and Counterbore)
ⁿ/ₐ
W
Weight
[lbs.]
2073
2073
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
-
0.750
10-32 SHCS
.060
2073-Black
2073-Black
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
-
0.750
10-32 SHCS
.060
2074
2074
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
0.750
-
10-32 SHCS
.060
2074-Black
2074-Black
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
0.750
-
10-32 SHCS
.060
2075
2075
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
-
0.360
10-32 SHCS
.055
2075-Black
2075-Black
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
-
0.360
10-32 SHCS
.055
2076
2076
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
0.360
-
10-32 SHCS
.055
2076-Black
2076-Black
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
0.360
-
10-32 SHCS
.055
2077
2077
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
-
-
10-32 SHCS
.050
2077-Black
2077-Black
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
-
-
10-32 SHCS
.050
2078
2078
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
0.360
0.360
10-32 SHCS
.065
2078-Black
2078-Black
6105-T5 Aluminum
Clear Anodize
1.156
0.500
0.750
0.529
0.250
0.375
0.377
0.360
0.360
10-32 SHCS
.065
2093
2093
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
-
0.750
1/4-20 SHCS
.085
2093-Black
2093-Black
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
-
0.750
1/4-20 SHCS
.085
2094
2094
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
0.750
-
1/4-20 SHCS
.085
2094-Black
2094-Black
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
0.750
-
1/4-20 SHCS
.085
2095
2095
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
-
0.360
1/4-20 SHCS
.080
2095-Black
2095-Black
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
-
0.360
1/4-20 SHCS
.080
2096
2096
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
0.360
-
1/4-20 SHCS
.080
2096-Black
2096-Black
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
0.360
-
1/4-20 SHCS
.080
2097
2097
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
-
-
1/4-20 SHCS
.075
2097-Black
2097-Black
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
-
-
1/4-20 SHCS
.075
2098
2098
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
0.360
0.360
1/4-20 SHCS
.090
2098-Black
2098-Black
6105-T5 Aluminum
Clear Anodize
1.655
0.500
0.750
0.780
0.250
0.375
0.625
0.360
0.360
1/4-20 SHCS
.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1010, 1010-Yellow, 1010-Black, 1010-Black-FB - T-Slotted Profile - 10 Serie...
80/20
09.11.2023
2060, 2061, 2062, 2880, 2881, 2882 - Plastic Door Handles
80/20
09.11.2023
2086, 2085, 2084, 2086-Black, 2085-Black, 2084-Black - Aluminum Hinges
80/20
05.02.2021
4488, 4489 - Combination Hinges
80/20
05.02.2021
25-2073, 25-2074, 25-2075, 25-2076, 25-2077, 25-2078, 40-2093, 40-2094, 40-...
80/20
09.11.2023
2104, 2104-Black - Standard Lift-Off Hinge Assemblies - Right Hinge - Long ...
80/20
05.02.2021
2830, 2831, 2832, 2833, 2835, 2836, 2837, 2838, 2839, 2840, 2841, 2842 - Ec...
80/20
09.11.2023
2066, 2066-Black - Standard Lift-Off Hinge Assemblies - Heavy Duty Hinge, C...
80/20
05.02.2021
12098, 12099, 12116, 12117, 12125, 12126_in - Plastic Standard Hinge
80/20
05.02.2021
2106, 2106-Black - Standard Lift-Off Hinge Assemblies - Heavy Duty Hinge, C...
80/20
05.02.2021
4107, 4307, 4107-Black, 4307-Black - Joining Plates - 2 Hole Joining Strip
80/20
09.11.2023
2064, 2064-Black - Standard Lift-Off Hinge Assemblies - Right Hinge - Long ...
80/20
04.02.2021
2884, 2885, 2886, 2887 - Aluminum Cabinet Handles
80/20
09.11.2023
2107, 2107-Black - 90 deg Deadbolt Latch
80/20
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表