您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CFP/CFP2/CFP4
TE Connectivity
Connectors
Pluggable IO Connectors & Cages
Powered by
CAD模型選擇
{teconnectivity/connectors/pluggable_io_connectors_and_cages/cfp_cfp2_cfp4.prj},{NB=2287075-1},{PN=2287075-1},{SHA256=8auUqBeiuMJmRlbSypqGRE2Gj2+oDJjbwy5Qt0oFChU=},{INAME=00033__c2d22870752d12d12d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2287075-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=CFP2 HARDWARE KIT, 1X2},{PL=J81},{FF=CFP2},{PT=Accessory},{CT=1x2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
FF
Form Factor
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CT
Cage Type
ⁿ/ₐ
IHS
Included Heat Sink
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
PAT
Pluggable I/O Accessory Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NF
Number of Fins
ⁿ/ₐ
PMC
Port Matrix Configuration
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
DR
Data Rate (Max)
[Gb/s]
PMTM
Plating Material Thickness
[µm]
PMTIN
Plating Material Thickness
[µin]
PMA
Plating Material
ⁿ/ₐ
HSS
Heat Sink Style
ⁿ/ₐ
HSHMM
Heat Sink Height
[mm]
HSHIN
Heat Sink Height
[in]
HSF
Heat Sink Finish
ⁿ/ₐ
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
PCNTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
PCBMS
PCB Mounting Style
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
HT
Hardware Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
FUWPP
For Use With Pluggable I/O Products
ⁿ/ₐ
HSC
Heat Sink Compatible
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-2293277-5
1-2293277-5
HARD WARE KIT(CAGE,HS,HS ...
N/A
CFP2
Accessory
Assembly
Yes
Cable-to-Board
Hardware Kit
Yes
Printed Circuit Board
N/A
23
1 x 1
N/A
N/A
100
N/A
N/A
N/A
Side-to-Side Air Flow
4
.157
Anodized Black
N/A
N/A
N/A
N/A
N/A
N/A
Double-Sided (Belly-to-Be...
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
N/A
N/A
N/A
N/A
N/A
1-2293288-3
1-2293288-3
HARDWARE KIT ,CFP2 1S2(CA...
N/A
CFP2
Accessory
Assembly
Yes
Cable-to-Board
Hardware Kit
Yes
Printed Circuit Board
N/A
23
1 x 2
N/A
N/A
100
N/A
N/A
N/A
N/A
11.35
.45
Anodized Black
N/A
N/A
N/A
N/A
N/A
N/A
Double-Sided (Belly-to-Be...
N/A
N/A
N/A
N/A
-55 – 85
-67 – 185
N/A
N/A
N/A
N/A
N/A
1963856-1
1963856-1
CFP HS Kit StS Airflow, 3...
HSIO
CFP
Accessory
Kit
Yes
N/A
Heat Sink
No
N/A
N/A
22
N/A
N/A
N/A
100
N/A
N/A
N/A
Fin, Custom
10.27
.404
Anodized
111.5
4.39
85.6
3.37
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
Yes
N/A
Package
N/A
2057592-2
2057592-2
CFP Guide Rail
N/A
CFP
Accessory
N/A
N/A
N/A
Guide Rail
N/A
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Box & Tray, Box
N/A
2057626-1
2057626-1
CFP External Bracket Assy
N/A
CFP
Accessory
N/A
N/A
N/A
External Bracket
N/A
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Box & Tray, Package
N/A
2057629-1
2057629-1
CFP Module Conn Assy
CFP
CFP
Connector
N/A
N/A
Board-to-Board
N/A
No
Printed Circuit Board
148
N/A
1 x 1
N/A
Straddle Mount
100
N/A
N/A
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1.44
.057
Straddle Mount
Board Mount
N/A
.8
.031
-55 – 85
-67 – 185
CFP Assembly
N/A
Signal
Box & Tray
N/A
2057630-1
2057630-1
CFP Receptacle Conn Assy
CFP
CFP
Connector
N/A
N/A
Board-to-Board
N/A
No
Printed Circuit Board
148
N/A
1 x 1
N/A
Surface Mount
100
N/A
N/A
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
Double-Sided (Belly-to-Be...
Board Mount
N/A
.8
.031
-55 – 85
-67 – 185
N/A
N/A
Signal
Reel
N/A
2057631-1
2057631-1
CFP Receptacle Cover Assy
N/A
CFP
Accessory
N/A
N/A
N/A
Receptacle Cover
Yes
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Box & Tray, Box
N/A
2057928-3
2057928-3
100G CFP Backer Plate, No...
N/A
CFP
Accessory
N/A
N/A
N/A
Backer Plate
Yes
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
No
N/A
Package, Box & Tray
N/A
2057930-1
2057930-1
CFP Backer Plate Assy
N/A
CFP
Accessory
N/A
N/A
N/A
Backer Plate
N/A
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Box & Tray, Package
N/A
2110255-2
2110255-2
CFP Rail Insert
N/A
CFP
Accessory
N/A
N/A
N/A
Guide Rail
N/A
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Package
N/A
2110915-1
2110915-1
CFP HW Kit, w/FtB HS, 19 ...
N/A
CFP
Accessory
N/A
Yes
N/A
Hardware Kit
N/A
N/A
N/A
N/A
1 x 1
N/A
Screw
100
N/A
N/A
N/A
Fin, Custom
37.07
1.459
Hardcoat Anodize, Anodize...
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
Yes
N/A
Package
Kit includes 2 guide rail...
2132404-1
2132404-1
CFP Hardware Kit
N/A
CFP
Accessory
N/A
Yes
N/A
Hardware Kit
N/A
N/A
N/A
22
1 x 1
N/A
N/A
100
N/A
N/A
N/A
Fin, Custom
10.27
.404
Anodized Black, Anodized
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
Yes
N/A
Box
Kit includes 2 guide rail...
2149151-1
2149151-1
EMI/Dust Cover, CFP
N/A
CFP
Accessory
N/A
N/A
N/A
Dust & EMI Cover
N/A
N/A
N/A
N/A
1 x 1
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Box & Tray, Package
N/A
2169666-1
2169666-1
CFP HW Kit, No HS, With C...
N/A
CFP
Accessory
Kit
No
N/A
Hardware Kit
No
N/A
N/A
N/A
1 x 1
N/A
Screw
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
Double-Sided (Belly-to-Be...
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
No
N/A
Package
Kit includes 2 guide rail...
2169666-2
2169666-2
CFP HW Kit, No HS, With C...
N/A
CFP
Accessory
Kit
No
N/A
Hardware Kit
No
N/A
N/A
N/A
1 x 1
N/A
Screw
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
Double-Sided (Belly-to-Be...
N/A
Screw
N/A
N/A
N/A
N/A
CFP Assembly
No
N/A
Package
Kit includes 2 guide rail...
2169710-1
2169710-1
CFP External Bracket Assy
N/A
CFP
Accessory
N/A
N/A
N/A
External Bracket
N/A
N/A
N/A
N/A
1 x 1
N/A
N/A
100
1.27
50
Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
Screw
N/A
N/A
N/A
N/A
CFP Connector System
N/A
N/A
Tray, Box & Tray
Four socket head cap scre...
2180467-1
2180467-1
2-56 UNC x .375, CFP, Ext...
N/A
CFP
Accessory
N/A
N/A
N/A
Screw
N/A
N/A
N/A
N/A
N/A
N/A
N/A
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
No
N/A
Loose Piece, Bag
N/A
2180837-1
2180837-1
CFP Hardware Kit
N/A
CFP
Accessory
N/A
Yes
N/A
Hardware Kit
N/A
N/A
N/A
36
1 x 1
N/A
Screw
100
N/A
N/A
N/A
Custom, Fin
10.3
.405
Anodized Black
N/A
N/A
N/A
N/A
2
.079
Double-Sided (Belly-to-Be...
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
Yes
N/A
Box
Kit includes 2 guide rail...
2227326-1
2227326-1
CFP HW Kit, w/FtB HS, 19 ...
N/A
CFP
Accessory
Single
Yes
N/A
Hardware Kit
N/A
N/A
N/A
19
1 x 1
N/A
Screw
100
N/A
N/A
N/A
Fin, Custom
10.3
.405
Anodized Black
N/A
N/A
N/A
N/A
2
.079
Double-Sided (Belly-to-Be...
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
Yes
N/A
Package
Kit includes 2 guide rail...
2227675-1
2227675-1
CFP HW Kit, No HS, No Cli...
N/A
CFP
Accessory
Single
N/A
N/A
Hardware Kit
N/A
N/A
N/A
N/A
1 x 1
N/A
Screw
100
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2
.079
Double-Sided (Belly-to-Be...
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
No
N/A
Package
Kit includes 2 guide rail...
2274283-1
2274283-1
Heatsink Assembly, CFP
CFP
CFP
Accessory
N/A
Yes
N/A
Heat Sink
N/A
N/A
N/A
N/A
N/A
N/A
N/A
100
N/A
N/A
N/A
Fin
5
.197
Anodized Black
N/A
N/A
N/A
N/A
2
.079
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CFP Assembly
N/A
N/A
Box & Tray
N/A
2274283-3
2274283-3
Heatsink Assembly, CFP
CFP
CFP
Accessory
N/A
Yes
N/A
Heat Sink
Yes
N/A
N/A
36
N/A
N/A
N/A
100
N/A
N/A
N/A
N/A
5
.197
Anodized Clear
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Board Mount
N/A
N/A
N/A
-55 – 85
-67 – 185
CFP Assembly
N/A
N/A
Box & Tray
N/A
2274284-1
2274284-1
Hardware Kit, CFP, 5mm He...
CFP
CFP
Accessory
N/A
N/A
N/A
Hardware Kit
N/A
N/A
N/A
N/A
N/A
N/A
Screw
N/A
N/A
N/A
N/A
Fin
5
.197
Anodized Black
N/A
N/A
N/A
N/A
2
.079
Single-Sided
N/A
N/A
N/A
N/A
N/A
N/A
CFP Connector System
N/A
N/A
Box & Carton
N/A
2274842-1
2274842-1
HARDWARE KIT, CFP2, 1X1
J81
CFP2
Accessory
1x1
Yes
N/A
Hardware Kit
No
N/A
N/A
23
1 x 1
N/A
N/A
25
N/A
N/A
N/A
Side-to-Side Air Flow
9.55
.38
Anodized
N/A
N/A
N/A
N/A
3
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tray
N/A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSFP
TE Connectivity
28.08.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表