您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex plate wheels 12B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Plate wheels
Duplex plate wheels
Powered by
CAD模型選擇
{bea/chain_drive/plate_wheels/duplex_platte_wheels/duplex_plate_wheels_12b_2.prj},{NB=202360038},{Z=38},{DE=238.9},{DP=230.69},{CNSORDERNO=202360038},{D2=25},{KG=8.96},{B2=30.3},{B1=10.8},{C=2},{R3=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
202360008
8
58.0
49.78
202360008
12
0.26
30.3
10.8
2
19
202360009
9
63.9
55.70
202360009
12
0.36
30.3
10.8
2
19
202360010
10
69.8
61.64
202360010
12
0.46
30.3
10.8
2
19
202360011
11
75.8
67.61
202360011
12
0.59
30.3
10.8
2
19
202360012
12
81.8
73.50
202360012
14
0.72
30.3
10.8
2
19
202360013
13
87.8
79.59
202360013
14
0.88
30.3
10.8
2
19
202360014
14
93.8
85.61
202360014
16
1.02
30.3
10.8
2
19
202360015
15
99.8
91.63
202360015
16
1.20
30.3
10.8
2
19
202360016
16
105.8
97.65
202360016
16
1.39
30.3
10.8
2
19
202360017
17
111.9
103.67
202360017
16
1.60
30.3
10.8
2
19
202360018
18
117.9
109.71
202360018
16
1.81
30.3
10.8
2
19
202360019
19
123.9
115.75
202360019
16
2.05
30.3
10.8
2
19
202360020
20
130.0
121.78
202360020
16
2.30
30.3
10.8
2
19
202360021
21
136.0
127.82
202360021
20
2.53
30.3
10.8
2
19
202360022
22
142.0
133.86
202360022
20
2.80
30.3
10.8
2
19
202360023
23
148.1
139.90
202360023
20
3.09
30.3
10.8
2
19
202360024
24
154.1
145.94
202360024
20
3.39
30.3
10.8
2
19
202360025
25
160.2
152.00
202360025
20
3.70
30.3
10.8
2
19
202360026
26
166.2
158.04
202360026
20
4.03
30.3
10.8
2
19
202360027
27
172.3
164.09
202360027
20
4.38
30.3
10.8
2
19
202360028
28
178.3
170.13
202360028
20
4.73
30.3
10.8
2
19
202360029
29
184.4
176.19
202360029
20
5.10
30.3
10.8
2
19
202360030
30
190.4
182.25
202360030
20
5.49
30.3
10.8
2
19
202360031
31
196.5
188.31
202360031
20
5.88
30.3
10.8
2
19
202360032
32
202.5
194.35
202360032
20
6.30
30.3
10.8
2
19
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表