您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2020-1207 - 1-conductor/1-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
WAGO
PG 18 - X-COM-SYSTEM
Series 2020
Powered by
CAD模型選擇
{wago/pg18/serie2020/2020-1207_0999-0962.prj},{NB=2020-1207_HI},{BESTNR=2020-1207},{NENNQUER=1.00},{ANZAHLKLEMMSTEL=2},{ANZAHLPOTENTIAL=1},{BAC137=3.50},{BAC476=32.50},{BAA018=50.80},{GEWICHT=5.660},{AAO663=4050821145400},{AAD931=85369019},{AAB940=0.14},{AAB789=1.50},{BAC740=0.14},{BAC677=1.50},{BAC739=0.14},{BAC676=1.50},{AAB937=0.50},{AAB787=1.50},{AAP403=1},{AAP530=1},{FEINMINAWG=24},{FEINMAXAWG=16},{ABISOMIN=9.00},{ABISOMAX=11.00},{AAU733=1-Leiter/1-Pin-PE-Basisklemme, 1 mm², grün-gelb},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.14 - 1.5},{EINDRAEHTDIREKT=0.5 - 1.5},{FEINDRAEHTIG=0.14 - 1.5},{FEINDRAEHTHUELS=0.5 - 1.5},{ABISOLIERLAENGE=9 - 11},{BAG640=Hutschiene TH35},{BAA351=grün-gelb},{BAC487=Polyamid},{LOD=HI}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
AAU733
Description
ⁿ/ₐ
NENNQUER
Nominal cross section
[mm²]
EINDRAEHTIG
Solid conductor
[mm²]
EINDRAEHTDIREKT
Solid conductor, push-in termination
[mm²]
FEINDRAEHTIG
Fine-stranded conductor
[mm²]
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
[mm²]
ABISOLIERLAENGE
Strip length
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
BAC137
Width of spacing
[mm]
BAC476
Height at lowest possible mounting height
[mm]
BAA018
Length
[mm]
BAG640
Mounting method
ⁿ/ₐ
BAA351
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BAC487
Material insulation body
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAD931
Customs number
ⁿ/ₐ
URSPRUNG
Country of origin
ⁿ/ₐ
ECLASS10
eCl@ss 10.0.1
ⁿ/ₐ
ECLASS11
ecl@ss 11.0
ⁿ/ₐ
AAO677
Manufacturer name
ⁿ/ₐ
AAO676
Product article number of manufacturer
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
BAC740
min. line cross section, rigid
[mm²]
BAC677
max. line cross section, rigid
[mm²]
BAC739
min. line cross section, flexible
[mm²]
BAC676
max. line cross section, flexible
[mm²]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm²]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm²]
AAP403
Number of clamp positions per level
ⁿ/ₐ
AAP530
Number of levels
ⁿ/ₐ
BAC034
Type of electrical connection 1
ⁿ/ₐ
BAC375
Type of electrical connection 2
ⁿ/ₐ
BAC140
Inflammability class of insulation material according to with UL94
ⁿ/ₐ
AAC820
min. operating temperature
[°C]
AAC821
max. operating temperature
[°C]
BAD774
Closing plate required
ⁿ/ₐ
FEINMINAWG
min. stranded AWG
ⁿ/ₐ
FEINMAXAWG
max. stranded AWG
ⁿ/ₐ
ETAGEN
Internally connected stages
ⁿ/ₐ
ABISOMIN
min. Strip length
[mm]
ABISOMAX
max. Strip length
[mm]
SYMBOL
Symbol name terminal block
ⁿ/ₐ
2020-1207
2020-1207
1-conductor/1-pin ground ...
1.00
0.14 - 1.5
0.5 - 1.5
0.14 - 1.5
0.5 - 1.5
9 - 11
2
1
3.50
32.50
50.80
Top-hat rail TH35
green-yellow
5.660
Polyamide
4050821145400
85369019
CN
27-14-11-41
27-14-11-41
WAGO
2020-1207
1-conductor/1-pin ground ...
1-conductor/1-pin ground ...
0.14
1.50
0.14
1.50
0.14
1.50
0.50
1.50
1
1
Push In connection
Plug-in connection
V0
-60
105
Ja
24
16
Nein
9.00
11.00
E00330
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2020-1291 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
2020-1301 - 2-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 ...
WAGO
16.05.2024
249-117 - Screwless end stop, 10 mm wide, for DIN-rail 35 x 15 and 35 x 7.5
WAGO
15.05.2024
249-119 - Group marker carrier
WAGO
17.04.2024
2020-181 - End module for 1-conductor female connector, Push-in CAGE CLAMP®...
WAGO
17.04.2024
2020-1407 - 2-conductor/2-pin ground carrier terminal block, for DIN-rail 3...
WAGO
16.05.2024
2020-161 - Start module for 1-conductor female connector, Push-in CAGE CLAM...
WAGO
14.07.2023
210-112 - Steel carrier rail, 35 x 7.5 mm, 1 mm thick, 2 m long, slotted, a...
WAGO
17.04.2024
2022-171 - Center module for 1-conductor female connector, Push-in CAGE CLA...
WAGO
17.04.2024
2020-102 TO 2020-115 - 1-conductor female connector, Push-in CAGE CLAMP®, 1...
WAGO
14.07.2023
2022-151 - Locking lever
WAGO
17.04.2024
2020-1401 - 2-conductor/2-pin carrier terminal block, for DIN-rail 35 x 15 ...
WAGO
16.05.2024
2006-1207 - 2-conductor ground terminal block, 6 mm², suitable for Ex e II ...
WAGO
16.05.2024
2006-1291 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表