您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HDMI Connectors
TE Connectivity
Connectors
Audio & Video Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/audio_and_video_connectors/hdmi_connectors.prj},{NB=2007435-1},{PN=2007435-1},{NOP=1},{NP=19},{MC=10000},{STC=240},{SHA256=9Gm0N9r52Xl5rLtwsB03fNPeBp1YoTRNJdncLDJ8pTs=},{INAME=00145__c2d20074352d12dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2007435-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=Std HDMI, Flag, T/H},{GO=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
GO
Grounding Options
ⁿ/ₐ
CSY
Connector Style
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
GCT
Ground Component Type
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
STACKED
Stacked
ⁿ/ₐ
NOP
Number of Ports
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
PGL
Panel Ground Location
ⁿ/ₐ
SPF
Shell Plating Finish
ⁿ/ₐ
SPM
Shell Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
LP
Locating Posts
ⁿ/ₐ
ML
Mounting Location
ⁿ/ₐ
CTT
Contact Termination Type
ⁿ/ₐ
TM
Termination Method
ⁿ/ₐ
PCBMS
PCB Mounting Style
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
TLMM
Tail Length
[mm]
TLIN
Tail Length
[in]
PCBTMM
PCB Thickness (Min)
[mm]
PCBTIN
PCB Thickness (Min)
[in]
MC
Mating Cycles (Max)
ⁿ/ₐ
STC
Soldering Temperature (Max)
[°C]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
APF
Assembly Process Feature
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
1-1747981-1
1-1747981-1
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.1, 1.6
.043, .061
1.6
.063
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tray, Box & Tray
1-1747981-2
1-1747981-2
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.1, 1.6
.043, .061
1.6
.063
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tray, Box & Tray
1-1747981-4
1-1747981-4
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.6, 1.1
.061, .043
1.6
.063
10000
260
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Tray, Box & Tray
1-1747981-5
1-1747981-5
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.6, 1.1
.061, .043
1.6
.063
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
1-1747981-6
1-1747981-6
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.6, 1.1
.061, .043
1.6
.063
10000
260
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Tray, Box & Tray
1-2069486-3
1-2069486-3
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.1
3.937
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.8, 1.3
.051, .069
1.6
.063
10000
260
-30 – 85
-22 – 185
Pick and Place Cover
Signal
Tape & Reel
1746679-1
1746679-1
Std HDMI, RA, T/H, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.3
11.81
Gold
Straight Leg
With
Top
Through Hole
Solder
Through Hole
Board Mount
1
.039
Black
2.6
.102
1.6
.063
10000
240
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Box & Tray, Tray
1747981-1
1747981-1
Std HDMI, RA, SMT
N/A
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.6, 1.1
.061, .043
1.6
.063
10000
260
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Tape & Reel
1747981-2
1747981-2
Std HDMI, RA, SMT
N/A
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.1
3.937
Gold Flash over Palladium...
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.6, 1.1
.061, .043
1.6
.063
10000
260
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Tape & Reel
1759548-2
1759548-2
Std HDMI, RA, Reverse, SM...
N/A
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Gold
.5
.38
9.65
Gold
Straight Leg
Without
Bottom
Surface Mount
Solder
Surface Mount
Board Mount
1
.02
Black
1
.039
1.2
.047
10000
260
-20 – 85
-4 – 185
Tape
Power & Signal
Tape & Reel
1827059-3
1827059-3
Std HDMI, RA, SMT
N/A
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.76
29.92
Gold Flash over Palladium...
Straight Leg
With
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.3, 1.8
.051, .069
1.6
.063
10000
240
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
1888811-1
1888811-1
Std HDMI, RA, T/H, Stacke...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
Yes
2
38
Yes
Top
Matte
Tin
.5
.3
11.81
Gold Flash over Palladium...
Straight Leg
With
Top
Through Hole
Solder
Through Hole
Board Mount
1
.039
Black
2.6
.102
1.6
.063
10000
260
-55 – 105
-67 – 221
Pick and Place Cover
Signal
Package, Box & Tray
2007435-1
2007435-1
Std HDMI, Flag, T/H
N/A
Receptacle
Standard
Flag
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.38
15
Gold
Kinked Legs, Straight Leg
With
Top
Through Hole
Solder
Through Hole
Board Mount
1
.039
Black
2.3
.091
1.6
.063
10000
240
-20 – 85
-4 – 185
N/A
Signal
Tray
2007435-2
2007435-2
Std HDMI, Flag, T/H
N/A
Receptacle
Standard
Flag
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.38
15
Gold
Straight Leg
Without
Top
Through Hole
Solder
Through Hole
Board Mount
1
.039
Black
2.3
.091
2.4
.094
10000
240
-20 – 85
-4 – 185
N/A
Signal
Tray
2007435-3
2007435-3
Std HDMI, Flag, T/H
N/A
Receptacle
Standard
Flag
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.38
15
Gold
Kinked Legs, Straight Leg
With
Top
Through Hole
Solder
Through Hole
Board Mount
1
.039
Black
2.3
.091
1.6
.063
10000
240
-20 – 85
-4 – 185
N/A
Signal
Tray
2007435-7
2007435-7
Std HDMI, Flag, T/H
N/A
Receptacle
Standard
Flag
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.38
15
Gold
Straight Leg
Without
Top
Through Hole
Solder
Through Hole
Board Mount
1
.039
Black
2.3
.091
2.1
.063
10000
240
-20 – 85
-4 – 185
N/A
Signal
Tape & Reel
2013978-1
2013978-1
Mini HDMI, RA, SMT
N/A
Receptacle
Mini
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin over Nickel
.5
.1
3.937
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
.4
.015
Black
.5
.021
1.6
.063
5000
250
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
2013978-2
2013978-2
Mini HDMI, RA, SMT
N/A
Receptacle
Mini
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin over Nickel
.5
.1
3.937
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
.4
.015
Black
.6
.022
1.6
.063
5000
250
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
2041529-1
2041529-1
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Nickel
.5
.025
1
Gold Flash
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.3
.051
1.6
.063
10000
260
-20 – 85
-4 – 185
Tape
Signal
Tape & Reel
2-1747981-1
2-1747981-1
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.76
29.92
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.1, 1.6
.043, .061
1.6
.063
10000
260
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Box & Tray, Tray
2-1747981-3
2-1747981-3
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.76
29.92
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
1.1, 1.6
.061, .043
1.6
.063
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
2295556-1
2295556-1
Std HDMI, Flag, T/H, 3 in...
N/A
Receptacle
Standard
Flag
Cable-to-Board
Printed Circuit Board
N/A
Connector
Yes
3
57
Yes
Yes
Bright
Nickel
.5
.76
30
Gold
Hold-Down
With
Top
Through Hole
Solder
Through Hole
Board Mount
1
.02
Black
1.6
.051, .069
2
.079
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
5-1903015-1
5-1903015-1
Std HDMI, RA, SMT
N/A
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.3
11.76
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
.7
.026
1.6
.063
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
5-1903015-4
5-1903015-4
Std HDMI, RA, SMT, Panel ...
Panel Ground
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
M3 Threaded Hole
Connector
No
1
19
Yes
Top
Matte
Tin
.5
.3
11.76
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
.7
.026
1.6
.063
10000
260
-25 – 70
-13 – 158
Pick and Place Cover
Signal
Box & Tray, Tray
5-1903015-5
5-1903015-5
Std HDMI, RA, SMT
N/A
Receptacle
Standard
Right Angle
Cable-to-Board
Printed Circuit Board
N/A
Connector
No
1
19
Yes
N/A
Matte
Tin
.5
.3
11.76
Gold
Straight Leg
Without
Top
Surface Mount
Solder
Surface Mount
Board Mount
1
.039
Black
.7
.026
1.6
.063
10000
260
-25 – 70
-13 – 158
Tape
Signal
Tape & Reel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
USB Connectors
TE Connectivity
04.12.2019
2003390000 - IE-FCI-HDMI-FF
Weidmüller
22.01.2024
USB-AM - USB 2.0 Interface, Male PCB Mount
Samtec
02.11.2021
46765
Molex
06.05.2022
DisplayPort Connectors
TE Connectivity
27.08.2019
SATA Connectors
TE Connectivity
27.08.2019
RJ45 Connectors
TE Connectivity
27.08.2019
HDMI - Receptacle - HIGH SPEED I/O RECEPTACLES
Samtec
02.11.2021
47272
Molex
06.05.2022
RJ11 Connectors
TE Connectivity
27.08.2019
SD Card Connectors
TE Connectivity
05.12.2019
Standard Circular Connectors
TE Connectivity
27.03.2020
1-1734346-2
TE Connectivity
27.05.2020
HDMI Cable Assemblies
TE Connectivity
26.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表