您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Lighting Cable Assemblies
TE Connectivity
Cable Assemblies
Copper Cable Assemblies_new
Powered by
CAD模型選擇
{teconnectivity/cable_assemblies/copper_cable_assemblies_new/lighting_cable_assemblies.prj},{NB=1-2083076-3},{PN=1-2083076-3},{NUMBEROFPOSITIONS=2},{NUMBEROFROWS=1},{SHA256=Y2tghva0qYTDHwZt7HKlVY5j62Vt0b3Svmt85bE3LOc=},{INAME=12d20830762d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1-2083076-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1-2083076-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PRODUCTLINE
Product Line
ⁿ/ₐ
CONNECTORTYPEENDA
Connector Type (End A)
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
WIRECABLETYPE
WireCable Type
ⁿ/ₐ
GLOWWIRERATING
Glow Wire Rating
ⁿ/ₐ
APPLIESTO
Applies To
ⁿ/ₐ
SEALED
Sealed
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
MAKEFIRSTBREAKLAST
Make First Break Last
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CABLEASSEMBLYTYPE
Cable Assembly Type
ⁿ/ₐ
CABLEASSEMBLYSYSTEM
Cable Assembly System
ⁿ/ₐ
KEYINGARRANGEMENT
Keying Arrangement
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
VOLTAGERATINGVDC
Voltage Rating
[VDC]
OPERATINGVOLTAGE
Operating Voltage
ⁿ/ₐ
OPERATINGVOLTAGEREFERENCE
Operating Voltage Reference
ⁿ/ₐ
WIRECOLOR
Wire Color
ⁿ/ₐ
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
ⁿ/ₐ
ACCEPTSCONTACTGENDER
Accepts Contact Gender
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTCURRENTRATINGA
Contact Current Rating
[A]
CONTACTMATERIALSOCKET
Contact Material
[Socket]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CENTERLINE
Centerline
ⁿ/ₐ
WIRESIZEMM2
Wire Size
[mm2]
WIRESIZEAWG
Wire Size
[AWG]
CABLEASSEMBLYLENGTH
Cable Assembly Length
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
FORUSEWITH
For Use With
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
VOLTAGERATINGVAC
Voltage Rating
[VAC]
CONNECTORWIDTHMM
Connector Width
[mm]
CONNECTORLENGTHMM
Connector Length
[mm]
CONNECTORPROFILEHEIGHTMM
Connector Profile Height
[mm]
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
ⁿ/ₐ
1-2083076-3
1-2083076-3
1-2083076-3
CA Nector S Outlet to Pig...
NECTOR S LINE 2POS MALE T...
Outlet
UL
Discrete Wire
Standard Part - Not Glow ...
WireCable
No
Cable Assembly
No
No
7.5mm Mini HVL
Wire-to-Wire
HV-4
2
Yes
Yes
1
N/A
125 V
AC
White
N/A
Socket
Pin
6
N/A
N/A
Crimp
With
Keyed
With
Latch(ing)
White
PBT 15GF
3.6 mm [ .141 in ]
.823
18
2438.4 mm [ 96 in ]
36 mm [ 1.41 in ]
-40 - 110 C [ -40 - 230 F...
Plug Part Number 293388-x
UL 94V-0
Box
125
N/A
N/A
N/A
N/A
1-960558-2
1-960558-2
1-960558-2
7WAY DISTRIBUTOR
MiniHVL CONNECTOR
HVL Distributor
Euro
N/A
N/A
N/A
No
Cable Assembly
N/A
No
7-Way to Free End (Termin...
Wire-to-Wire
N/A
7
No
Yes
1
N/A
250 VAC
N/A
White
N/A
Pin
Mini HVL 7.5mm
N/A
CuNiSi
N/A
N/A
Without
Polarization
With
N/A
White
PA 6
N/A
N/A
N/A
300 mm [ 11.81 in ]
N/A
N/A
N/A
N/A
Box
250
13.3
69.1
39.8
Without
2-2083077-2
2-2083077-2
2-2083077-2
CA Nector S Outlet to Pig...
NECTOR S LINE 2POS MALE T...
Receptacle
UL
Discrete Wire
Standard Part - Not Glow ...
WireCable
No
Cable Assembly
No
No
7.5mm Mini HVL
Wire-to-Wire
LV-2
2
Yes
Yes
1
42
125 V
AC
White
Tin
Socket
Pin
7
Phosphor Bronze
Tin
Crimp
With
Keyed
With
Latch(ing)
White
PBT 15GF
3.6 mm [ .141 in ]
.823
18
2438.4 mm [ 96 in ]
36 mm [ 1.41 in ]
-40 - 110 C [ -40 - 230 F...
Plug Part Number 293388-x
UL 94V-0
Box
N/A
N/A
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Automotive, Truck, Bus & Off-Road Terminals
TE Connectivity
27.05.2020
5-834333-1
TE Connectivity
28.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表