您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2-1719261-1
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Data Connectivity Systems
Data Connectivity Housings
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/data_connectivity_systems/data_connectivity_housings/2_1719261_1.prj},{NB=2-1719261-1},{PN=2-1719261-1},{NUMBEROFPOSITIONS=1},{IMPEDANCEOHM=50},{SHA256=l/I70zXZTpMehuVDMrq3863c2JnoRFErPOMnaP0SxwA=},{INAME=22d17192612d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2-1719261-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=2-1719261-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
HYBRIDCONNECTOR
Hybrid Connector
ⁿ/ₐ
DATACONNECTIVITYCONNECTORSTYLE
Data Connectivity Connector Style
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
BOARDSTANDOFF
Board Standoff
ⁿ/ₐ
KEYINGCODE
Keying Code
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
SNAPLOCK
Snap-Lock
ⁿ/ₐ
FIBEROPTICTRANSCEIVER
Fiber Optic Transceiver
ⁿ/ₐ
IMPEDANCEOHM
Impedance
[Ohm]
OPERATINGFREQUENCYRANGEMHZ
Operating Frequency Range
[MHz]
BODYMATERIAL
Body Material
ⁿ/ₐ
CABLEEXITTYPE
Cable Exit Type
ⁿ/ₐ
CABLEEXITANGLE
Cable Exit Angle
ⁿ/ₐ
FERRULE
Ferrule
ⁿ/ₐ
ENVIRONMENTALPROTECTION
Environmental Protection
ⁿ/ₐ
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
MATINGPINDIAMETER
Mating Pin Diameter
ⁿ/ₐ
CENTERCONTACT
Center Contact
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MOUNTINGANGLE
Mounting Angle
ⁿ/ₐ
MOUNTINGFEATURE
Mounting Feature
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
PRODUCTHEIGHT
Product Height
ⁿ/ₐ
PRODUCTLENGTH
Product Length
ⁿ/ₐ
PRODUCTWIDTH
Product Width
ⁿ/ₐ
CABLETYPE
Cable Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
DIELECTRICMATERIAL
Dielectric Material
ⁿ/ₐ
OUTERCONTACTPLATINGMATERIAL
Outer Contact Plating Material
ⁿ/ₐ
2-1719261-1
2-1719261-1
2-1719261-1
1 POS FAKRA II PLUG HSG C...
No
Housing for Female Termin...
Board-to-Board, Wire-to-W...
No
Wire & Cable
Without
A
1
Without
Without
50
0 - 6000
PA GF
Fixed
90 (Right Angle)
Without
Other
None
None
Socket
.5 mm [ .02 in ]
Without
With
Horizontal 90
Without
Black
12.75 mm [ .501 in ]
16.95 mm [ .667 in ]
9.8 mm [ .386 in ]
Coax
No
Signal
Carton
None
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3FA1-NARJ-C04-3
Amphenol RF
02.11.2020
3FA1ENCRJ-C01ER
Amphenol RF
02.11.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表