피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Circuit Breakers
TE Connectivity
Relays Contactors and Switches
Powered by
CAD모델 선택
{teconnectivity/relays_contactors_and_switches/circuit_breakers_new.prj},{NB=4-1393248-8},{PN=4-1393248-8},{CURRENTRATINGA=5},{POLECONFIGURATION=2},{SHA256=2tCXa+nYae4+rSjk0GXAx4j7psxFkzk6JOJDOjnsHy0=},{INAME=42d13932482d8},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-4-1393248-8.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=4-1393248-8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ACTUATORTYPE
Actuator Type
ⁿ/ₐ
CIRCUITBREAKERTYPE
Circuit Breaker Type
ⁿ/ₐ
ILLUMINATED
Illuminated
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
ILLUMINATIONTYPE
Illumination Type
ⁿ/ₐ
CIRCUITFUNCTION
Circuit Function
ⁿ/ₐ
EARTHINGSWITCH
Earthing Switch
ⁿ/ₐ
PANELCUTOUT
Panel Cutout
ⁿ/ₐ
VOLTAGERATINGACVAC
Voltage Rating AC
[VAC]
VOLTAGERATINGDCVDC
Voltage Rating DC
[VDC]
CURRENTRATINGA
Current Rating
[A]
INTERRUPTCAPACITY
Interrupt Capacity
ⁿ/ₐ
BUTTONCOLOR
Button Color
ⁿ/ₐ
POLECONFIGURATION
Pole Configuration
ⁿ/ₐ
TRIPTIMEAT200SECONDS
Trip Time at 200%
[seconds]
TERMINATIONTYPE
Termination Type
ⁿ/ₐ
MOUNTINGTYPE
Mounting Type
ⁿ/ₐ
MOUNTINGBUSHING
Mounting Bushing
ⁿ/ₐ
MOUNTINGOPTIONS
Mounting Options
ⁿ/ₐ
MOUNTINGHARDWAREPACKAGING
Mounting Hardware Packaging
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
TOGGLECOLOR
Toggle Color
ⁿ/ₐ
PANELCUTOUTIN
Panel Cutout
[in]
SERIESMOUNTINGOPTION
SeriesMounting Option
ⁿ/ₐ
CIRCUITBREAKERSIZE
Circuit Breaker Size
ⁿ/ₐ
PANELTHICKNESSIN
Panel Thickness
[in]
STAMPEDMARKINGTYPE
Stamped Marking Type
ⁿ/ₐ
CIRCUITBREAKERSTYLE
Circuit Breaker Style
ⁿ/ₐ
PANELCUTOUTMM
Panel Cutout
[mm]
ROCKERCOLOR
Rocker Color
ⁿ/ₐ
PANELTHICKNESS
Panel Thickness
ⁿ/ₐ
RESETOFFMARKING
RESETOFF Marking
ⁿ/ₐ
BEZELCOLOR
Bezel Color
ⁿ/ₐ
1-1393250-7
1-1393250-7
1-1393250-7
W28-XQAT-15=W28
Push to Reset
Thermal
No
Circuit Breaker
No Light
Series Trip
Without
N/A
250
32
15
1000A @ 250VAC32VDC
Off-White with White Trip...
1
2.2 - 15
6.35 [.25] Straight Quick...
Panel Mount
None
Snap-In Panel Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Fuse Holder Type
N/A
N/A
.81 - 1.57 mm [ .032 - .0...
N/A
Off-White
1-1423678-9
1-1423678-9
1-1423678-9
W23-X1A1A-15=CKTBKR,THERM...
Push-Pull
Thermal
No
Circuit Breaker
No Light
Series Trip
Without
N/A
240
50
15
1000A @ 50VDC or 120VAC
Blk wWhite Amp Rate Mark ...
1
6 - 22
8-32 Screws 90 to Each Ot...
Panel Mount
38-24 Threaded Bushing .3...
Knurled NutHex Nut
Assembled to Bushing
N/A
N/A
.375 - .386 (Diameter)
N/A
N/A
N/A
N/A
Push-Pull Button
N/A
N/A
N/A
N/A
N/A
1423673-2
1423673-2
1423673-2
W51-A121B1-6=CKTBKR,THERM...
Rocker
Thermal
Yes
Circuit Breaker
N/A
Trip-Free - Switchable
Without
28.5 x 13.5 mm [ 1.122 x ...
125
50
6
1000A @ 250VAC50VDC
N/A
1
4 - 40
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snaps Into 1.122 x .531 (...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
RESETOFF Printed
Angular Button
N/A
Red (Translucent)
.75 - 3 mm [ .03 - .118 i...
RESETOFF Printed
N/A
2-1393253-4
2-1393253-4
2-1393253-4
W68-X2Q110-30=M6M7M9W6W7
Rocker, Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
277, 415240
N/A
30
2500A @ 277VAC
N/A
2
9 - 100
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
1.5 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
2-1393255-2
2-1393255-2
2-1393255-2
W94-X112-30V=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
415240
N/A
30
5000A @ 250VAC or 415240V...
N/A
4
2.2 - 20
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
Black
3.04 x 2.065
W9 (6-32 Mounting Threads...
63.5 mm [ 2.5 in ]
N/A
International IO
N/A
N/A
N/A
N/A
N/A
N/A
2-1393255-3
2-1393255-3
2-1393255-3
W94-X113-30=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
277
N/A
30
5000A @ 277VAC
N/A
4
.15 - 1.5
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
Black
3.04 x 2.065
W9 (6-32 Mounting Threads...
63.5 mm [ 2.5 in ]
N/A
International IO
N/A
N/A
N/A
N/A
N/A
N/A
2-1423675-5
2-1423675-5
2-1423675-5
W57-XB2A99C10-15=CKTBKR,T...
Push to Reset
Thermal
No
Circuit Breaker
No Light
Series Trip
Without
N/A
250
50
15
1000A @ 250VAC50VDC
White with Red Rate Marki...
1
4 - 40
6.35 [.25] Straight Quick...
Panel Mount
38 (One Side Flat) x 10.5...
None
No Mounting Hardware
N/A
N/A
.346 x .382
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-1393253-0
3-1393253-0
3-1393253-0
W68-X2Q12-10V=M6M7M9W6W7
Rocker, Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
250, 415240
N/A
10
5000A @ 277VAC
N/A
2
2.2 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
W 68X 2Q 1210 V, W68-X2Q1...
White
1.5 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
3-1393253-3
3-1393253-3
3-1393253-3
W68-X2Q12-2=M6M7M9W6W7
Rocker, Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
277, 415240
N/A
2
5000A @ 277VAC
N/A
2
2.2 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
1.5 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
4-1393248-8
4-1393248-8
4-1393248-8
W33-T4C1Q-5=W33
Rocker
Thermal
Yes
Circuit Breaker
240VAC (Neon with Resisto...
Poles 1 & 2 - Series Trip...
Without
N/A
250
50
5
1000A @ 50VDC or 1500A @ ...
N/A
2
3 - 33
6.35 [.25] Straight Quick...
Panel Mount
N/A
Snap-In Panel Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
International IO
Power Switch with Optiona...
22.22 x 44.45
Amber (Translucent)
.81 - 6.35 mm [ .032 - .2...
N/A
N/A
4-1393253-7
4-1393253-7
4-1393253-7
W68-X2S12-30=M6M7M9W6W7
Rocker, Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
277, 415240
N/A
30
2500A @ 277VAC
N/A
2
2.2 - 20
8-32 Screw
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
1.5 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
5-1393252-9
5-1393252-9
5-1393252-9
W67-X2Q12-25=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
415240
N/A
25
5000A @ 277VAC
N/A
1
2.2 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
.75 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
5-1393254-9
5-1393254-9
5-1393254-9
W92-X110-20=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
277
N/A
20
5000A @ 277VAC
N/A
2
.03 (Max)
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
Black
1.52 x 2.065
W9 (6-32 Mounting Threads...
63.5 mm [ 2.5 in ]
N/A
International IO
N/A
N/A
N/A
N/A
N/A
N/A
6-1423698-9
6-1423698-9
6-1423698-9
W68-X2Q12-7V=CKTBKR,MAGHY...
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
250, 415240
N/A
7
5000A @ 277VAC
N/A
2
2.2 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
1.5 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
7-1393254-8
7-1393254-8
7-1393254-8
W92-X112-30V=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
415240
N/A
30
5000A @ 250VAC or 415240V...
N/A
2
2.2 - 20
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
Black
1.52 x 2.065
W9 (6-32 Mounting Threads...
63.5 mm [ 2.5 in ]
N/A
International IO
N/A
N/A
N/A
N/A
N/A
N/A
8-1393252-5
8-1393252-5
8-1393252-5
W67-X2Q52-25=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
N/A
65
25
5000A @ 277VAC
N/A
1
2.2 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
.75 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
8-1393254-8
8-1393254-8
8-1393254-8
W92-X113-30=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
277
N/A
30
5000A @ 277VAC
N/A
2
.15 - 1.5
10-32 Stud
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
Black
1.52 x 2.065
W9 (6-32 Mounting Threads...
63.5 mm [ 2.5 in ]
N/A
International IO
N/A
N/A
N/A
N/A
N/A
N/A
9-1393252-5
9-1393252-5
9-1393252-5
W67-X2Q734-5=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
250, 415240
65
5
5000A @ 277VAC
N/A
1
.6 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
.75 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
9-1393252-6
9-1393252-6
9-1393252-6
W67-X2S12-15=M6M7M9W6W7
Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
415240
N/A
30
5000A @ 277VAC
N/A
1
2.2 - 20
8-32 Screw
Panel Mount
N/A
6-32 Mounting Threads
N/A
N/A
White
.75 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
9-1393253-2
9-1393253-2
9-1393253-2
W69-X2Q12-30V=M6M7M9W6W7
Rocker, Toggle
Magnetic
No
Circuit Breaker
No Light
Series Trip
Without
N/A
415240
N/A
30
5000A @ 250VAC or 415240V...
N/A
3
2.2 - 20
6.35 [.25] Straight Quick...
Panel Mount
N/A
6-32 Mounting Threads
N/A
W 69X 2Q 1230 V
White
2.25 x 1.66
W6 (6-32 Mounting Threads...
50.8 mm [ 2 in ]
.047 - .11
International IO
N/A
N/A
N/A
N/A
N/A
N/A
1423901-1
1423901-1
1423901-1
W54-XB2A4A10-5=CKTBKR,THE...
Push to Reset
Thermal
No
Circuit Breaker
No Light
Series Trip
Without
8.8 x 9.7 mm [ .346 x .38...
250
50
5
1000A @ 250VAC50VDC
White with Red Rate Marki...
1
5 - 30
6.35 [.25] Straight Quick...
Panel Mount
38 (One Side Flat) x 10mm...
Knurled NutHex Nut
Assembled to Bushing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Toggle Switches
TE Connectivity
03.06.2020
N-25 Switch Toggle Heavy Duty Double-Pole - Switches
Essentra Components
14.08.2014
Miniature circuit breaker, flat - Miniature circuit breaker, flat
MayTec
30.09.2022
MP Series 07 - Switchable Circuit Breakers
Mechanical Products
03.01.2024
CWSA - Miniature Power Rockers
NKK Switches
15.05.2024
Circuit Breakers
TE Connectivity
03.06.2020
SW - Standard Workbench
HepcoMotion
08.11.2023
Mini Relays
TE Connectivity
03.06.2020
Circuit breaker for power transformer, generator and system protection
SIEMENS
04.05.2022
Module Component
TE Connectivity
05.12.2019
MP Series 24 - UL 1077 Switchable Circuit Breakers
Mechanical Products
03.01.2024
Micro Relays
TE Connectivity
03.06.2020
3SU12002PR101AA0 - Potentiometer for command devices
Siemens Industry
19.09.2023
KQ2S Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket ...
SMC
23.11.2021
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성