您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Automotive Connector EMC Shielding
TE Connectivity
Connectors
Automotive Truck Bus & Off Road Connectors
Connector Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_truck_bus_and_off_road_connectors/connector_accessories/automotive_connector_emc_shielding.prj},{NB=2141262-3},{PN=2141262-3},{SHA256=T97kbfE6p2OU8dj2pcTD0YpbEL2CZrvPQ5GiUVbTRWs=},{INAME=00034__c2d21412622d32da2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2141262-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{CS=N/A},{AT=Shield},{SEALABLE=No},{MATERIAL=Copper Alloy},{IS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
IS
Industry Standard
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
1-1379200-1
1-1379200-1
Wire-to-Device, Wire-to-B...
Crimp Ferrule
N/A
Aluminum
N/A
ALU FERRULE GDL 5G
1-2103157-1
1-2103157-1
Wire-to-Board, Wire-to-De...
Shield
N/A
Copper Alloy
LV215
SHIELD, PLUG, SIZE 1, Ag...
1-2103157-2
1-2103157-2
Wire-to-Board, Wire-to-De...
Shield
N/A
Copper Alloy
LV215
SHIELD, PLUG, SIZE 2, Ag...
1-413889-3
1-413889-3
Wire-to-Board, Wire-to-De...
Crimp Ferrule
N/A
Copper Alloy
N/A
FERRULE,NI PLTD
1-413889-4
1-413889-4
Wire-to-Board, Wire-to-De...
Crimp Ferrule
N/A
Copper Alloy
N/A
FERRULE,NI PLTD
1564608-1
1564608-1
N/A
Shield
No
Steel
N/A
SHIELD.SHELL,45,HALF1
1564609-1
1564609-1
N/A
Shield
No
Steel
N/A
SHIELD.SHELL,45,HALF2
1587718-1
1587718-1
Wire-to-Board, Wire-to-De...
Shield
N/A
Copper Alloy
LV215
SHIELD, PLUG, HVA280-3PM
1587723-2
1587723-2
N/A
Ferrule
No
Copper Alloy
N/A
INNER FERRULE, SIZE B, HV...
1587723-3
1587723-3
N/A
Ferrule
No
Copper Alloy
N/A
INNER FERRULE, SIZE C, HV...
1587724-2
1587724-2
N/A
Ferrule
No
Copper Alloy
N/A
OUTER FERRULE, SIZE B, HV...
1587724-3
1587724-3
N/A
Ferrule
No
Copper Alloy
N/A
OUTER FERRULE, SIZE C, HV...
1587828-2
1587828-2
N/A
Ferrule
No
Copper Alloy
N/A
INNER FERRULE, SIZE B, HV...
1587828-3
1587828-3
N/A
Ferrule
No
Copper Alloy
N/A
INNER FERRULE, SIZE C, HV...
1587829-2
1587829-2
N/A
Ferrule
No
Copper Alloy
N/A
OUTER FERRULE, SIZE B, HV...
1587829-3
1587829-3
N/A
Ferrule
No
Copper Alloy
N/A
OUTER FERRULE, SIZE C, HV...
1670813-1
1670813-1
Wire-to-Device, Wire-to-B...
Crimp Ferrule
N/A
Steel
LV215
EMC, CRIMP SLEEVE, IPT 70...
1670813-2
1670813-2
N/A
Crimp Ferrule
N/A
Steel
LV215
EMC, CRIMP SLEEVE, IPT 70...
1670814-1
1670814-1
Wire-to-Device, Wire-to-B...
Crimp Ferrule
N/A
Steel
LV215
EMC, CRIMP CONTACT, IPT 7...
1718732-1
1718732-1
Wire-to-Board, Wire-to-De...
Shield
N/A
Steel
LV214
LVDS, SHELL HALF 1 90DEG
1718733-1
1718733-1
Wire-to-Board, Wire-to-De...
Shield
N/A
Steel
LV214
LVDS, SHELL HALF 2 90DEG
1-968209-1
1-968209-1
N/A
N/A
N/A
N/A
N/A
ABSCHIRMBLECH
1991231-1
1991231-1
N/A
Crimp Ferrule
N/A
Steel
N/A
EMC CRIMP SLEEVE. IPT 16-...
1991231-2
1991231-2
N/A
Crimp Ferrule
N/A
Steel
N/A
EMC CRIMP SLEEVE. IPT 16-...
2103157-1
2103157-1
Wire-to-Board, Wire-to-De...
Shield
N/A
Copper Alloy
LV215
SHIELD, PLUG, SIZE 1, Sn...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Automotive, Truck, Bus & Off-Road Terminals
TE Connectivity
27.05.2020
Automotive Seals & Cavity Plugs
TE Connectivity
05.12.2019
External Hinged T-piece - Hinged Fittings
ABB Installation Products
09.03.2023
Fiber Optic Patch Cable Assemblies
TE Connectivity
26.05.2020
Other Automotive Connector Accessories
TE Connectivity
05.12.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表