피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
2-Bolt Flange - HCFL 200 - Normal Duty Eccentric Locking Collar
Moline Bearing
Mounted Ball Bearings
Normal Duty Eccentric Locking Collar
Powered by
CAD모델 선택
{molinebearing/mounted_ball_bearings/normal_duty_ecc_lkg_collar/hcfl_200_flange_2_blt_asmtab.prj},{NB=19501110},{PN=19501110},{BORE=3.3465},{DYNLOADLBS=7160},{DYNLOADNEWT=31850},{STATICLOADLBS=4676},{MAXRPM=MIN},{MAXSFRADLDLBS=MIN},{BDIM=7.4010},{ASMDIMA=2.0550},{ASMDIMBI=2.2400},{ASMDIMLN=0.8420},{ASMDIMG=MIN},{ASMDIMJ=0.8660},{ASMDIML=MIN},{PRJ=hcfl_200_flange_2_blt},{UNITNO=HCFL 209-26},{PRODFAMILY=Mounted Ball Bearings},{PRODCLASS=Normal Duty Eccentric Locking Collar},{PRODTYPE=2-Bolt Flange - HCFL 200},{SHAFTSIZE=1 5/8},{F=.709},{BOLTSIZE=5/8},{INSERTNO=HC 209-26},{HOUSINGNO=FL209},{WTLBS=5.07},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_2_BLT_A},{HOUSINGINST=FL209},{BRGINSMODEL=BRG_INS_15500X},{BRGINSINST=15500111},{BRGINSINST2=15500111-1625},{SEALMODEL=SEAL_STYLE_C}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
UNITNO
Unit Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
STATICLOADLBS
Static Load Lbs.
ⁿ/ₐ
BOLTSIZE
Bolt Size
[인치]
INSERTNO
Insert Number
ⁿ/ₐ
HOUSINGNO
Housing Number
ⁿ/ₐ
WTLBS
Weight Lbs.
ⁿ/ₐ
19501012
19501012
HCFL 204-12
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
3/4
2878
12800
1495
3/8
HC 204-12
FL204
1.54
19501014
19501014
HCFL 205-14
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
7/8
3147
14000
1772
3/8
HC 205-14
FL205
1.76
19501015
19501015
HCFL 205-15
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
15/16
3147
14000
1772
3/8
HC 205-15
FL205
1.76
19501100
19501100
HCFL 205-16
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1
3147
14000
1772
3/8
HC 205-16
FL205
1.76
19501102
19501102
HCFL 206-18
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 1/8
4384
19500
2518
3/8
HC 206-18
FL206
2.64
19501103
19501103
HCFL 206-19
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 3/16
4384
19500
2518
3/8
HC 206-19
FL206
2.64
19501104-06
19501104-06
HCFL 206-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 1/4
4384
19500
2518
3/8
HC 206-20
FL206
2.64
19501104
19501104
HCFL 207-20
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 1/4
5778
25700
3417
1/2
HC 207-20
FL207
3.53
19501105
19501105
HCFL 207-21
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 5/16
5778
25700
3417
1/2
HC 207-21
FL207
3.53
19501106
19501106
HCFL 207-22
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 3/8
5778
25700
3417
1/2
HC 207-22
FL207
3.53
19501107
19501107
HCFL 207-23
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 7/16
5778
25700
3417
1/2
HC 207-23
FL207
3.53
19501108
19501108
HCFL 208-24
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 1/2
6654
29600
4092
1/2
HC 208-24
FL208
4.19
19501109
19501109
HCFL 208-25
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 9/16
6654
29600
4092
1/2
HC 208-25
FL208
4.19
19501110
19501110
HCFL 209-26
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 5/8
7160
31850
4676
5/8
HC 209-26
FL209
5.07
19501111
19501111
HCFL 209-27
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 11/16
7160
31850
4676
5/8
HC 209-27
FL209
5.07
19501112
19501112
HCFL 209-28
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 3/4
7160
31850
4676
5/8
HC 209-28
FL209
5.07
19501114
19501114
HCFL 210-30
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 7/8
9790
43550
6564
5/8
HC 210-30
FL210
5.73
19501115
19501115
HCFL 210-31
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
1 15/16
9790
43550
6564
5/8
HC 210-31
FL210
5.73
19501200-10
19501200-10
HCFL 210-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2
9790
43550
6564
5/8
HC 210-32
FL210
5.73
19501200
19501200
HCFL 211-32
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2
10746
47800
7374
5/8
HC 211-32
FL211
8.38
19501202
19501202
HCFL 211-34
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2 1/8
10746
47800
7374
5/8
HC 211-34
FL211
8.38
19501203
19501203
HCFL 211-35
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2 3/16
10746
47800
7374
5/8
HC 211-35
FL211
8.38
19501204
19501204
HCFL 212-36
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2 1/4
12859
57200
8992
5/8
HC 212-36
FL212
10.58
19501206
19501206
HCFL 212-38
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2 3/8
12859
57200
8992
5/8
HC 212-38
FL212
10.58
19501207
19501207
HCFL 212-39
Mounted Ball Bearings
Normal Duty Eccentric Loc...
2-Bolt Flange - HCFL 200
2 7/16
12859
57200
8992
5/8
HC 212-39
FL212
10.58
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
2-Bolt Flange - UCFL 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
30.05.2024
P8MK - Keyless High Torque Timing Pulley
Aluminium Profiles - Langle
13.09.2022
UCFL - Flange unit - Cast iron - Base with 2 mounting points
HPC
17.02.2022
24244 - Pillow block bearing flange type MUCF 2-hole stainless steel
norelem
30.05.2024
with eccentric locking collar-NANF
FYH INC.
16.11.2022
2 Bolt Flange Units - UOFL/DUOFL
OILES CORPORATION
15.04.2019
NFL - Flange bearings 2-hole
MOVET
31.03.2020
AYF_002HC_HH_HY_AYD_001HP - Y-bearing oval flanged units
SKF
23.02.2024
24244-01 - Pillow block bearing flange type 2-hole
norelem
30.05.2024
B6_ _ _ - Deep Groove Ball Bearings - Open Type
Misumi
30.06.2021
with Setscrews UCSFL-S6
FYH INC.
16.11.2022
FB260STW - Cleanline Mounted Bearing
Hub City
15.09.2021
IP-160 - Flange Bearings - Two-Bolt Flange, Thermoplastic
Essentra Components
19.04.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성