8.5 - Cover plates
voestalpine
8. Cover plates
Powered by
CAD模型選擇
{voest/08_deckplatten/08_05.prj},{NB=VA_Platten_19085},{IDENTNR=19085},{L=250},{B=125},{B1=75},{S=25},{L1=45},{L2=125},{L3=205},{L4=-},{L5=-},{L1X=45},{L2X=0},{L3X=160},{D=17.5},{DX=18},{FORM=B},{STK=3xM16},{GEWICHT=5.50},{CTN=84833080},{VW1=},{FIBRO1=2961.74.125.25.250},{DAIMLER1=B80460231009003-0528245}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
L
Length L
[mm]
B
Width b
[mm]
B1
[mm]
S
Thickness s ±0.2
[mm]
L1
Length L1 ± 0.2
[mm]
L2
Length L2 ± 0.2
[mm]
L3
Length L3 ± 0.2
[mm]
L4
Length L4 ± 0.2
[mm]
L5
Length L5 ± 0.2
[mm]
D
Diameter Ød H13
[mm]
FORM
Style
ⁿ/ₐ
STK
Number of screwholes
ⁿ/ₐ
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
19122
19122
160
85
60
30
45
115
-
-
-
22
A
2xM20
2.90
84833080
19123
19123
200
85
60
30
45
155
-
-
-
22
A
2xM20
3.66
84833080
19124
19124
250
85
60
30
45
125
205
-
-
22
B
3xM20
4.48
84833080
19125
19125
300
85
60
30
45
150
255
-
-
22
B
3xM20
5.48
84833080
19135
19135
350
85
60
30
45
175
305
-
-
22
B
3xM20
5.30
84833080
19136
19136
400
85
60
30
45
125
200
275
355
22
C
5xM20
7.18
84833080
19356
19356
1005
85
0
30
-
-
-
-
-
-
-
without holes
19.02
84833080
19083
19083
160
125
75
25
45
115
-
-
-
17.5
A
2xM16
3.20
84833080
19084
19084
200
125
75
25
45
155
-
-
-
17.5
A
2xM16
4.00
84833080
19085
19085
250
125
75
25
45
125
205
-
-
17.5
B
3xM16
5.50
84833080
19086
19086
400
125
75
25
45
125
200
275
355
17.5
C
5xM16
9.57
84833080
19359
19359
1005
125
0
25
-
-
-
-
-
-
-
without holes
21.20
84833080
14021
14021
160
125
75
30
45
115
-
-
-
22
A
2xM20
3.60
84833080
14020
14020
200
125
75
30
45
155
-
-
-
22
A
2xM20
5.46
84833080
19087
19087
250
125
75
30
45
125
205
-
-
22
B
3xM20
6.94
84833080
19082
19082
300
125
75
30
45
150
255
-
-
22
B
3xM20
8.16
84833080
19088
19088
350
125
75
30
45
175
305
-
-
22
B
3xM20
9.42
84833080
14019
14019
400
125
75
30
45
125
200
275
355
22
C
5xM20
10.80
84833080
19089
19089
450
125
75
30
50
130
225
350
400
22
C
5xM20
12.34
84833080
19094
19094
500
125
75
30
50
130
250
370
450
22
C
5xM20
13.72
84833080
19357
19357
1005
125
0
30
-
-
-
-
-
-
-
without holes
26.00
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8.1 - Cover plates
voestalpine
15.06.2023
2960.93. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
R2962.78 - Sliding pads. - Bronze with non-liquid lubricant
PlaSteel
17.06.2021
Polyester Gehäuse - Product group 02
Rose Systemtechnik GmbH
08.09.2023
CoriolisMaster FCB130 - Coriolis Mass Flowmeter
ABB Automation
14.02.2023
8.7 - Cover plates, thickness = 10mm
voestalpine
15.06.2023
5145. Covering strip - Slide elements
Tecnorm
08.08.2016
8.3 - Cover plates / steel hardened with and without lubricant
voestalpine
15.06.2023
8.2 - Cover plates / steel hardened with and without mounting holes
voestalpine
15.06.2023
7.26 - Cover - wear plates - Pairings
voestalpine
15.06.2023
1281.3 - Flat guide bars, bronze with solid lubricant
Kern
26.02.2019
13.1 - Cam bottom plates WF 750/1A with lubricant
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表