피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
1888507-1
TE Connectivity
Connectors
Modular Jacks & Plugs RJ45 RJ11 RJ25_new
RJ45 Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/modular_jacks_and_plugs_rj45_rj11_rj25_new/rj45_connectors/1888507_1.prj},{NB=1888507-1},{PN=1888507-1},{NUMBEROFPOSITIONS=8},{NUMBEROFLOADEDPOSITIONS=8},{NUMBEROFPCBGROUNDTABS=7},{PACKAGINGQUANTITY=10},{SHA256=eX6Mh3niHuTc+8ePEyM4BA+4DPL7fq0gHpvngfJTgRg=},{INAME=18885072d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
ⁿ/ₐ
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
ⁿ/ₐ
MODULARCONNECTORSTYLE
Modular Connector Style
ⁿ/ₐ
GROUNDINGOPTIONS
Grounding Options
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PORTCONFIGURATION
Port Configuration
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
CONNECTORCONTACTDENSITY
Connector Contact Density
ⁿ/ₐ
MULTIPLEPORTCONFIGURATION
Multiple Port Configuration
ⁿ/ₐ
STATUSINDICATOR
Status Indicator
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
ⁿ/ₐ
SHIELDMATERIAL
Shield Material
ⁿ/ₐ
SHIELDPLATINGMATERIAL
Shield Plating Material
ⁿ/ₐ
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
LEDCOLORBOTTOMLEFT
LED Color (Bottom Left)
ⁿ/ₐ
LEDCOLORBOTTOMRIGHT
LED Color (Bottom Right)
ⁿ/ₐ
LEDCOLORTOPLEFT
LED Color (Top Left)
ⁿ/ₐ
LEDCOLORTOPRIGHT
LED Color (Top Right)
ⁿ/ₐ
GROUNDINGTABPLATINGMATERIAL
Grounding Tab Plating Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MATINGENTRYLOCATION
Mating Entry Location
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
PCBTAILLENGTH
PCB Tail Length
ⁿ/ₐ
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PERFORMANCECATEGORY
Performance Category
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
1888507-1
1888507-1
1888507-1
2X4 OFFSET,SHLD,STJK ASY ...
Connector Assembly
RJ45
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
Printed Circuit Board
Connector
No
Multiple Ports
2 x 4
Standard
Stacked
LED
8
8
Right Angle
7
Copper Alloy
Tin over Nickel
Standard - Latch Down
Offset - Overhangs PCB
Green
Green
Green
Green
Tin over Copper
Tin
Nickel
Gold
Phosphor Bronze
1.27 um [ 50 uin ]
Through Hole - Press-Fit
Without
Board Mount, Panel
Side
1.02 mm [ .04 in ]
Black
PBT Polyester
1.57 mm [ .062 in ]
4.14 mm [ .163 in ]
3.27 mm [ .129 in ]
-30 - 70 C [ -22 - 158 F ...
Yes
Signal
UL 94V-0
Cat 5
10
Tray
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성