您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
português
русский
English
Pipe Clamp Stabil I-1/2" HCP - Pipe Clamp Stabil I-1/2" HCP
Sikla
Simotec
Pipe clamps and assembly components
Powered by
CAD模型選擇
{sikla/simotec/rohrschellen_und_baugruppenkomponenten/stabil_i_1_2.prj},{NB=Stabil_I_188174(SP=44 LODLEVEL=400)},{IDNR=},{TYP=44},{LODLEVEL=400},{D=44},{SP=44},{MAT=30 x 5},{SPSCH=M10 x 35},{C=86},{F=114},{B=30},{S=5},{D1=11},{R=6},{A=5},{G=0.36},{K=7.000},{L=115.000},{DN=32},{BL=30.000},{VERP=25},{ARTNR=188174},{DR=43.000},{PPATH=../framo_80/stabil_i/stabil_i_1_2_sbl.prj},{CNSSORT=880},{SPX=40},{SPXX=44},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
D
ØD
[mm]
MAT
Material b x s
[mm]
SPSCH
Clamping bolts
[mm]
C
[mm]
F
[mm]
G
Weight
[kg]
VERP
Packing (piece)
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
188147
22
22
30 x 5
M10 x 35
58
86
0.28
25
188147
188156
27
27
30 x 5
M10 x 35
65
93
0.31
25
188156
188165
34
34
30 x 5
M10 x 35
74
102
0.32
25
188165
188174
44
44
30 x 5
M10 x 35
86
114
0.36
25
188174
188183
49
49
30 x 5
M10 x 35
91
119
0.38
25
188183
188192
61
61
40 x 5
M12 x 40
103
136
0.60
25
188192
188201
77
77
40 x 5
M12 x 40
119
152
0.68
25
188201
188210
89
89
40 x 5
M12 x 40
132
165
0.74
25
188210
188219
115
115
50 x 5
M12 x 40
159
192
1.03
10
188219
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pipe Clamp Stabil I-1/2" ss - Pipe Clamp Stabil I-1/2" ss
Sikla
08.04.2024
Stabil D-3G HCP - Stabil D-3G HCP
Sikla
08.04.2024
Beam Connection LKA - Beam Connection LKA
Sikla
08.04.2024
Mounting Plate GPL - Mounting Plate GPL
Sikla
08.04.2024
Fig. B3198RCT - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
Mounting Plate GPL F 80 - Mounting Plate GPL F 80
Sikla
08.04.2024
Stabil D-A - Stabil D-A
Sikla
08.04.2024
Duo Clamp SRS with Lining - Duo Clamp SRS with Lining
Sikla
08.04.2024
Beam Section TP F 100 - Beam Section TP F 100
Sikla
08.04.2024
I.4CSE - ROUND PIPE HOLDERS 2 pieces Stainless steel 316 Delivered with 2 b...
FG INOX
16.02.2017
Weld-on Eye-Plate HPA - Weld-on Eye-Plate HPA
Sikla
08.04.2024
Slide Set GS F 2G - Slide Set GS F 2G
Sikla
08.04.2024
Rod Hanger Load Chain Assembly LKV - Rod Hanger Load Chain Assembly LKV
Sikla
08.04.2024
Pipe clamp - SitaPipe Stainless steel
Sita
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表