您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Potentiometer for command devices [EC001027]
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
23206
Powered by
CAD模型選擇
{eaton_cad/23126/23146/23206/23643.prj},{NB=188116},{PLID=188116},{NETTO_WEIGHT=0.05500},{EF002431=1000000},{EF000346=0.5},{EF000079=30.0},{CUSTOMS_TARIFF_NUMBER1=85334010},{PREVIEW=../../../_pool_/0d/ee/93/23643_preview_310.png},{MANUTYPEDESC=M30I-FR1M},{DESCSHORT=Potentiometer, flat front, M30, 30.5 mm, R 1000 kΩ, P 0.5 W, Front ring stainless steel}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF002431
Resistance
[O]
EF000346
Power consumption
[W]
EF000079
Hole diameter
[mm]
EF006943
Number of revolutions
ⁿ/ₐ
EF003961
Type of electric connection
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
229489
229489
M22-R1K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082294892
0.03400
Potentiometer for command...
Potentiometer for command...
1000
0.5
22.5
1 - 1
Screw connection
IP66
Other
229492
229492
M22-R47K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082294922
0.03400
Potentiometer for command...
Potentiometer for command...
47000
0.5
22.5
1 - 1
Screw connection
IP66
Other
229490
229490
M22-R4K7
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082294908
0.03400
Potentiometer for command...
Potentiometer for command...
4700
0.5
22.5
1 - 1
Screw connection
IP66
Other
263371
263371
M22-R*-*
Potentiometer, Classical,...
Potentiometer, RMQ design...
0.03400
Potentiometer for command...
Potentiometer for command...
0
0.5
22.5
1 - 1
Screw connection
IP66
Other
232232
232232
M22S-R4K7
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082322328
0.03400
Potentiometer for command...
Potentiometer for command...
4700
0.5
22.5
1 - 1
Screw connection
IP66
Other
229491
229491
M22-R10K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082294915
0.03400
Potentiometer for command...
Potentiometer for command...
10000
0.5
22.5
1 - 1
Screw connection
IP66
Other
232233
232233
M22S-R10K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082322335
0.03400
Potentiometer for command...
Potentiometer for command...
10000
0.5
22.5
1 - 1
Screw connection
IP66
Other
229494
229494
M22-R470K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082294946
0.03400
Potentiometer for command...
Potentiometer for command...
470000
0.5
22.5
1 - 1
Screw connection
IP66
Other
229493
229493
M22-R100K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082294939
0.03400
Potentiometer for command...
Potentiometer for command...
100000
0.5
22.5
1 - 1
Screw connection
IP66
Other
171157
171157
M22-R2K2
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015081676477
0.02800
Potentiometer for command...
Potentiometer for command...
2200
0.5
22.5
1 - 1
Screw connection
IP66
Other
187029
187029
M30C-FR1K
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081820955
0.05500
Potentiometer for command...
Potentiometer for command...
1000
0.5
30.0
1 - 1
Screw connection
IP66
Other
187035
187035
M30C-FR10K
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821013
0.05500
Potentiometer for command...
Potentiometer for command...
10000
0.5
30.0
1 - 1
Screw connection
IP66
Other
187030
187030
M30C-FR4K7
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081820962
0.05500
Potentiometer for command...
Potentiometer for command...
4700
0.5
30.0
1 - 1
Screw connection
IP66
Other
188124
188124
M30I-FR470K-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081858026
0.05500
Potentiometer for command...
Potentiometer for command...
470000
0.5
30.0
1 - 1
Screw connection
IP66
Other
188120
188120
M30I-FR10K-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081857982
0.05500
Potentiometer for command...
Potentiometer for command...
10000
0.5
30.0
1 - 1
Screw connection
IP66
Other
187034
187034
M30C-FR2K2
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821006
0.05500
Potentiometer for command...
Potentiometer for command...
2200
0.5
30.0
1 - 1
Screw connection
IP66
Other
187044
187044
M30C-FR100K-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821105
0.05500
Potentiometer for command...
Potentiometer for command...
100000
0.5
30.0
1 - 1
Screw connection
IP66
Other
188123
188123
M30I-FR100K-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081858019
0.05500
Potentiometer for command...
Potentiometer for command...
100000
0.5
30.0
1 - 1
Screw connection
IP66
Other
232231
232231
M22S-R1K
Potentiometer, Classical,...
Potentiometer, RMQ design...
4015082322311
0.03400
Potentiometer for command...
Potentiometer for command...
1000
0.5
22.5
1 - 1
Screw connection
IP66
Other
288864
288864
M22S-R*-*-RH
Potentiometer, Classical,...
Potentiometer individuall...
0.03400
Potentiometer for command...
Potentiometer for command...
0
0.5
22.5
1 - 1
Screw connection
IP66
Other
187046
187046
M30C-FR1M-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821129
0.05500
Potentiometer for command...
Potentiometer for command...
1000000
0.5
30.0
1 - 1
Screw connection
IP66
Other
187039
187039
M30C-FR2K2-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821051
0.05500
Potentiometer for command...
Potentiometer for command...
2200
0.5
30.0
1 - 1
Screw connection
IP66
Other
188114
188114
M30I-FR10K
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081857920
0.05500
Potentiometer for command...
Potentiometer for command...
10000
0.5
30.0
1 - 1
Screw connection
IP66
Other
187043
187043
M30C-FR47K-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821099
0.05500
Potentiometer for command...
Potentiometer for command...
47000
0.5
30.0
1 - 1
Screw connection
IP66
Other
187040
187040
M30C-FR4K7-BLANK
Potentiometer, flat front...
Potentiometer, RMQ design...
4015081821068
0.05500
Potentiometer for command...
Potentiometer for command...
4700
0.5
30.0
1 - 1
Screw connection
IP66
Other
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表