您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 08B-1 in stainless steel - Simplex sprockets in stainless steel for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets in stainless steel
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/s_sprockets_in_stainless_st/s_spr_08b_1_in_stainless_steel.prj},{NB=181340017},{Z=17},{DE=74.0},{DP=69.11},{CNSORDERNO=181340017},{DM=52},{DMX=52.0},{D1=12},{A=28},{KG=0.51},{B1=7.2},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
181340012
12
53.9
49.07
181340012
33
10
28
0.21
7.2
1.3
13
181340013
13
57.9
53.06
181340013
37
10
28
0.26
7.2
1.3
13
181340014
14
61.9
57.07
181340014
41
10
28
0.32
7.2
1.3
13
181340015
15
65.9
61.09
181340015
45
10
28
0.38
7.2
1.3
13
181340016
16
69.9
65.10
181340016
50
12
28
0.46
7.2
1.3
13
181340017
17
74.0
69.11
181340017
52
12
28
0.51
7.2
1.3
13
181340018
18
78.0
73.14
181340018
56
12
28
0.59
7.2
1.3
13
181340019
19
82.0
77.16
181340019
60
12
28
0.67
7.2
1.3
13
181340020
20
86.0
81.19
181340020
64
12
28
0.76
7.2
1.3
13
181340021
21
90.1
85.22
181340021
68
14
28
0.85
7.2
1.3
13
181340023
23
98.1
93.27
181340023
70
14
28
0.95
7.2
1.3
13
181340025
25
106.2
101.33
181340025
70
14
28
1.01
7.2
1.3
13
181340030
30
126.3
121.50
181340030
80
16
30
1.46
7.2
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Triplex sprockets 08B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex sprockets 10B-1 in stainless steel - Simplex sprockets in stainless...
BEA Ingranaggi
06.07.2020
Sprockets with hardened teeth simplex 1/2"x5/16" (08 B-1)
Haberkorn
19.07.2021
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex connecting link for ISO chain Bea - Connecting link and offset link...
BEA Ingranaggi
06.07.2020
Simplex offset links for ISO chain Bea - Connecting link and offset link fo...
BEA Ingranaggi
06.07.2020
Simplex sprockets with hardened teeth 08B-1 - Sprockets for roller chains w...
BEA Ingranaggi
06.07.2020
MAE-KR-KRS-ISO081-C45 - Sprockets KRS with One-Sided Hub, ISO 081, Pitch 1/...
MÄDLER
26.04.2024
MAE-KR-KRR-08B-1-RF - Sprockets KRR Made from Stainless Steel, with One-Sid...
MÄDLER
26.04.2024
Simplex chains Bea ISO in stainless steel - Roller chains in 304 stainless ...
BEA Ingranaggi
06.07.2020
22250 - Sprockets single 1/2“ x 5/16“ DIN ISO 606, ready to install
norelem
30.05.2024
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表