您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
18000253000 - Wing screw/plastic
SToxxparts
18 Operating elements
18000253000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000253000/18000253000.prj},{NB=18000253008},{PREVIEW=18000253000.png},{ARTNR=18000253008},{H=17},{R=8},{D=14},{D1=M6},{S=25},{MAT=Polyamid},{FAR=schwarz},{GEW=13},{INFO=https://api.meleven.de/out/SToxxparts/f4.7b.6d.180002530009.pdf},{DEFAULTSORTATTR=42706}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H
[mm]
R
[mm]
D
d
[mm]
D1
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000253001
18000253001
17
8
14
M5
15
Polyamid
schwarz
6
18000253002
18000253002
17
8
14
M5
20
Polyamid
schwarz
6
18000253003
18000253003
17
8
14
M6
15
Polyamid
schwarz
7
18000253004
18000253004
17
8
14
M6
20
Polyamid
schwarz
8
18000253005
18000253005
17
8
14
M6
25
Polyamid
schwarz
10
18000253006
18000253006
17
8
14
M6
15
Polyamid
schwarz
11
18000253007
18000253007
17
8
14
M6
20
Polyamid
schwarz
12
18000253008
18000253008
17
8
14
M6
25
Polyamid
schwarz
13
18000253009
18000253009
22
13
16
M8
15
Polyamid
schwarz
13
18000253010
18000253010
22
13
16
M8
20
Polyamid
schwarz
15
18000253011
18000253011
22
13
16
M8
30
Polyamid
schwarz
17
18000253012
18000253012
22
13
16
M8
15
Polyamid
schwarz
19
18000253013
18000253013
22
13
16
M8
25
Polyamid
schwarz
21
18000253014
18000253014
22
13
16
M8
30
Polyamid
schwarz
22
18000253015
18000253015
22
13
16
M10
15
Polyamid
schwarz
22
18000253016
18000253016
22
13
16
M10
25
Polyamid
schwarz
24
18000253017
18000253017
22
13
16
M10
30
Polyamid
schwarz
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
18000326000 - Wing screw
SToxxparts
31.05.2022
GN 531 - Wing screws, Threaded stud Stainless Steel
Ganter
12.04.2024
K0681 - Wing grips for hexagon socket screws
KIPP
27.05.2024
Modèle 16-280 - Vis papillon technopolymère à tige filetée - Acier (D1=32 e...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
DIN 316 - Wing screws
Fabory
13.02.2023
GPX - Galletto di fissaggio
GAMM
05.05.2022
EWN-SST-p - Wing nuts
Elesa
06.06.2024
EWN-p - Wing nuts
Elesa
06.06.2024
GN 639 - Wing screws, small type
Ganter
12.04.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for appli...
Kerb-Konus
28.03.2024
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
06180 - Palm grips similar to DIN 6335
norelem
30.05.2024
BN 276 - Wing screws (DIN 316), malleable cast iron / steel, zinc plated bl...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表