您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Lighting Cable Assemblies
TE Connectivity
Cable Assemblies
Copper Cable Assemblies
Powered by
CAD模型選擇
{teconnectivity/cable_assemblies/copper_cable_assemblies/lighting_cable_assemblies.prj},{NB=2106391-2},{PN=2106391-2},{SHA256=PpBpXl7HPEoGwJEAIpxD3p3Z6+wh2GjvVYNJfj6qDG4=},{INAME=00143__c2d21811932d12dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2106391-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=Cbl Assembly, 2 pos Sealed Lght Recept}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
AT
Applies To
ⁿ/ₐ
SR
Strain Relief
ⁿ/ₐ
SEALED
Sealed
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CAS
Cable Assembly System
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
OV
Operating Voltage
ⁿ/ₐ
WC
Wire Color
ⁿ/ₐ
CTAPM
Contact Termination Area Plating Material
ⁿ/ₐ
CTAPTM
Contact Termination Area Plating Thickness
[μm]
CTAPTINCH
Contact Termination Area Plating Thickness
[μin]
ACG
Accepts Contact Gender
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
CMS
Contact Material (Socket)
ⁿ/ₐ
CMAPTM
Contact Mating Area Plating Thickness
[μm]
CMAPTINCH
Contact Mating Area Plating Thickness
[μin]
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
MR
Mating Retention
ⁿ/ₐ
MAT
Mating Alignment Type
ⁿ/ₐ
MA
Mating Alignment
ⁿ/ₐ
MRT
Mating Retention Type
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
CENTERLINEMM
Centerline
[mm]
CENTERLINEINCH
Centerline
[Inch]
CALMM
Cable Assembly Length
[mm]
CALINCH
Cable Assembly Length
[Inch]
WSAWG
Wire Size
[AWG]
WSMM2
Wire Size
[mm2]
CLMM
Connector Length
[mm]
CLINCH
Connector Length
[Inch]
CWMM
Connector Width
[mm]
CWINCH
Connector Width
[Inch]
CPHMM
Connector Profile Height
[mm]
CPHINCH
Connector Profile Height
[Inch]
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRINCH
Accepts Wire Insulation Diameter Range
[Inch]
IPWSL
IP Water Sealing Level
ⁿ/ₐ
IPDSL
IP Dust Sealing Level
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CIF
Circuit Identification Feature
ⁿ/ₐ
CSAFN
CSA File Number
[VAC]
ULFN
UL File Number
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
VRVAC
Voltage Rating
[VAC]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
AS
Agency/Standard
ⁿ/ₐ
CCR
Contact Current Rating
[A]
CTT
Contact Transmits (Typical)
ⁿ/ₐ
OOCD
Overall Outside Cable Diameter
[mm]
OVR
Operating Voltage Reference
ⁿ/ₐ
VRVDC
Voltage Rating
[VDC]
FUW
For Use With
[VAC]
PMAMMM
Post-Mating Assembly Measurement
[mm]
PMAMINCH
Post-Mating Assembly Measurement
[Inch]
GWR
Glow Wire Rating
ⁿ/ₐ
MFBL
Make First / Break Last
ⁿ/ₐ
LIL
Lighting Interconnect Level
ⁿ/ₐ
UVER
UV Exposure Rated
ⁿ/ₐ
1-2058943-2
1-2058943-2
Cable Assembly Mini CT, 8...
Mini-CT
Receptacle
Discrete Wire
Wire/Cable
N/A
No
Cable Assembly
N/A
N/A
2
N/A
N/A
1
70 VAC, 70 VDC
Red, Black
Tin
N/A
N/A
N/A
Socket
Copper Alloy
N/A
N/A
Crimp
With
Polarization
With
Locking Latch
White
N/A
1.5
.059
N/A
N/A
24
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.7 – 1.03
.027 – .04
N/A
N/A
-40 – 105
-40 – 221
N/A
LR 7189
E28476
UL 94V-0
Package
N/A
Pre-Tin
CSA, UL
3
Power
N/A
AC/DC
N/A
Rec Contact 353907-1,3539...
N/A
N/A
N/A
N/A
N/A
N/A
1-2058943-4
1-2058943-4
CABLE ASSY MINI CT, 609.6...
Mini-CT
Receptacle
Discrete Wire
Wire/Cable
N/A
No
Cable Assembly
N/A
N/A
4
N/A
N/A
1
70 VAC, 70 VDC
Red, Black, Blue, Orange
Tin
N/A
N/A
N/A
Socket
Copper Alloy
N/A
N/A
Crimp
With
Polarization
With
Locking Latch
White
N/A
1.5
.059
N/A
N/A
24
N/A
N/A
N/A
N/A
N/A
N/A
N/A
.7 – 1.03
.027 – .04
N/A
N/A
-40 – 105
-40 – 221
N/A
LR 7189
E28476
UL 94V-0
Package
N/A
Pre-Tin
CSA, UL
3
Power
N/A
AC/DC
N/A
Rec Contact 353907-1,3539...
N/A
N/A
N/A
N/A
N/A
N/A
1-2083073-1
1-2083073-1
Cable Assy Nector S Plug ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2083075-1
1-2083075-1
Cable assy Nector S femal...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2083075-2
1-2083075-2
Cable assy Nector S femal...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2083077-1
1-2083077-1
Cable assy Nector S male ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2083079-1
1-2083079-1
Cable assy Nector S Europ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2083081-1
1-2083081-1
Cable assy Nector S 6way ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-2106391-1
1-2106391-1
GCABLE ASSY, RCPT, SLIMSE...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1746234-1
1746234-1
XENON HEADLAMP HARNESS AS...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1746234-2
1746234-2
XENON HEADLAMP HARNESS AS...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1746234-3
1746234-3
XENON HEADLAMP HARNESS AS...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2058943-1
2058943-1
Cable Assembly Mini CT 2 ...
Mini-CT
UL
Discrete Wire
Wire/Cable
Without
No
Cable Assembly
No
Wire-to-Board
2
No
Yes
1
70 VAC, 70 VDC
Red, Black
Tin
N/A
N/A
Socket
Socket
Copper Alloy
N/A
N/A
Crimp
With
Polarization
With
Locking Latch
White
Nylon
1.5
.059
158.8
N/A
24
.205
6.9
N/A
9.11
N/A
4.7
N/A
.7 – 1.03
.027 – .04
N/A
N/A
-40 – 105
-40 – 221
N/A
LR 7189
E28476
UL 94V-0
Bag/Box
70
Pre-Tin
UL, CSA
3
Power
1.1176
AC/DC
70
Header: 2106091, Rec Cont...
N/A
N/A
N/A
N/A
N/A
N/A
2058943-3
2058943-3
Cable Assembly Mini CT 4 ...
Mini-CT
N/A
Discrete Wire
Wire/Cable
N/A
No
Cable Assembly
N/A
N/A
4
N/A
N/A
1
70 VDC, 70 VAC
N/A
Pre-Tin
N/A
N/A
N/A
Receptacle
N/A
N/A
N/A
Crimp
With
N/A
N/A
Locking
White
Nylon
1.5
.059
N/A
N/A
24
N/A
N/A
N/A
N/A
N/A
3.6
.142
N/A
N/A
N/A
N/A
-40 – 105
-40 – 221
With
N/A
E28476
UL 94V-0
Bag/Box
N/A
Pre-Tin
UL
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2058943-4
2058943-4
Cable Assembly Mini CT 5 ...
Mini-CT
N/A
Discrete Wire
Wire/Cable
N/A
No
Cable Assembly
N/A
N/A
5
N/A
N/A
1
70 VDC, 70 VAC
N/A
Pre-Tin
N/A
N/A
N/A
Receptacle
N/A
N/A
N/A
Crimp
With
N/A
N/A
Locking
White
Nylon
1.5
.059
N/A
N/A
24
N/A
N/A
N/A
N/A
N/A
3.6
.142
N/A
N/A
N/A
N/A
-40 – 105
-40 – 221
With
N/A
E28476
UL 94V-0
Bag/Box
N/A
Pre-Tin
UL
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2058943-5
2058943-5
Cable Assembly Mini CT 6 ...
Mini-CT
UL
Discrete Wire
Wire/Cable
Without
No
Cable Assembly
No
Wire-to-Board
6
No
Yes
1
70 VDC, 70 VAC
Red, Black, Blue, Orange,...
Tin
N/A
N/A
Socket
Socket
Copper Alloy
N/A
N/A
Crimp
With
Polarization
With
Locking Latch
White
Nylon
1.5
.059
158.8
N/A
24
.205
6.9
N/A
15.11
N/A
4.7
N/A
.7 – 1.03
.027 – .04
N/A
N/A
-40 – 105
-40 – 221
N/A
LR 7189
E28476
UL 94V-0
Bag/Box
70
Pre-Tin
CSA, UL
3
Power
1.1176
AC/DC
70
Header: 2106091, Rec Cont...
N/A
N/A
N/A
N/A
N/A
N/A
2106378-2
2106378-2
Cbl Assembly, 2 pos Seale...
SlimSeal Solid State Ligh...
N/A
Discrete Wire
N/A
Without
Yes
Cable Assembly
N/A
Wire-to-Wire
2
Yes
N/A
1
250 VAC, 250 VDC
N/A
N/A
N/A
N/A
Socket
Socket
N/A
N/A
N/A
N/A
With
N/A
With
Latch(ing)
Black
Polycarbonate GF
3.5
.138
101.6
N/A
18
N/A
25
.984
14.4
.567
6.02
.237
1.7 – 2.1
N/A
7
6
-40 – 105
-40 – 221
With
N/A
N/A
UL 94V-0
Bag/Box
N/A
Tin
N/A
N/A
N/A
N/A
N/A
N/A
N/A
25
.984
Standard Part - Not Glow ...
No
Level 2
No
2106378-4
2106378-4
Cbl Assembly, 4 pos Seale...
SlimSeal Solid State Ligh...
N/A
Discrete Wire
Wire/Cable
Without
Yes
Cable Assembly
N/A
Wire-to-Wire
4
N/A
N/A
1
400 VDC, 400 VAC
N/A
Tin over Nickel
2.54
100
Socket
Receptacle
N/A
2.54
100
Crimp Snap-In
With
Polarization
With
Latch(ing)
Black
Polycarbonate
3.5
.138
101.6
N/A
18
N/A
25
.984
21.4
.843
6.3
.248
1.7 – 2.1
.067 – .083
7
6
-40 – 105
-40 – 221
With
CSA C22.2 No. 182.3
UL 1977
UL 94V-0
Bag/Box
N/A
Tin over Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2106391-2
2106391-2
Cbl Assembly, 2 pos Seale...
SlimSeal Solid State Ligh...
Receptacle
Discrete Wire
Wire/Cable
Without
Yes
Cable Assembly
No
Wire-to-Wire
2
No
Yes
1
400 VDC, 400 VAC
Red, Black
Tin over Nickel
2.54
100
Socket
Tab
Copper Alloy
2.54
100
Crimp Snap-In
With
Polarization
With
Latch(ing)
Black
Polycarbonate
9
.354
101.3
3.9811
18
N/A
35.3
1.389
14.4
.567
6.02
.237
1.7 – 2.1
.067 – .083
7
6
-40 – 105
-40 – 221
With
CSA C22.2 No. 182.3
UL 1977
UL 94V-0
Bag/Box
N/A
Tin over Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2106391-3
2106391-3
Cbl Assembly, 3 pos Seale...
SlimSeal Solid State Ligh...
Receptacle
Discrete Wire
Wire/Cable
Without
Yes
Cable Assembly
No
Wire-to-Wire
3
No
Yes
1
400 VAC, 400 VDC
Red, Black, White
Tin over Nickel
2.54
100
Socket
Tab
Copper Alloy
2.54
100
Crimp Snap-In
With
Polarization
With
Latch(ing)
Black
Polycarbonate
3.5
.138
101.3
3.9811
18
N/A
35.3
1.389
17.9
.705
6.02
.237
1.7 – 2.1
.067 – .083
7
6
-40 – 105
-40 – 221
With
CSA C22.2 No. 182.3
UL 1977
UL 94V-0
Bag/Box
N/A
Tin over Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2106391-4
2106391-4
Cbl Assembly, 4 pos Seale...
SlimSeal Solid State Ligh...
Receptacle
Discrete Wire
Wire/Cable
Without
Yes
Cable Assembly
No
Wire-to-Wire
4
No
Yes
1
400 VDC, 400 VAC
Red, Black, White, Blue
Tin over Nickel
2.54
100
Socket
Tab
Copper Alloy
2.54
100
Crimp Snap-In
With
Polarization
With
Latch(ing)
Black
Polycarbonate
3.5
.138
101.3
3.9811
18
N/A
35.3
1.389
21.4
.843
6.02
.237
1.7 – 2.1
.067 – .083
7
6
-40 – 105
-40 – 221
With
CSA C22.2 No. 182.3
UL 1977
UL 94V-0
Bag/Box
N/A
Tin over Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2106391-5
2106391-5
Cbl Assem., 2 pos SlimSea...
SlimSeal Solid State Ligh...
Receptacle
Discrete Wire
Wire/Cable
Without
Yes
Cable Assembly
No
Wire-to-Wire
2
No
Yes
1
400 VAC, 400 VDC
Red, Black
Tin over Nickel
2.54
100
Socket
Tab
Copper Alloy
2.54
100
Crimp Snap-In
With
Polarization
With
Latch(ing)
Black
Polycarbonate
9
.354
304.8
11.9786
18
N/A
35.3
1.389
14.4
.567
6.02
.237
1.7 – 2.1
.067 – .083
7
6
-40 – 105
-40 – 221
With
CSA C22.2 No. 182.3
UL 1977
UL 94V-0
Bag/Box
N/A
Tin over Nickel
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2181143-4
2181143-4
C/A, NECTOR, HV-3, PLUG T...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2181193-1
2181193-1
C/A, NECTOR, HV-3, PLUG-P...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2181193-2
2181193-2
C/A, NECTOR, HV-3, PLUG-P...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KKL-4-RT - Cable Clamp - Adhesive Mount, Locking
Essentra Components
15.07.2014
216291
Molex
06.05.2022
216623
Molex
06.05.2022
50267102 - Load transmission unit PDZ-160
Afag
02.11.2021
50396400 - Load transmission unit PEZ-52
Afag
02.11.2021
EH 22810. - Radio Receiver for retrieval unit
Halder
22.12.2022
USB Cable Assemblies
TE Connectivity
26.05.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表