您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
17000235000 - Eccentric clamping module with shaft adapter
SToxxparts
17 Clamping technology
17000235000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000235000/17000235000.prj},{NB=17000235001},{PREVIEW=17000235000.png},{ARTNR=17000235001},{D1=24},{D2=8},{B1=13},{B2=11},{D3=M6},{L=28},{R1=12},{R2=13.3},{R3=14.6},{R4=15.3},{S=3.3},{T=9},{D4=8},{MAT=Sinterstahl, einsatzgehärtet},{GEW=50},{INFO=https://api.meleven.de/out/SToxxparts/9b.66.e3.170002350009.pdf},{DEFAULTSORTATTR=25989}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
H9
[mm]
B1
-0.05/-0.15
[mm]
B2
[mm]
D3
[mm]
L
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
S
[mm]
T
[mm]
D4
Handle bar diameter
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000235001
17000235001
24
8
13
11
M6
28
12
13.3
14.6
15.3
3.3
9
8
Sinterstahl, einsatzgehär...
50
17000235002
17000235002
30
10
15
13
M8
32
15
16.7
18.3
19.1
4.1
12
10
Sinterstahl, einsatzgehär...
100
17000235003
17000235003
35
12
17
15
M10
36
17.5
19.4
21.3
22.3
4.8
15
12
Sinterstahl, einsatzgehär...
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 14269 - Lever arms non-removable handle (Elesa® BL.366), black
Bossard Catalog
26.01.2023
500 489 - 5.3 Shaft Adapter Version 2
LEANTECHNIK
04.04.2022
GN 215 - Indexing levers with 30 serrations
Ganter
12.04.2024
PE3M - Shaft Extensions - Stainless Steel DIN 1.4305 - 4mm to10mm Diameters
WMBerg
06.06.2023
AS - Adapter Shaft
IPS
03.02.2023
PE3 - Shaft Extension - .1200 to .3748 Bore - 303 Stainless Steel
WMBerg
06.06.2023
SN2808-C-350 - Gas spring (VDI 3003)
STRACK
13.09.2022
04472 - T-slot clamp with cam
norelem
30.05.2024
GN 919 - Hubs with eccentrical cam
Elesa+Ganter
28.03.2024
GN 512 - Control lever with square
Ganter
12.04.2024
GN 918 - Eccentric Cams, Steel, Radial Clamping, with Threaded Bolt, Type K...
Elesa+Ganter
22.03.2024
GN 215 - Indexing levers without serrations
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表