您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1694 Modular ECP - 1694 Modular Electronic Circuit Protector (ECP System Selection)
Rockwell Automation
Control Circuit and Load Protection
Electronic Circuit Protection
Powered by
CAD模型選擇
{rockwellautomation/control_circuit_and_load_protection/modular_el_circuit_protector/1694_modular_ecp.prj},{NB=1694-PM14-CL2},{CN=1694-PM14-CL2},{DESC=Protection Module, 1 Ch, 4 A},{H=97.752},{L=81.900},{W=12.300},{STEP=1},{CERTIFICATION=UL 2367, UL 1310, NEC Class 2, cULus508},{DESCRLONG=},{DESCRSHORT=},{MANUFACTURERURL=},{AAB485=},{AAO677=Rockwell Automation},{BAH005=24},{AAQ326=https://www.rockwellautomation.com/en-ro/products/hardware/allen-bradley/circuit-and-load-protection/electronic-circuit-protection-modules/1694-electronic-circuit-protection.html},{WG=0.06},{MANUFACTURER_URL=https://www.rockwellautomation.com},{AAO676=1694-PM14-CL2},{DESCRIPTION_LONG=1694 Modular ECP},{DESCRIPTION_SHORT=Modular ECP},{AAF726=4},{BAD915=DC},{AAS575=0.15},{AAS567=0.15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
1694-PMD2A10
1694-PMD2A10
Protection Module IO 2xAd...
1694-PM244-CL2
1694-PM244-CL2
Protection Module 2x4A Cl...
1694-DM1L2
1694-DM1L2
Distribution Module, 1xLi...
1694-DM2L2
1694-DM2L2
Distribution Module, 2xLi...
1694-DM3G2
1694-DM3G2
Distribution Module, Grou...
1694-PF1244
1694-PF1244
Power Feed Module, 40 A
1694-PF1G4
1694-PF1G4
Power Feed Module, 40 A
1694-PF2L4S
1694-PF2L4S
Power Feed Module, 40 A
1694-PF3G4
1694-PF3G4
Power Feed Module, 40 A
1694-PF3L4C
1694-PF3L4C
Power Feed Module, 40 A
1694-PFA1244
1694-PFA1244
Power Feed Module, 40 A
1694-PFD1244
1694-PFD1244
Protection Module. 40 A
1694-PM11
1694-PM11
Protection Module, 1 Ch, ...
1694-PM110
1694-PM110
Protection Module, 1 Ch, ...
1694-PM11-CL2
1694-PM11-CL2
Protection Module, 1 Ch, ...
1694-PM12
1694-PM12
Protection Module, 1 Ch, ...
1694-PM12-CL2
1694-PM12-CL2
Protection Module, 1 Ch, ...
1694-PM13
1694-PM13
Protection Module, 1 Ch, ...
1694-PM13-CL2
1694-PM13-CL2
Protection Module, 1 Ch, ...
1694-PM14
1694-PM14
Protection Module, 1 Ch, ...
1694-PM14-CL2
1694-PM14-CL2
Protection Module, 1 Ch, ...
1694-PM16
1694-PM16
Protection Module, 1 Ch, ...
1694-PM18
1694-PM18
Protection Module, 1 Ch, ...
1694-PM211
1694-PM211
Protection Module, 2 Ch, ...
1694-PM211-CL2
1694-PM211-CL2
Protection Module, 2 Ch, ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1734 POINT I/O - 1734 POINT I/O
Rockwell Automation
06.09.2023
Kinetix 5700 Regenerative Bus Supply - Kinetix 5700 Regenerative Bus Supply
Rockwell Automation
04.04.2024
700-H General Purpose Accessories - 700-H
Rockwell Automation
02.10.2023
8WH20001MG08 - Fuse terminal block
Siemens Industry
19.09.2023
In Line Set accessories, variable in depth from 450 -710 mm - In Line Set a...
Hettich
14.06.2024
5069 CompactLogix/Compact GuardLogix System - 5069 CompactLogix/Compact Gua...
Rockwell Automation
06.09.2023
M-LB-2.150.T3.D - Devices for Supply Line Protection
Pepperl+Fuchs
13.12.2022
156-C Solid State Contactor - 156-C Solid State Contactor
Rockwell Automation
17.05.2024
PanelView 5510 Graphic Terminal - PanelView 5510 Graphic Terminal
Rockwell Automation
07.06.2024
DF2520 - Fuses
ifm_electronic
23.04.2024
DIN Mounting Rail - DIN Mounting Rail
Rockwell Automation
17.05.2024
193-K MCS Bimetallic Overload Relay - 193-K MCS Bimetallic Overload Relay
Rockwell Automation
07.06.2024
PM5012-R-ETH - AC500-eCo V3 CPU - 1 MB, Ethernet interface, 8 DI, 4 DO-Rela...
ABB
12.07.2023
1794 Flex, Flex Ex, Flex XT I/O System - 1794 Flex
Rockwell Automation
11.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表