magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MPPE - 比例调压阀
Festo
产品
电气接口技术
插头连接件
插头连接件,用于阀
Powered by
CAD模型選擇
{festo/parts_cat/e_fitting/plug_con/pcfvalves/mppe.prj},{NB=161169 MPPE-3-1/4-1-420-B},{TNR=161169},{TYP=MPPE-3-1/4-1-420-B},{B=48.000},{B1=38.000},{D=4.700},{D1=G 1/4},{D1P=13.157},{KDR1=11.445},{H=140.700},{H1=130.700},{H2=63.300},{H3=25.300},{H4=34.800},{H5=13.800},{H6=5.000},{L=62.000},{L1=30.000},{VERS=1},{CNSMASSEXACT=0.118},{GTIN=4052568128425}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
ⁿ/ₐ
B
长度
[mm]
B1
长度
[mm]
D
直径
[mm]
D1
螺纹
ⁿ/ₐ
H
高度
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4
高度
[mm]
H5
高度
[mm]
H6
高度
[mm]
L
长度
[mm]
L1
长度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
161160 MPPE-3-1/8-1-010-B
161160
MPPE-3-1/8-1-010-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128357
164315 MPPE-3-1/8-2,5-010...
164315
MPPE-3-1/8-2,5-010-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568137090
161161 MPPE-3-1/8-6-010-B
161161
MPPE-3-1/8-6-010-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128364
161162 MPPE-3-1/8-10-010-...
161162
MPPE-3-1/8-10-010-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128371
161163 MPPE-3-1/8-1-420-B
161163
MPPE-3-1/8-1-420-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128388
164316 MPPE-3-1/8-2,5-420...
164316
MPPE-3-1/8-2,5-420-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568137106
161164 MPPE-3-1/8-6-420-B
161164
MPPE-3-1/8-6-420-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128395
161165 MPPE-3-1/8-10-420-...
161165
MPPE-3-1/8-10-420-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128401
164330 MPPE-3-1/8-...-B
164330
MPPE-3-1/8-...-B
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568137151
161166 MPPE-3-1/4-1-010-B
161166
MPPE-3-1/4-1-010-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568128418
164317 MPPE-3-1/4-2,5-010...
164317
MPPE-3-1/4-2,5-010-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568137113
161167 MPPE-3-1/4-6-010-B
161167
MPPE-3-1/4-6-010-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568004521
161168 MPPE-3-1/4-10-010-...
161168
MPPE-3-1/4-10-010-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568012274
161169 MPPE-3-1/4-1-420-B
161169
MPPE-3-1/4-1-420-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.118
4052568128425
164318 MPPE-3-1/4-2,5-420...
164318
MPPE-3-1/4-2,5-420-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568137120
161170 MPPE-3-1/4-6-420-B
161170
MPPE-3-1/4-6-420-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568012281
161171 MPPE-3-1/4-10-420-...
161171
MPPE-3-1/4-10-420-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568012298
164331 MPPE-3-1/4-...-B
164331
MPPE-3-1/4-...-B
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568137168
161172 MPPE-3-1/2-1-010-B
161172
MPPE-3-1/2-1-010-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568128432
164319 MPPE-3-1/2-2,5-010...
164319
MPPE-3-1/2-2,5-010-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568137137
161173 MPPE-3-1/2-6-010-B
161173
MPPE-3-1/2-6-010-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568012304
161174 MPPE-3-1/2-10-010-...
161174
MPPE-3-1/2-10-010-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568012311
161175 MPPE-3-1/2-1-420-B
161175
MPPE-3-1/2-1-420-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568128449
164320 MPPE-3-1/2-2,5-420...
164320
MPPE-3-1/2-2,5-420-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568137144
161176 MPPE-3-1/2-6-420-B
161176
MPPE-3-1/2-6-420-B
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568012328
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表