피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
SO DIMM Sockets
TE Connectivity
Connectors
Card & Socket Connectors
Memory Sockets
Powered by
CAD모델 선택
{teconnectivity/connectors/card_and_socket_connectors/memory_sockets/so_dimm_sockets.prj},{NB=2-2013310-1},{PN=2-2013310-1},{SHA256=7/edEehufy6DCn6/EHNNKQNe6T1K7ftrqPt7ffDziWU=},{INAME=00051__c2d22d20133102d12dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2-2013310-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=EMBOSS TAPE DDR3 204P 9.2H STD},{ALIAS=N/A}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
DRAMT
DRAM Type
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
RRSMM
Row-to-Row Spacing
[mm]
RRSIN
Row-to-Row Spacing
[in]
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
CP
Center Post
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
MO
Module Orientation
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NR
Number of Rows
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
NK
Number of Keys
ⁿ/ₐ
CK
Center Key
ⁿ/ₐ
NOB
Number of Bays
ⁿ/ₐ
DRAMVV
DRAM Voltage
[V]
SGRAMT
SGRAM Type
ⁿ/ₐ
SGRAMVV
SGRAM Voltage
[V]
ET
Ejector Type
ⁿ/ₐ
MKT
Module Key Type
ⁿ/ₐ
LPM
Latch Plating Material
ⁿ/ₐ
LM
Latch Material
ⁿ/ₐ
RPL
Retention Post Location
ⁿ/ₐ
EL
Ejector Location
ⁿ/ₐ
RPM
Retention Post Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CCR
Contact Current Rating (Max)
[A]
ST
Socket Type
ⁿ/ₐ
SS
Socket Style
ⁿ/ₐ
IS
Insertion Style
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
PCBMS
PCB Mounting Style
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HM
Housing Material
ⁿ/ₐ
HC
Housing Color
ⁿ/ₐ
SHMM
Stack Height
[mm]
SHIN
Stack Height
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1473005-1
1-1473005-1
SEMI HARD TRAY DDR SOCKET...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
.76
30
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1-1735251-2
1-1735251-2
SKT,SODIMM,144P,1.8V (DDR...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
144
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold
N/A
Gold
.25
9.84
N/A
Memory Card
SO DIMM
Cam-In
Hold-Down Post
With
Surface Mount
Board Mount
.8
.031
High Temperature Thermopl...
Black
5.2
.205
-55 – 105
-67 – 221
Signal
UL 94V-0
Tape & Reel
200
N/A
1473005-1
1473005-1
SEMI HARD TRAY DDR SOCKET...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1473005-4
1473005-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1473006-1
1473006-1
SEMI HARD TRAY DDR SOCKET...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Reverse
1
None
2
2.5
N/A
2.5
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1473006-4
1473006-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Reverse
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1473149-4
1473149-4
SEMI-HARD TRAY ASSY DDDR2...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Reverse
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Tray, Semi-Hard Tray Asse...
20
N/A
1473150-4
1473150-4
SEMI-HARD TRAY ASSY DDDR2...
N/A
Double Data Rate (DDR) 2
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Reverse
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Tray, Box & Tray
20
N/A
1565691-1
1565691-1
SEMI-HARD TRAY ASS'Y FOR ...
N/A
Double Data Rate (DDR)
Cable-to-Board
Low
5.6
.22
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
N/A
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
4
.157
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1565917-4
1565917-4
EMBOSS ASSY DDR2 SODIMM S...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Tape & Reel
150
N/A
1565918-4
1565918-4
EMBOSS ASSY DDR2 SODIMM S...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Reverse
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Tape & Reel
150
N/A
1612507-3
1612507-3
HARD TRAY ASS'Y DDR SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
Copper Alloy
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Tail (Pin)
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Hard Tray
16
Solder peg plating, tin.
1612618-1
1612618-1
DDR SODIMM SOCKET 200POS ...
N/A
Double Data Rate (DDR)
Cable-to-Board
Ultra High
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
9.2
.362
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
Semi-Hard Tray with 20 so...
1612618-4
1612618-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Ultra High
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
9.2
.362
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
Semi-Hard Tray with 20 so...
1612773-4
1612773-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Reverse
1
None
2
1.8
N/A
1.8
Locking
SGRAM
N/A
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
6.5
.256
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly
20
N/A
1717254-1
1717254-1
EMBOSS ASS'Y DDR SODIMM S...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Tape & Reel
150
N/A
1717254-4
1717254-4
EMBOSS ASSY DDR2 SODIMM S...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
5.2
.205
-55 – 85
-67 – 185
Power
UL 94V-0
Tape & Reel
150
N/A
1717468-3
1717468-3
SEMI-HARD TRAY DDR SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
2.5
N/A
2.5
Locking
SGRAM
N/A
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
6.5
.256
-55 – 85
-67 – 185
Power
UL 94V-0
Semi-Hard Tray Assembly, ...
20
N/A
1717468-4
1717468-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
N/A
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
6.5
.256
-55 – 85
-67 – 185
Power
UL 94V-0
Tray, Semi-Hard Tray Asse...
20
N/A
1735251-2
1735251-2
SKT,SODIMM,144P,1.8V (DDR...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
144
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold
N/A
Gold
.25
9.84
N/A
Memory Card
SO DIMM
Cam-In
Hold-Down Post
With
Surface Mount
Board Mount
.8
.031
High Temperature Thermopl...
Black
5.2
.205
-55 – 105
-67 – 221
Signal
UL 94V-0
Tray, Box & Tray
240
N/A
1746540-4
1746540-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR) 2
Cable-to-Board
Low
5.6
.22
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
4.6
.18
-55 – 85
-67 – 185
Power
UL 94V-0
Tray, Box & Tray
20
Latch direct soldering ty...
1827236-4
1827236-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR) 2
Cable-to-Board
Low
5.6
.22
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
Nickel
Gold Flash
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Peg
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
N/A
4.6
.18
-55 – 85
-67 – 185
Power
UL 94V-0
Tray, Box & Tray
20
Latch direct soldering ty...
1827341-4
1827341-4
DDR SODIMM SOCKET 200P 8H...
N/A
Double Data Rate (DDR) 2
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
Without
Socket
Right Angle
200
2
Standard
1
Offset Left
2
1.8
N/A
1.8
Locking
Offset Left
N/A
N/A
Center
Both Ends
N/A
Copper Alloy
Gold
Nickel
Gold
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Tail (Pin)
With
Surface Mount
Board Mount
.6
.024
LCP (Liquid Crystal Polym...
Black
8
.315
-55 – 85
-67 – 185
Power
UL 94V-0
Tray, Box & Tray
20
N/A
1981276-4
1981276-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1981284-4
1981284-4
SEMI-HARD TRAY DDR2 SODIM...
N/A
Double Data Rate (DDR)
Cable-to-Board
Standard
6.2
.244
No
Printed Circuit Board
N/A
Socket
Right Angle
200
2
Standard
1
None
2
1.8
N/A
1.8
Locking
SGRAM
Tin
Stainless Steel
N/A
Both Ends
N/A
Copper Alloy
Gold Flash
N/A
Gold
N/A
N/A
.5
Memory Card
SO DIMM
Cam-In
Solder Tail (Pin)
With
Surface Mount
Board Mount
.6
.024
High Temperature Thermopl...
Black
9.2
.362
-55 – 85
-67 – 185
Power
UL 94V-0
Box & Tray, Tray
20
N/A
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SAS Connectors
TE Connectivity
27.08.2019
53048
Molex
12.05.2022
Antennas
TE Connectivity
22.05.2020
1334221 - FOC-CAGE:SFP/SFP+:1X2:PI
PHOENIX CONTACT
07.12.2023
734-402/001-000 TO 734-412/001-000 - DOUBLE DECK HEADERS RIGHT ANGLE SOLDER...
WAGO
14.07.2023
HDMI Connectors
TE Connectivity
27.08.2019
2013289-3
TE Connectivity
27.05.2020
1871232-4
TE Connectivity
27.05.2020
RJ45 - 15S-Series
Greenconn
07.03.2024
111111
Molex
11.04.2022
74736
Molex
11.04.2022
SFP/SFP+/zSFP+
TE Connectivity
11.12.2019
2-2013022-3
TE Connectivity
27.05.2020
2170752-1
TE Connectivity
29.05.2020
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성