您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSM - T - 摆动驱动器
Festo
产品 (A - Z)
D
DSM
Powered by
CAD模型選擇
{festo/parts/d/dsm/dsm_t_asmtab.prj},{NB=1564334 DSM-T-8-90-P-FW---(90)},{TNR=1564334},{TYP=DSM-T-8-90-P-FW},{VERS=2.000},{ROT=90},{ROTR=90.000},{KG=8.000},{ROT1=$SWKL1.,[0:$SWKL1.]},{ROT2=$SWKL1.,[0:$SWKL.]},{SWKL=90.000},{A1=31.000},{A2=20.000},{A3=12.800},{B=38.000},{D1=5.000},{D2=9.000},{D3=16.000},{D4=3.200},{D5=3.500},{D6=37.400},{D7=50.000},{D8=11.000},{D9=16.000},{D10=27.000},{D11=21.000},{EE=M3},{G1=M3},{G2=M2.5},{G3=M2},{H1=4.500},{L1=58.000},{L2=16.000},{L3=13.000},{L4=37.500},{L5=11.300},{L6=3.000},{L7=6.000},{L8=6.500},{L9=4.300},{L10=1.500},{L11=3.000},{L12=7.500},{SW=3.500},{PPATH=templates/dsm_t_p_asmtpl.prj},{CNSMASSEXACT=0.117},{GTIN=4052568240264}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
D10
[mm]
D11
[mm]
EE
ⁿ/ₐ
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1564894 DSM-T-6-90-P
1564894
DSM-T-6-90-P
25.000
17.000
10.000
30.000
4.000
8.000
14.000
3.200
3.500
29.400
40.000
8.000
14.000
23.000
16.000
M3
M3
M2
M2
3.500
55.500
13.000
10.000
33.500
9.800
3.000
5.000
6.000
4.000
1.500
3.000
7.500
3.000
0.060
4052568240295
1565579 DSM-T-6-180-P
1565579
DSM-T-6-180-P
25.000
17.000
10.000
30.000
4.000
8.000
14.000
3.200
3.500
29.400
40.000
8.000
14.000
23.000
16.000
M3
M3
M2
M2
3.500
55.500
13.000
10.000
33.500
9.800
3.000
5.000
6.000
4.000
1.500
3.000
7.500
3.000
0.060
4052568240332
1565425 DSM-T-6-90-P-FW
1565425
DSM-T-6-90-P-FW
25.000
17.000
10.000
30.000
4.000
8.000
14.000
3.200
3.500
29.400
40.000
8.000
14.000
23.000
16.000
M3
M3
M2
M2
3.500
52.000
13.000
10.000
33.500
9.800
3.000
5.000
6.000
4.000
1.500
3.000
7.500
3.000
0.065
4052568240318
1565483 DSM-T-6-180-P-FW
1565483
DSM-T-6-180-P-FW
25.000
17.000
10.000
30.000
4.000
8.000
14.000
3.200
3.500
29.400
40.000
8.000
14.000
23.000
16.000
M3
M3
M2
M2
3.500
52.000
13.000
10.000
33.500
9.800
3.000
5.000
6.000
4.000
1.500
3.000
7.500
3.000
0.065
4052568240325
1563451 DSM-T-8-90-P
1563451
DSM-T-8-90-P
31.000
20.000
12.800
38.000
5.000
9.000
16.000
3.200
3.500
37.400
50.000
11.000
16.000
27.000
21.000
M3
M3
M2.5
M2
4.500
64.500
16.000
13.000
37.500
11.300
3.000
6.000
6.500
4.300
1.500
3.000
7.500
3.500
0.110
4052568240257
1564407 DSM-T-8-180-P
1564407
DSM-T-8-180-P
31.000
20.000
12.800
38.000
5.000
9.000
16.000
3.200
3.500
37.400
50.000
11.000
16.000
27.000
21.000
M3
M3
M2.5
M2
4.500
64.500
16.000
13.000
37.500
11.300
3.000
6.000
6.500
4.300
1.500
3.000
7.500
3.500
0.110
4052568240271
1564334 DSM-T-8-90-P-FW
1564334
DSM-T-8-90-P-FW
31.000
20.000
12.800
38.000
5.000
9.000
16.000
3.200
3.500
37.400
50.000
11.000
16.000
27.000
21.000
M3
M3
M2.5
M2
4.500
58.000
16.000
13.000
37.500
11.300
3.000
6.000
6.500
4.300
1.500
3.000
7.500
3.500
0.117
4052568240264
1564669 DSM-T-8-180-P-FW
1564669
DSM-T-8-180-P-FW
31.000
20.000
12.800
38.000
5.000
9.000
16.000
3.200
3.500
37.400
50.000
11.000
16.000
27.000
21.000
M3
M3
M2.5
M2
4.500
58.000
16.000
13.000
37.500
11.300
3.000
6.000
6.500
4.300
1.500
3.000
7.500
3.500
0.117
4052568240288
1559484 DSM-T-10-90-P
1559484
DSM-T-10-90-P
38.000
26.000
15.900
47.000
6.000
12.000
19.000
4.300
4.500
46.400
62.000
11.000
19.000
30.000
21.000
M3
M4
M3
M2.5
0.000
79.000
19.600
16.000
46.000
14.300
4.000
8.000
7.500
5.000
1.600
3.000
9.600
4.500
0.200
4052568239381
1561689 DSM-T-10-180-P
1561689
DSM-T-10-180-P
38.000
26.000
15.900
47.000
6.000
12.000
19.000
4.300
4.500
46.400
62.000
11.000
19.000
30.000
21.000
M3
M4
M3
M2.5
0.000
79.000
19.600
16.000
46.000
14.300
4.000
8.000
7.500
5.000
1.600
3.000
9.600
4.500
0.200
4052568239428
1560818 DSM-T-10-90-P-FW
1560818
DSM-T-10-90-P-FW
38.000
26.000
15.900
47.000
6.000
12.000
19.000
4.300
4.500
46.400
62.000
11.000
19.000
30.000
21.000
M3
M4
M3
M2.5
0.000
71.000
19.600
16.000
46.000
14.300
4.000
8.000
7.500
5.000
1.600
3.000
9.600
4.500
0.210
4052568239404
1561556 DSM-T-10-180-P-FW
1561556
DSM-T-10-180-P-FW
38.000
26.000
15.900
47.000
6.000
12.000
19.000
4.300
4.500
46.400
62.000
11.000
19.000
30.000
21.000
M3
M4
M3
M2.5
0.000
71.000
19.600
16.000
46.000
14.300
4.000
8.000
7.500
5.000
1.600
3.000
9.600
4.500
0.210
4052568239411
1562093 DSM-T-10-240-P
1562093
DSM-T-10-240-P
38.000
26.000
15.900
47.000
6.000
12.000
19.000
4.300
4.500
46.400
62.000
11.000
19.000
30.000
21.000
M3
M4
M3
M2.5
0.000
79.000
19.600
16.000
46.000
14.300
4.000
8.000
7.500
5.000
1.600
3.000
9.600
4.500
0.200
4052568239435
1562318 DSM-T-10-240-P-FW
1562318
DSM-T-10-240-P-FW
38.000
26.000
15.900
47.000
6.000
12.000
19.000
4.300
4.500
46.400
62.000
11.000
19.000
30.000
21.000
M3
M4
M3
M2.5
0.000
71.000
19.600
16.000
46.000
14.300
4.000
8.000
7.500
5.000
1.600
3.000
9.600
4.500
0.210
4052568239442
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DSM-T-..-B - 摆动驱动器
Festo
22.08.2023
DSM-..-B - 摆动驱动器
Festo
22.08.2023
ESNU (USA) - 圆形气缸
Festo
14.06.2024
MXAM - membrane
Festo
29.01.2021
DSNU - 圆形气缸
Festo
14.06.2024
DSM-HD - 摆动驱动器
Festo
22.08.2023
FWSR - 插入式法兰
Festo
22.08.2023
DSN - 标准气缸
Festo
14.06.2024
DRVS - 摆动驱动器
Festo
22.08.2023
CRDSNU-B - 圆形气缸
Festo
14.06.2024
MDWB - 铰链气缸
Festo
29.08.2023
ESAQ - 圆形气缸
Festo
29.01.2021
DSAH - 圆形气缸
Festo
22.08.2023
DSNU (USA) - 圆形气缸
Festo
14.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表