15 - Countersunk chipboard screws KS Z with shank steel znb
SFS Group Schweiz AG
9 Holzbefestiger Stahl
Wood screws
Powered by
CAD模型選擇
{sfs_unimarket/holzbefestiger_stahl/holzschrauben/fn_15.prj},{NB=126421},{ARTNR=126421},{FN=15},{WERKSTOFF=Stahl einsatzgehärtet},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=200},{SCHAFT=Mit Schaft},{ANT=Z 2},{D1=4.5},{L=60},{D2=9},{P=2.000},{MZ=5.100},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
FN
ⁿ/ₐ
CNSORDERNO
Beschreibung
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SCHAFT
Schaft
ⁿ/ₐ
ANT
Drive
ⁿ/ₐ
D1
Thread
[mm]
L
Length
[mm]
D2
Head diameter
[mm]
107472
107472
15
SeSps Sch KS Z St znb,3x2...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 1
3.0
25
6
107473
107473
15
SeSps Sch KS Z St znb,3x3...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 1
3.0
30
6
107571
107571
15
SeSps Sch KS Z St znb,3x3...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 1
3.0
35
6
333119
333119
15
SeSps Sch KS Z St znb,3x4...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 1
3.0
40
6
108254
108254
15
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
3.5
25
7
108255
108255
15
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
3.5
30
7
107494
107494
15
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
3.5
35
7
107496
107496
15
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
3.5
40
7
302449
302449
15
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
3.5
45
7
302450
302450
15
SeSps Sch KS Z St znb,3.5...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
3.5
50
7
107505
107505
15
SeSps Sch KS Z St znb,4x2...
Case hardened steel
Galvanized; blue passivat...
1000
With shaft
Z 2
4.0
25
8
107507
107507
15
SeSps Sch KS Z St znb,4x3...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.0
30
8
107508
107508
15
SeSps Sch KS Z St znb,4x3...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.0
35
8
107510
107510
15
SeSps Sch KS Z St znb,4x4...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.0
40
8
107511
107511
15
SeSps Sch KS Z St znb,4x4...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.0
45
8
107513
107513
15
SeSps Sch KS Z St znb,4x5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.0
50
8
107514
107514
15
SeSps Sch KS Z St znb,4x6...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
Z 2
4.0
60
8
107569
107569
15
SeSps Sch KS Z St znb,4x7...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
Z 2
4.0
70
8
108239
108239
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.5
25
9
108204
108204
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.5
30
9
107524
107524
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.5
35
9
107525
107525
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.5
40
9
107526
107526
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.5
45
9
107528
107528
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
500
With shaft
Z 2
4.5
50
9
126421
126421
15
SeSps Sch KS Z St znb,4.5...
Case hardened steel
Galvanized; blue passivat...
200
With shaft
Z 2
4.5
60
9
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3548 - Pozi Flat countersunk head chipboard screws form Z, partially thr...
Bossard Catalog
31.10.2023
476 - Countersink chipboard screws KS Z stainless A2
SFS Group Schweiz AG
24.05.2024
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
24.05.2024
3781 - SFS fitting screws KS H steel GS SPT
SFS Group Schweiz AG
24.05.2024
CNT - Extrude tite screws
nVent HOFFMAN
20.11.2023
14 - Countersunk chipboard screws KS Z steel galvanized blue
SFS Group Schweiz AG
24.05.2024
Model 34641 - PANELVIT® COUNTERSUNK HEAD WOOD SCREW POZIDRIVE RECESS HALF T...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Stainless steel screw, partial thread, flat countersunk head, T-STAR plus, ...
SPAX
23.02.2023
Modèle 34641 - Vis à bois à pointe anti-fendage PANELVIT® tête fraisé pozid...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
10000011 - Steel(+)Pan head I
SUNCO INDUSTRY CO.,LTD.
11.01.2019
HI.FORCE, full thread, washer head, T-STAR plus, 4CUT, stainless steel A2, ...
SPAX
23.02.2023
Hexagon Wood Screw SKH - Hexagon Wood Screw SKH
Sikla
08.04.2024
470 - Countersink wood drill screws with milling ribs T Steel znb
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表