您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PC14M-68 - Timing belt pulleys GW
Sati
Timing belt pulleys and bars
Poly chain GT timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatepolychain/pc14m-68.prj},{NB=1468056},{MAT=Ghisa},{FLA=Con flangia},{CODE2= TL 56-PC14M-68},{CODE=1468056},{TYPE=4F},{CFL=FL182},{Z=56.000},{MB=3525},{DP=249.00},{DE=246.00},{DF=256.000},{DM=0.0},{DI=207},{F=84.0},{S=65},{R=9.0},{WEIGHT=21.00},{DFX=256.000},{DIX=207.000},{MB1=35},{MB2=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
MB1
Max. Bore 1
ⁿ/ₐ
MB2
Max. Bore 2
ⁿ/ₐ
14M68034
Steel
With flanges
34-PC14M-68
14M68034
6F
FL171
34.000
32
151.00
148.00
160.000
131.0
0
84.0
104
20.0
13.00
32
32
14M68036
Steel
With flanges
36-PC14M-68
14M68036
6F
FL168
36.000
32
160.00
157.00
168.000
131.0
0
84.0
104
20.0
14.00
32
32
14M68038
Steel
With flanges
38-PC14M-68
14M68038
6F
FL172
38.000
32
169.00
166.00
183.000
141.0
0
84.0
104
20.0
16.00
32
32
14M68040
Steel
With flanges
40-PC14M-68
14M68040
6F
FL174
40.000
32
178.00
175.00
188.000
155.0
0
84.0
104
20.0
18.00
32
32
1468044
Steel
With flanges
TL 44-PC14M-68
1468044
4F
FL175
44.000
3020
196.00
193.00
211.000
0.0
153
84.0
51
16.0
14.00
30
20
1468048
Steel
With flanges
TL 48-PC14M-68
1468048
5F2
FL180
48.000
3020
213.00
211.00
226.000
0.0
171
84.0
51
33.0
15.00
30
20
1468050
Steel
With flanges
TL 50-PC14M-68
1468050
4F
FL169
50.000
3525
222.00
220.00
240.000
0.0
180
84.0
65
9.0
16.00
35
25
1468056
Cast iron
With flanges
TL 56-PC14M-68
1468056
4F
FL182
56.000
3525
249.00
246.00
256.000
0.0
207
84.0
65
9.0
21.00
35
25
1468060
Cast iron
Without flanges
TL 60-PC14M-68
1468060
4
-
60.000
3525
267.00
264.00
0.000
0.0
224
84.0
65
9.0
24.00
35
25
1468064
Cast iron
Without flanges
TL 64-PC14M-68
1468064
4
-
64.000
3525
285.00
282.00
0.000
0.0
242
84.0
65
9.0
28.00
35
25
1468072
Cast iron
Without flanges
TL 72-PC14M-68
1468072
9W
-
72.000
3525
320.00
318.00
0.000
178.0
278
84.0
65
9.0
37.00
35
25
1468080
Cast iron
Without flanges
TL 80-PC14M-68
1468080
9W
-
80.000
3525
356.00
353.00
0.000
178.0
314
84.0
65
9.0
44.00
35
25
1468090
Cast iron
Without flanges
TL 90-PC14M-68
1468090
9A
-
90.000
3525
401.00
398.00
0.000
178.0
360
84.0
65
9.0
54.00
35
25
1468112
Cast iron
Without flanges
TL 112-PC14M-68
1468112
9A
-
112.000
3525
499.00
496.00
0.000
178.0
456
84.0
65
9.0
82.00
35
25
1468140
Cast iron
Without flanges
TL 140-PC14M-68
1468140
9A
-
140.000
3525
623.00
621.00
0.000
206.0
581
84.0
65
9.0
107.00
35
25
1468168
Cast iron
Without flanges
TL 168-PC14M-68
1468168
9A
-
168.000
3525
748.00
745.00
0.000
206.0
706
84.0
65
9.0
151.00
35
25
1468192
Cast iron
Without flanges
TL 192-PC14M-68
1468192
9A
-
192.000
4030
855.00
852.00
0.000
215.0
812
84.0
76
4.0
195.00
40
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PC14M-90 - Timing belt pulleys GW
Sati
12.04.2023
PC14M-125 - Timing belt pulleys GW
Sati
12.04.2023
SPZ - V-Belt pulleys with solid hub
Sati
11.11.2022
PC8M-21 - Timing belt pulleys GW
Sati
12.04.2023
194 - Poly-Flo Stub Flange
agru
15.09.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
PC14M-37 - Timing belt pulleys GW
Sati
12.04.2023
HTD 14M-40 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
Timing belt pulleys with pilot bore 14M-85 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
PC8M-12 - Timing belt pulleys GW
Sati
12.04.2023
PC14M-20 - Timing belt pulleys GW
Sati
12.04.2023
Timing belt pulleys for taper bushes ''PCB'' 14M-20 - ''PCB'' synchrochain ...
BEA Ingranaggi
06.07.2020
22005 - Toothed pulley profile HTD 8M, for assembly with taper clamping bus...
norelem
26.06.2024
GPA_GT2040, GPA_GT2060, GPA_GT2090, KGPA_GT2040, KGPA_GT2060, KGPA_GT2090, ...
Misumi
25.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表