您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Medium Duty Narrow Slot Take Up Inch Bore - GTM Normal Duty Narrow Slot Take-Up Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/nstu_gtm_asmtab_i.prj},{NB=136163},{SERIES=209},{SS=1-1/2},{SS1=1.500},{PN=136163},{DESCRIPTION=NSTU-GTM-108},{PNSL=136215},{DESCRIPTIONSL=NSTU-GT-09},{PNA=136598},{DESCRIPTIONA=AN-GTM-09-108-D},{W=4.9},{BOD=3.3465},{TUFS=NS400},{A=1.85},{A1=1.850},{B=5.44},{B1=5.440},{C=0.313},{C1=0.313},{D=3.00},{D1=3.000},{E=3.25},{E1=3.250},{F=7/8},{F1=0.875},{G=0.72},{G1=0.720},{H=1.22},{H1=1.220},{J=1.63},{J1=1.630},{L=2.86},{L1=2.860},{M=4.015/3.985},{M1=4.015},{N=4.75},{N1=4.750},{P=0.38},{P1=0.380},{R=0.62},{R1=0.620},{S=1.23},{S1=1.230},{Z=1.26},{Z1=1.260},{CAPS=4450},{CAPD=7891},{DO=0.383},{DK=0.337},{SO=0.433},{S2=0.433},{PPATH=nstu_gtm_temp_i.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
PNA
Part No. of Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
ⁿ/ₐ
W
Weight
[lbs]
TUFS
Take-up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
Z
[Inch]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
123159
205
3/4
123159
NSTU-GTM-012
136211
NSTU-GT-05
136597
AN-GTM-05-012-D
1.7
NS210
1.46
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.80
2.635/2.605
3.13
0.32
0.48
0.98
1.00
1565
3146
136160
206
1
136160
NSTU-GTM-100
136212
NSTU-GTU-06
136541
AN-GTM-06-100-D
2.8
NS308
1.61
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.08
3.510/3.480
4.13
0.32
0.52
1.09
1.13
2250
4368
136161
207
1-3/16
136161
NSTU-GTM-103
136213
NSTU-GT-07
136542
AN-GTM-07-103-D
2.8
NS308
1.62
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.38
3.510/3.480
4.13
0.32
0.54
1.08
1.14
3065
5759
136162
208
1-7/16
136162
NSTU-GTM-107
136214
NSTU-GT-08
136543
AN-GTM-08-107-D
4.7
NS400
1.84
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.62
4.015/3.985
4.75
0.38
0.61
1.23
1.23
4005
7332
136163
209
1-1/2
136163
NSTU-GTM-108
136215
NSTU-GT-09
136598
AN-GTM-09-108-D
4.9
NS400
1.85
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.86
4.015/3.985
4.75
0.38
0.62
1.23
1.26
4450
7891
136164
210
1-11/16
136164
NSTU-GTM-111
136216
NSTU-GT-10
136544
AN-GTM-10-111-D
4.9
NS400
1.86
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
3.13
4.015/3.985
4.75
0.38
0.63
1.23
1.26
4450
7891
136165
210
1-3/4
136165
NSTU-GTM-112
136216
NSTU-GT-10
136599
AN-GTM-10-112-D
4.9
NS400
1.86
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
3.13
4.015/3.985
4.75
0.38
0.63
1.23
1.26
4450
7891
136166
211
1-15/16
136166
NSTU-GTM-115
136217
NSTU-GT-11
136545
AN-GTM-11-115-D
6.8
NS407
1.93
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
3.43
4.448/4.418
5.38
0.44
0.67
1.26
1.32
5630
9975
136167
211
2
136167
NSTU-GTM-200
136217
NSTU-GT-11
136600
AN-GTM-11-200-D
6.8
NS407
1.93
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
3.43
4.448/4.418
5.38
0.44
0.67
1.26
1.32
5630
9975
136168
212
2-3/16
136168
NSTU-GTM-203
136218
NSTU-GT-12
136546
AN-GTM-12-203-D
8.7
NS415
2.12
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
3.69
4.947/4.917
5.75
0.44
0.73
1.39
1.46
6955
11791
136169
212
2-1/4
136169
NSTU-GTM-204
136218
NSTU-GT-12
136601
AN-GTM-12-204-D
8.7
NS415
2.12
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
3.69
4.947/4.917
5.75
0.44
0.73
1.39
1.46
6955
11791
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表