您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1331
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/1331.prj},{NB=1331.009},{SHA256=t1aRuWSx+Ydz9Yc9kIBVdHhJ/ViyoVM2ky3bcBoJF3E=},{INAME=1331_009000_gen},{NAME=1331_009000_gen},{DOC=1331/1331_009000.pdf},{NSM=DIN4000-82},{J21=1331.009},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HSS},{J1=DIN 844},{J11=K},{J6=ZYL01001005},{J8=FEC, FDR},{A1=9},{B2=19},{B3=29},{B5=69},{B71=19},{C11=ZYL},{C12=10},{C2=100},{C3=10},{C31=h6},{F1=R},{F21=3},{F3=R},{H11=HSSE},{H22=0},{DXF=1331/1331_009000.dxf},{XML=1331/1331_009000.xml},{CSV=1331/1331_009000.csv},{STP=1331/1331_009000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
1331.002
DIN4000-82
1331.002
Schaftfräser
F
1
HSS
DIN 844
K
ZYL00601005
FEC, FDR
2
7
15
51
7
ZYL
10
60
6
h6
R
3
R
HSSE
0
1331.003
DIN4000-82
1331.003
Schaftfräser
F
1
HSS
DIN 844
K
ZYL00601005
FEC, FDR
3
8
16
52
8
ZYL
10
60
6
h6
R
3
R
HSSE
0
1331.004
DIN4000-82
1331.004
Schaftfräser
F
1
HSS
DIN 844
K
ZYL00601005
FEC, FDR
4
11
19
55
11
ZYL
10
60
6
h6
R
3
R
HSSE
0
1331.005
DIN4000-82
1331.005
Schaftfräser
F
1
HSS
DIN 844
K
ZYL00601005
FEC, FDR
5
13
21
57
13
ZYL
10
60
6
h6
R
3
R
HSSE
0
1331.006
DIN4000-82
1331.006
Schaftfräser
F
1
HSS
DIN 844
K
ZYL00601005
FEC, FDR
6
13
21
57
13
ZYL
10
60
6
h6
R
3
R
HSSE
0
1331.007
DIN4000-82
1331.007
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01001005
FEC, FDR
7
16
26
66
16
ZYL
10
100
10
h6
R
3
R
HSSE
0
1331.008
DIN4000-82
1331.008
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01001005
FEC, FDR
8
19
29
69
19
ZYL
10
100
10
h6
R
3
R
HSSE
0
1331.009
DIN4000-82
1331.009
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01001005
FEC, FDR
9
19
29
69
19
ZYL
10
100
10
h6
R
3
R
HSSE
0
1331.010
DIN4000-82
1331.010
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01001005
FEC, FDR
10
22
32
72
22
ZYL
10
100
10
h6
R
3
R
HSSE
0
1331.012
DIN4000-82
1331.012
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01201005
FEC, FDR
12
26
38
83
26
ZYL
10
120
12
h6
R
3
R
HSSE
0
1331.014
DIN4000-82
1331.014
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01201005
FEC, FDR
14
26
38
83
26
ZYL
10
120
12
h6
R
3
R
HSSE
0
1331.016
DIN4000-82
1331.016
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01601005
FEC, FDR
16
32
44
92
32
ZYL
10
160
16
h6
R
3
R
HSSE
0
1331.018
DIN4000-82
1331.018
Schaftfräser
F
1
HSS
DIN 844
K
ZYL01601005
FEC, FDR
18
32
44
92
32
ZYL
10
160
16
h6
R
3
R
HSSE
0
1331.020
DIN4000-82
1331.020
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02001005
FEC, FDR
20
38
54
104
38
ZYL
10
200
20
h6
R
3
R
HSSE
0
1331.022
DIN4000-82
1331.022
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02001005
FEC, FDR
22
38
54
104
38
ZYL
10
200
20
h6
R
3
R
HSSE
0
1331.025
DIN4000-82
1331.025
Schaftfräser
F
1
HSS
DIN 844
K
ZYL02501005
FEC, FDR
25
45
65
121
45
ZYL
10
250
25
h6
R
4
R
HSSE
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表