您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1323 - Pilots - parabolic tip
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1323.prj},{NB=1323 - 10 x 71/4 x 10},{IDNR=},{DD2=13},{RR=0.3},{N=8},{DD1=10},{L1=71},{L1X=71,80,90,100},{DD3=4.00},{DD3X=[4.00:9.99]},{L2=10},{L2X=10,13,19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DD2
Diameter=d2
[mm]
RR
r
[mm]
N
[mm]
DD1
Diameter=d1
[mm]
1323 - 5 x 71/1.6 x 8
8
0.3
4
5
1323 - 6 x 71/1.6 x 8
9
0.3
8
6
1323 - 8 x 71/2.5 x 10
11
0.3
8
8
1323 - 10 x 71/4 x 10
13
0.3
8
10
1323 - 13 x 71/5 x 10
16
0.4
12
13
1323 - 16 x 71/8 x 13
19
0.4
15
16
1323 - 20 x 71/12 x 13
24
0.4
15
20
1323 - 25 x 71/16.5 x 13
29
0.4
15
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3401 - Dowel pins with internal extracting thread
Kern
26.02.2019
1331.3 C - Stepped punches witk ejector pin, shapes
Kern
26.02.2019
1340 B - Matrixes, shapes
Kern
26.02.2019
1321.2 C - Stepped punches, shapes
Kern
26.02.2019
1286 A - Prismatic guides, bronze with solid lubricant
Kern
26.02.2019
BSS16-70 - X axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
2254 H - Guide pillars for ball bearing
Kern
26.02.2019
2220 H - Guide pillars
Kern
26.02.2019
1286.1 B - Sliding blocks, steel
Kern
26.02.2019
1266 - Clamps with screw
Kern
26.02.2019
1382 - Mini retainers for punches - Light Duty
Kern
26.02.2019
1330.3 - Punches with ejector pin, blanks
Kern
26.02.2019
2252 H - Guide bushes, bronze with solid lubricant
Kern
26.02.2019
BSS26-25 - XY axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表