Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-ZRENG-2X10B-1-C45-50HRC - 双链轮ZRENG,带轮毂,用于两根单滚子链DIN ISO 606(前DIN 8187),齿部感应淬火,2 x ISO 10 B-1,节距5/8 x 3/8"
MÄDLER
驱动元件
链轮、圆钢链和卷轴轮
双排链轮, 适用单排滚子链
双排链轮ZRENG, 适用DIN ISO 606 (老DIN 8187)单排滚子链, 带轮毂和硬化
Powered by
CAD模型選擇
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/doppel-kr_f_2_e-rk/doppel-kr_zreng_m_nabe_geh/zreng_5-8x3-8_mn.prj},{NB=12688517},{ARTNR=12688517},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, Verzahnung induktiv gehärtet (ca. HRC 50)},{DINISO=2 x ISO 10 B-1},{AUSF=ZRENG},{Z=17},{DA=93.0},{D=86.39},{B=15},{DG=68},{ND=69},{L=53},{M=26.9},{GEW=1.70},{RD=10.16},{B1=9.1},{B2=36},{C=1.6},{R3=16},{RF=1.0},{CTN=84839089}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
DINISO
DIN ISO 606 - 指定
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
Z
齿数
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
DG
dg
[mm]
ND
[mm]
L
[mm]
M
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
12688512
12688512
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
12
68.0
61.34
15
42
44
53
26.9
0.71
84839089
12688513
12688513
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
13
73.0
66.32
15
48
49
53
26.9
0.87
84839089
12688514
12688514
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
14
78.0
71.34
15
52
54
53
26.9
1.05
84839089
12688515
12688515
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
15
83.0
76.36
15
58
59
53
26.9
1.25
84839089
12688516
12688516
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
16
88.0
81.37
15
63
64
53
26.9
1.47
84839089
12688517
12688517
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
17
93.0
86.39
15
68
69
53
26.9
1.70
84839089
12688518
12688518
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
18
98.3
91.42
15
73
74
53
26.9
1.95
84839089
12688519
12688519
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
19
103.3
96.45
20
78
79
53
26.9
2.17
84839089
12688520
12688520
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
20
108.4
101.49
20
83
84
53
26.9
2.46
84839089
12688521
12688521
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
21
113.4
106.52
20
88
85
53
26.9
2.69
84839089
12688523
12688523
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
23
123.4
116.58
20
98
95
53
26.9
3.32
84839089
12688525
12688525
Stal
C45钢,齿部感应淬火(大约HRC 50)。
2 x ISO 10 B-1
ZRENG
25
134.0
126.66
20
108
105
53
26.9
4.03
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表