您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Flange Cartridge Inch Bore - SC Piloted Flange Bearings -(Medium Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/fc_scm_hi_asmtab.prj},{NB=126174},{SERIES=211},{SS=1-15/16},{SS1=1.937500},{PN=126174},{DESCRIPTION=FC-SCM-115},{WEIGHT=7.6},{BOD=3.93700},{A=2.22},{A1=2.2200000},{B=6.38},{B1=6.3800000},{C=2.35},{C1=2.3500000},{D=5.38},{D1=5.3800000},{E=0.63},{E1=0.6300000},{F=1/2},{F1=0.5000000},{G=1.72},{G1=1.7200000},{H=1.00},{H1=1.0000000},{K=4.500 / 4.498},{K1=4.5000000},{L=2.71},{L1=2.7100000},{CAPS=5630},{CAPD=9975},{PPATH=fc_scm_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
126167
206
1
126167
FC-SCM-100
3.3
1.52
4.38
1.53
3.63
0.25
3/8
1.28
0.81
3.000 / 2.998
1.57
126168
207
1-3/16
126168
FC-SCM-103
4.2
1.71
5.00
1.78
4.13
0.38
3/8
1.40
0.84
3.375 / 3.373
1.84
126170
208
1-7/16
126170
FC-SCM-107
4.8
1.94
5.25
1.98
4.38
0.44
7/16
1.54
0.89
3.625 / 3.623
2.05
126171
208
1-1/2
126171
FC-SCM-108
4.6
1.94
5.25
1.98
4.38
0.44
7/16
1.54
0.89
3.625 / 3.623
2.05
056492
209
1-1/2
056492
FC-SCM-108L
5.6
1.94
5.75
1.95
4.75
0.44
1/2
1.51
0.91
4.000 / 3.998
2.22
126172
210
1-11/16
126172
FC-SCM-111
6.4
1.94
6.13
1.98
5.13
0.47
1/2
1.51
0.92
4.250 / 4.248
2.43
126173
210
1-3/4
126173
FC-SCM-112
6.3
1.94
6.13
1.98
5.13
0.47
1/2
1.51
0.92
4.250 / 4.248
2.43
126174
211
1-15/16
126174
FC-SCM-115
7.6
2.22
6.38
2.35
5.38
0.63
1/2
1.72
1.00
4.500 / 4.498
2.71
126175
211
2
126175
FC-SCM-200
7.4
2.22
6.38
2.35
5.38
0.63
1/2
1.72
1.00
4.500 / 4.498
2.71
126176
212
2-3/16
126176
FC-SCM-203
9.5
2.31
7.13
2.54
6.00
0.88
1/2
1.67
1.00
5.000 / 4.998
2.97
126177
212
2-1/4
126177
FC-SCM-204
9.8
2.31
7.13
2.54
6.00
0.88
1/2
1.67
1.00
5.000 / 4.998
2.97
126178
214
2-7/16
126178
FC-SCM-207
13.2
2.54
7.63
2.80
6.50
1.13
1/2
1.67
1.06
5.500 / 5.498
3.31
126179
214
2-1/2
126179
FC-SCM-208
13.0
2.54
7.63
2.80
6.50
1.13
1/2
1.67
1.06
5.500 / 5.498
3.31
126180
216
2-15/16
126180
FC-SCM-215
18.8
2.38
8.75
3.02
7.50
1.25
5/8
1.77
1.19
6.375 / 6.373
3.83
126182
216
3
126182
FC-SCM-300
18.6
2.38
8.75
3.02
7.50
1.25
5/8
1.77
1.19
6.375 / 6.373
3.83
126183
218
3-7/16
126183
FC-SCM-307
28.7
2.56
10.25
3.33
8.63
1.13
3/4
2.21
1.63
7.375 / 7.373
4.35
126184
218
3-1/2
126184
FC-SCM-308
28.5
2.56
10.25
3.33
8.63
1.13
3/4
2.21
1.63
7.375 / 7.373
4.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S-2000 Piloted Flange Trident Seal - S-2000 Piloted Flange Bearing -Inch
Dodge
28.07.2021
Set Screw Medium Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearing...
Dodge
28.07.2021
Set Screw Flange Cartridge Inch Bore - SC Piloted Flange Bearings -(Normal ...
Dodge
28.07.2021
Set Screw Low Backing Height Two-Bolt Pillow Block Inch Bore - SC Pillow Bl...
Dodge
28.07.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Dodge
28.07.2021
Imperial - IP Piloted Flange Contact Seal - Imperial Piloted Flange Bearing...
Dodge
21.04.2022
Set Screw Intermediate Duty Two-Bolt Flange Inch Bore
Dodge
21.09.2023
Flange Cartridge Expansion Inch Bore - Type E Piloted Flange Bearing -Inch
Dodge
28.07.2021
Set Screw Medium Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings...
Dodge
28.07.2021
Set Screw Medium Duty Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wi...
Dodge
28.07.2021
Set Screw Extreme Duty Flange Cartridge Inch Bore - SC Piloted Flange Beari...
Dodge
28.07.2021
Raptor Couplings
Dodge
15.12.2023
S-2000 Pillow Block 4-Bolt Inch Bore (Labyrinth Seal) - S-2000 Pillow Block...
Dodge
28.07.2021
D-Lok Medium Duty Flange Cartridge Inch Bore - DLM Medium Duty Piloted Flan...
Dodge
29.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表