您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Insert Metric Bore - Corrosion Resistant - SC Bearing Insert -Metric
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/sc_ins_cr_m.prj},{NB=050654},{SERIES=208},{SS=40},{PN=050654},{DESCRIPTION=INS-SC-40M-CR},{A=49.3},{C=22.1},{D=80},{J=5.6},{L=52.1},{N=M8 x 1.25},{NDM=8.000},{KDM=7.459},{W=19.1},{Y=30.2},{CAPS=4005},{CAPD=7332}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Setscrews
ⁿ/ₐ
W
[mm]
Y
[mm]
125873
204
20
125873
INS-SC-20M-CR
31.2
14.7
47
3.8
28.4
M6 x 1
12.7
18.5
050580
205
25
050580
INS-SC-25M-CR
34.0
15.0
52
4.1
33.5
M6 x 1
14.2
19.8
125874
206
30
125874
INS-SC-30M-CR
38.6
17.5
62
4.1
39.9
M8 x 1.25
14.7
23.9
050653
207
35
050653
INS-SC-35M-CR
43.4
19.1
72
5.1
46.7
M8 x 1.25
17.0
26.4
050654
208
40
050654
INS-SC-40M-CR
49.3
22.1
80
5.6
52.1
M8 x 1.25
19.1
30.2
125005
209
45
125005
INS-SC-45M-CR
49.3
22.1
85
6.4
56.4
M8 x 1.25
19.1
30.2
050656
210
50
050656
INS-SC-50M-CR
49.3
22.1
90
6.4
61.7
M10 x 1.5
19.1
30.2
INS-SC-55M-CR
211
55
INS-SC-55M-CR
INS-SC-55M-CR
56.4
23.9
100
6.4
68.8
M10 x 1.5
22.1
34.3
INS-SC-60M-CR
212
60
INS-SC-60M-CR
INS-SC-60M-CR
58.7
25.9
110
6.4
75.4
M10 x 1.5
22.9
35.8
INS-SC-70M-CR
214
70
INS-SC-70M-CR
INS-SC-70M-CR
64.5
27.9
125
6.6
84.1
M10 x 1.5
26.9
37.6
INS-SC-75M-CR
215
75
INS-SC-75M-CR
INS-SC-75M-CR
59.2
29.0
130
7.1
91.9
M10 x 1.5
21.9
37.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Light Duty Insert with Pin Metric Bore - SCP Bearing Inserts
Baldor Reliance
09.11.2021
Set Screw Light Duty Insert Inch Bore - SCS Bearing Inserts
Baldor Reliance
09.11.2021
Set Screw Insert Metric Bore - Stainless Steel - SC Bearing Insert -Metric
Baldor Reliance
09.11.2021
Set Screw Light Duty Insert with Pin Inch Bore - SCP Bearing Inserts
Baldor Reliance
09.11.2021
Set Screw Insert Metric Bore - Corrosion Resistant - SC Bearing Insert -Met...
Dodge
28.07.2021
MAE-K-FLL-UCFL-GG - Ball Flange Bearings UCFL, Grey Cast Iron
MÄDLER
26.04.2024
Set Screw Light Duty Insert Metric Bore - SCS Bearing Inserts
Dodge
28.07.2021
Set Screw Insert Metal Flinger Metric Bore - SC Bearing Insert -Metric
Baldor Reliance
09.11.2021
24235 - Insert bearing B
norelem
26.06.2024
PBTP_part1 - Steel Plate Ball Bearing Units - Pillow Type
Misumi
09.09.2019
Set Screw Insert Metal Flinger Metric Bore - SC Bearing Insert -Metric
Dodge
28.07.2021
Set Screw Medium Duty Insert Inch Bore - Corrosion Resistant - SC Medium Du...
Dodge
28.07.2021
Set Screw Insert Metric Bore - Stainless Steel - SC Medium Duty Bearing Ins...
Baldor Reliance
09.11.2021
Triplex sprockets 24B-3 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表