您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Normal Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/p2b_sc_hm_asmtab.prj},{NB=067679},{SERIES=208},{SS=40},{PN=067679},{DESCRIPTION=P2B-SC-40M-NL},{WEIGHT=2.2},{BOD=80.0},{LF=NO-LUBE},{A=49.3},{B=184.2},{C=49.0},{DMIN=131.6},{DMAX=149.4},{F=M12},{F1=12.000},{G=23.1},{G1=14.3},{H=23.6},{J=106.4},{L=52.1},{M=54.1},{R=19.1},{S=30.2},{U=82.8},{V=165.6},{W=17.5},{X=3.0},{CAPS=4005},{CAPD=7332},{PPATH=p2b_sc_hm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
LF
Lubrication Feature
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
053170
203
17
053170
P2B-SC-17M
0.4
RE-LUBE
25.4
127.0
30.5
82.6
103.1
M10
21.3
11.9
54.4
24.4
26.9
9.1
16.3
57.2
114.3
9.7
3.0
125850
203
17
125850
P2B-SCU-17M
0.4
RE-LUBE
25.4
127.0
30.5
82.6
103.1
M10
21.3
11.9
57.7
24.4
30.2
9.1
16.3
57.2
114.3
9.7
3.0
125851
204
20
125851
P2B-SC-20M
0.7
RE-LUBE
31.2
133.4
34.0
85.9
106.4
M10
21.6
13.5
65.0
28.4
33.3
12.7
18.5
57.2
114.3
12.7
3.0
068372
204
20
068372
P2B-SC-20M-NL
0.7
NO-LUBE
31.2
133.4
34.0
85.9
106.4
M10
21.6
13.5
65.0
28.4
33.3
12.7
18.5
57.2
114.3
12.7
3.0
125852
205
25
125852
P2B-SC-25M
0.7
RE-LUBE
34.0
139.7
35.6
93.7
114.3
M10
21.6
14.7
70.4
33.5
36.6
14.2
19.8
63.5
127.0
12.7
3.0
056744
205
25
056744
P2B-SC-25M-NL
0.7
NO-LUBE
34.0
139.7
35.6
93.7
114.3
M10
21.6
14.7
70.4
33.5
36.6
14.2
19.8
63.5
127.0
12.7
3.0
125853
206
30
125853
P2B-SC-30M
1.1
RE-LUBE
38.6
158.8
44.5
108.0
127.0
M12
23.9
17.3
82.6
39.9
41.4
14.7
23.9
73.2
146.3
14.2
3.0
074162
206
30
074162
P2B-SC-30M-NL
1.1
NO-LUBE
38.6
158.8
44.5
108.0
127.0
M12
23.9
17.3
82.6
39.9
41.4
14.7
23.9
73.2
146.3
14.2
3.0
125854
206
30
125854
P2B-SCU-30M
1.1
RE-LUBE
38.6
158.8
44.5
108.0
127.0
M12
23.9
19.1
84.1
39.9
42.9
14.7
23.9
73.2
146.3
14.2
3.0
125855
207
35
125855
P2B-SC-35M
1.5
RE-LUBE
43.4
165.1
44.5
118.9
138.2
M12
23.9
18.0
95.3
46.7
47.8
17.0
26.4
73.9
147.8
14.2
3.0
056855
208
40
056855
P2B-SC-40M
2.2
RE-LUBE
49.3
184.2
49.0
131.6
149.4
M12
23.1
23.6
106.4
52.1
54.1
19.1
30.2
82.8
165.6
17.5
3.0
067679
208
40
067679
P2B-SC-40M-NL
2.2
NO-LUBE
49.3
184.2
49.0
131.6
149.4
M12
23.1
23.6
106.4
52.1
54.1
19.1
30.2
82.8
165.6
17.5
3.0
125857
209
45
125857
P2B-SC-45M
2.2
RE-LUBE
49.3
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
56.4
54.1
19.1
30.2
85.9
171.7
17.5
3.0
067925
209
45
067925
P2B-SC-45M-NL
2.2
NO-LUBE
49.3
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
56.4
54.1
19.1
30.2
85.9
171.7
17.5
3.0
125858
210
50
125858
P2B-SC-50M
2.6
RE-LUBE
49.3
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
61.7
57.2
19.1
30.2
93.7
187.5
20.6
3.0
058702
210
50
058702
P2B-SC-50M-NL
2.6
NO-LUBE
49.3
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
61.7
57.2
19.1
30.2
93.7
187.5
20.6
3.0
125859
211
55
125859
P2B-SC-55M
3.3
RE-LUBE
56.4
225.6
58.4
162.1
189.0
M16
30.7
22.4
126.0
68.8
63.5
22.1
34.3
100.1
200.2
20.6
3.0
125860
212
60
125860
P2B-SC-60M
4.2
RE-LUBE
58.7
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
75.4
69.9
22.9
35.8
108.0
215.9
22.4
3.0
062162
212
60
062162
P2B-SC-60M-NL
4.2
NO-LUBE
58.7
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
75.4
69.9
22.9
35.8
108.0
215.9
22.4
3.0
125861
214
70
125861
P2B-SC-70M
6.9
RE-LUBE
64.5
273.1
68.3
190.5
215.9
M18
33.5
23.9
154.7
84.1
76.2
26.9
37.6
124.0
247.9
23.9
3.0
126548
214
70
126548
P2B-SC-70M-NL
6.9
NO-LUBE
64.5
273.1
68.3
190.5
215.9
M18
33.5
23.9
154.7
84.1
76.2
26.9
37.6
124.0
247.9
23.9
3.0
125862
215
75
125862
P2B-SC-75M
7.9
RE-LUBE
59.2
298.5
73.2
215.9
241.3
M22
36.6
25.4
171.5
91.9
88.9
21.9
37.3
139.2
278.4
26.4
3.0
052792
215
75
052792
P2B-SCU-75M
8.0
RE-LUBE
59.2
298.5
73.2
215.9
241.3
M22
36.6
25.4
165.1
91.9
82.6
21.9
37.3
139.2
278.4
26.4
3.0
052794
218
90
052794
P2B-SC-90M
13.6
RE-LUBE
65.0
355.6
85.9
262.1
295.1
M22
40.4
33.3
203.2
110.5
101.6
24.4
40.6
167.6
335.3
30.2
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Dodge
28.07.2021
Set Screw Four-Bolt Flange Metric Bore - SC 4 Bolt Flange Bearings -(Normal...
Dodge
28.07.2021
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bea...
Dodge
28.07.2021
ISN Plummer Blocks with Trident Seals Metric Bore - ISN Pillow Block (mm)
Baldor Reliance
09.11.2021
Set Screw Medium Duty Air-Handling Two-Bolt Pillow Block Metric Bore - SC P...
Dodge
28.07.2021
Set Screw Extreme Duty Two-Bolt Pillow Block Metric Bore - SCED Pillow Bloc...
Dodge
28.07.2021
Type E-Xtra Plummer Block Metric Bore - Type E Pillow Block Bearing -(2-Bol...
Dodge
28.07.2021
Eccentric Collar Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillo...
Dodge
28.07.2021
Eccentric Collar Four-Bolt Flange Metric Bore - SXR 4 Bolt Flange Bearings ...
Dodge
28.07.2021
Set Screw Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(No...
Baldor Reliance
09.11.2021
UCP - Pillow block - Cast iron - Base with 2 mounting points
HPC
17.02.2022
Set Screw Medium Duty Two-Bolt Pillow Block Metric Bore - SC Pillow Block B...
Dodge
28.07.2021
MAE-K-STL-BPP-STVZ - Ball Flange Bearings BPP (Two-Part Steel Sheet, Zinc P...
MÄDLER
26.04.2024
Set Screw Low Backing Height Two-Bolt Pillow Block Metric Bore - SC Pillow ...
Dodge
28.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表