Eccentric Collar Intermediate Duty Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/p2b_sxv_hm_asmtab.prj},{NB=125715},{SERIES=207},{SS=35},{SS1=35.000000},{PN=125715},{DESCRIPTION=P2B-SXV-35M},{BOD=72.00000},{WEIGHT=1.90},{A=38.9},{A1=38.9000000},{B=165.1},{B1=165.1000000},{C=44.5},{C1=44.5000000},{DMIN=118.9},{DMIN1=118.9000000},{DMAX=138.2},{DMAX1=138.2000000},{F=M12},{F1=12.0000000},{G=23.9},{G1=23.9000000},{H=18.0},{H1=18.0000000},{J=95.3},{J1=95.3000000},{L=54.1},{L1=54.1000000},{M=47.8},{M1=47.8000000},{R=9.4},{R1=9.4000000},{S=29.5},{S1=29.5000000},{U=73.9},{V=147.8},{W=14.2},{X=3.0},{CAPS=3065},{CAPD=5759},{PPATH=p2b_sxv_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
125712
204
20
125712
P2B-SXV-20M
0.60
31.0
133.4
34.0
85.9
106.4
M10
21.6
13.5
65.0
33.3
33.3
7.6
23.4
57.2
114.3
12.7
3.0
125713
205
25
125713
P2B-SXV-25M
0.90
31.0
139.7
35.6
93.7
114.3
M10
21.6
14.7
70.4
38.1
36.6
7.6
23.4
63.5
127.0
12.7
3.0
125715
207
35
125715
P2B-SXV-35M
1.90
38.9
165.1
44.5
118.9
138.2
M12
23.9
18.0
95.3
54.1
47.8
9.4
29.5
73.9
147.8
14.2
3.0
125717
209
45
125717
P2B-SXV-45M
2.5
42.9
189.0
50.8
139.7
157.2
M12
22.9
19.1
108.7
63.5
54.1
10.9
32.0
85.9
171.7
17.5
3.0
125718
210
50
125718
P2B-SXV-50M
2.6
43.6
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
69.9
57.2
11.0
32.6
93.7
187.5
20.6
3.0
125719
211
55
125719
P2B-SXV-55M
3.5
48.3
225.6
58.4
162.1
189.0
M16
30.7
22.4
126.0
76.2
69.9
12.0
36.4
100.1
200.2
20.6
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表