Male elbows, swivel type, parallel male thread with O-ring
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »Blue Series«
Plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder_blaue-serie/kunststoff-bzw-messing/winkel_dreh_aus_zyl_mit_o_r.prj},{NB=125.014-12},{ARTNR=125.014-12},{G=G 1/4},{FS=12},{L1=28.5},{L2=25.8},{SW=17},{GX=13.157},{A=6.5},{C=22.9},{X1=20.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
FS
For hose O.D.
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
125.005-4
125.005-4
M 5
4
18.8
18.6
8
125.005-6
125.005-6
M 5
6
20.1
19.6
8
125.018-4
125.018-4
G 1/8
4
18.8
17.5
10
125.018-6
125.018-6
G 1/8
6
20.0
18.5
10
125.018-8
125.018-8
G 1/8
8
22.5
22.0
14
125.014-4
125.014-4
G 1/4
4
18.8
19.0
10
125.014-6
125.014-6
G 1/4
6
20.0
20.0
10
125.014-8
125.014-8
G 1/4
8
22.5
20.5
12
125.014-10
125.014-10
G 1/4
10
26.9
24.3
17
125.014-12
125.014-12
G 1/4
12
28.5
25.8
17
125.038-6
125.038-6
G 3/8
6
20.0
21.1
12
125.038-8
125.038-8
G 3/8
8
22.5
21.6
12
125.038-10
125.038-10
G 3/8
10
26.9
22.8
20
125.038-12
125.038-12
G 3/8
12
28.5
24.3
20
125.038-16
125.038-16
G 3/8
16
33.5
32.3
20
125.012-6
125.012-6
G 1/2
6
20.0
23.5
12
125.012-8
125.012-8
G 1/2
8
22.5
24.0
24
125.012-10
125.012-10
G 1/2
10
26.9
25.7
17
125.012-12
125.012-12
G 1/2
12
28.5
27.2
17
125.012-16
125.012-16
G 1/2
16
33.5
29.9
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表