您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
2 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/2bolt_flanges/f2b_sc_hi_asmtab.prj},{NB=124270},{SERIES=210},{SS=2},{SS1=2.000000},{PN=124270},{DESCRIPTION=F2B-SC-200},{W=5.2},{BOD=3.5433},{BW=0.8661},{LF=RE-LUBE},{LF1=1},{A=1.94},{A1=1.940000},{B=7.44},{B1=7.440000},{C=2.02},{C1=2.020000},{D=6.19},{D1=6.190000},{F=1/2},{F1=0.500000},{H=0.63},{H1=0.630000},{J=0.55},{J1=0.550000},{L=2.43},{L1=2.430000},{M=4.56},{M1=4.560000},{N=2.03},{N1=2.030000},{PPATH=f2b_sc_hi_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
124198
203
1/2
124198
F2B-SC-008
0.8
RE-LUBE
1
3.88
1.17
3
3/8
0.38
0.32
0.96
2.13
1.13
124199
203
5/8
124199
F2B-SC-010
0.7
RE-LUBE
1
3.88
1.17
3
3/8
0.38
0.32
0.96
2.13
1.13
124166
204
1/2
124166
F2B-SC-008L
1.6
RE-LUBE
1.23
4.41
1.34
3.53
3/8
0.5
0.36
1.12
2.38
1.5
124167
204
5/8
124167
F2B-SC-010L
1.5
RE-LUBE
1.23
4.41
1.34
3.53
3/8
0.5
0.36
1.12
2.38
1.5
124170
204
3/4
124170
F2B-SC-012
1.4
RE-LUBE
1.23
4.41
1.34
3.53
3/8
0.5
0.36
1.12
2.38
1.5
124171
205
7/8
124171
F2B-SC-014
1.6
RE-LUBE
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
124172
205
15/16
124172
F2B-SC-015
1.5
RE-LUBE
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
124173
205
1
124173
F2B-SC-100
1.4
RE-LUBE
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
124410
206
1-1/16
124410
F2B-SC-101
2.3
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
124274
206
1-1/8
124274
F2B-SC-102
2.2
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
124275
206
1-3/16
124275
F2B-SC-103
2.1
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
123172
206
1-1/4
123172
F2B-SC-104S
2.0
RE-LUBE
1.52
5.56
1.56
4.59
7/16
0.5
0.49
1.57
3.13
1.56
124276
207
1-1/4
124276
F2B-SC-104
3.5
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124411
207
1-5/16
124411
F2B-SC-105
3.4
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124277
207
1-3/8
124277
F2B-SC-106
3.2
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124278
207
1-7/16
124278
F2B-SC-107
3.1
RE-LUBE
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
124268
208
1-1/2
124268
F2B-SC-108
4.1
RE-LUBE
1.94
6.75
1.97
5.66
1/2
0.56
0.63
2.05
4.13
1.83
124412
208
1-5/8
124412
F2B-SC-110
4.0
RE-LUBE
1.94
6.75
1.97
5.66
1/2
0.56
0.63
2.05
4.13
1.83
125171
209
1-5/8
125171
F2B-SC-110L
5.2
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124279
209
1-11/16
124279
F2B-SC-111
5.0
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124413
209
1-3/4
124413
F2B-SC-112
4.9
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124280
209
1-13/16
124280
F2B-SC-113
4.7
RE-LUBE
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
124269
210
1-15/16
124269
F2B-SC-115
5.4
RE-LUBE
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
124270
210
2
124270
F2B-SC-200
5.2
RE-LUBE
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
124034
211
2-3/16
124034
F2B-SC-203
6.5
RE-LUBE
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearings...
Baldor Reliance
09.11.2021
Set Screw Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wide Slot -(No...
Baldor Reliance
09.11.2021
Set Screw Narrow Slot Take Up Inch Bore - SC Take-Up Bearings -Narrow Slot ...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Fl...
Baldor Reliance
09.11.2021
Set Screw Flange Bracket Inch Bore - SC 3 Bolt Flange Bearings -(Normal Dut...
Baldor Reliance
09.11.2021
Set Screw LF Normal Duty 3-Bolt Flange Inch Bore - SC 3 Bolt Flange Bearin...
Baldor Reliance
09.11.2021
Narrow Slot Ball Bearing Take - Up Frames Body - Take-up Frames
Baldor Reliance
09.11.2021
Set Screw Medium Duty Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearing...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Two-Bolt Flange Inch Bore
Baldor Reliance
09.11.2021
Set Screw Extreme Duty Two-Bolt Flange Inch Bore - SC 2 Bolt Flange Bearing...
Baldor Reliance
09.11.2021
Set Screw LFT Two-Bolt Flange Inch Bore - Stainless Housing, Stainless Stee...
Baldor Reliance
09.11.2021
Ball Bearing End Covers for Mounted Units other than Pillow Blocks & Tapped...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表