您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/f4b_sc_hi_asmtab.prj},{NB=124207},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=124207},{DESCRIPTION=F4B-SC-106},{WEIGHT=3.8},{BOD=2.8346},{BW=0.7500},{LF=RE-LUBE},{LF1=1},{A=1.71},{A1=1.710000},{B=4.75},{B1=4.750000},{C=1.75},{C1=1.750000},{D=3.63},{D1=3.630000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.53},{J1=0.530000},{L=1.84},{L1=1.840000},{N=2.44},{N1=2.440000},{GFH=0.375000},{CAPS=3065},{CAPD=5759},{PPATH=f4b_sc_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
124048
203
1/2
124048
F4B-SC-008
1.1
RE-LUBE
1.00
3.00
1.17
2.13
3/8
0.44
0.32
0.96
1.69
124049
203
5/8
124049
F4B-SC-010
1.0
RE-LUBE
1.00
3.00
1.17
2.13
3/8
0.44
0.32
0.96
1.69
067642
203
5/8
067642
F4B-SC-010-NL
1.0
RE-LUBE
1.00
3.00
1.17
2.13
3/8
0.44
0.32
0.96
1.69
124098
204
1/2
124098
F4B-SC-008L
1.8
RE-LUBE
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
124099
204
5/8
124099
F4B-SC-010L
1.7
RE-LUBE
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
124100
204
3/4
124100
F4B-SC-012
1.6
RE-LUBE
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
052010
204
3/4
052010
F4B-SC-012-NL
1.6
NO-LUBE
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
124567
204
13/16
124567
F4B-SC-013
1.5
RE-LUBE
1.23
3.38
1.34
2.50
3/8
0.44
0.36
1.12
1.94
124101
205
7/8
124101
F4B-SC-014
2.0
RE-LUBE
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
075765
205
7/8
075765
F4B-SC-014-NL
2.0
NO-LUBE
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
124102
205
15/16
124102
F4B-SC-015
1.9
RE-LUBE
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
126524
205
15/16
126524
F4B-SC-015-NL
1.9
NO-LUBE
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
124103
205
1
124103
F4B-SC-100
1.8
RE-LUBE
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
126525
205
1
126525
F4B-SC-100-NL
1.8
NO-LUBE
1.34
3.75
1.37
2.75
7/16
0.50
0.42
1.32
2.06
124218
206
1-1/16
124218
F4B-SC-101
2.9
RE-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
124204
206
1-1/8
124204
F4B-SC-102
2.8
RE-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
126526
206
1-1/8
126526
F4B-SC-102-NL
2.8
NO-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
124205
206
1-3/16
124205
F4B-SC-103
2.7
RE-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
050834
206
1-3/16
050834
F4B-SC-103-NL
2.7
NO-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
123173
206
1-1/4
123173
F4B-SC-104S
2.6
RE-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
051987
206
1-1/4
051987
F4B-SC-104S-NL
2.6
RE-LUBE
1.52
4.25
1.56
3.25
7/16
0.50
0.49
1.57
2.19
124206
207
1-1/4
124206
F4B-SC-104
4.0
RE-LUBE
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
126528
207
1-1/4
126528
F4B-SC-104-NL
4.0
NO-LUBE
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
124219
207
1-5/16
124219
F4B-SC-105
3.9
RE-LUBE
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
124207
207
1-3/8
124207
F4B-SC-106
3.8
RE-LUBE
1.71
4.75
1.75
3.63
1/2
0.56
0.53
1.84
2.44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表